/content/sps/ca/en/search-results.html

    flow sensors

    AWM90000 Series Microbridge Mass Flow Sensor

    AWM90000 Series microbridge mass airflow sensors apply proven thermal bridge technology on a cost-effective platform. Mass flow (±200 SCCM) and differential pressure (±5.0 mbar) versions offer 1 ms response and 8.0 Vdc to 15.0 Vdc supply.

    Overview

    The AWM90000 Series microbridge mass airflow sensors utilize the time proven thermal bridge technology. The AWM90000 series provides many of the outstanding performance benefits of the AWM1000 series, but in a more cost effective sensor platform. They are available in two versions, Mass Flow and Differential Pressure.

    The AWM92100V has a flow range of ± 200 sccm and the AWM92200V is a ± 2.0 inch H2O differential pressure version.

    These sensors have fast response time of 1 ms, operate with a supply voltage of 8.0 Vdc to 15.0 Vdc, while consuming only 50 mV of power.

    The AWM90000 Series provides customers the ability to customize the sensor functions to meet their application needs.

    CAUTION: PRODUCT DAMAGE

    AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

    Failure to comply with these instructions could result in product damage.

    Specifications

    Others

    • Industry
      • Healthcare
    • Signal Conditioning
      • Unamplified
    • Power Consumption
      • 50 mW
    • Port Style
      • Parallel
    • Media Compatibility
      • Dry Gas Only

    Others

    • Industry
      • Healthcare
    • Signal Conditioning
      • Unamplified
    • Power Consumption
      • 50 mW
    • Port Style
      • Parallel
    • Media Compatibility
      • Dry Gas Only
    • Industry : Healthcare
    • Signal Conditioning : Unamplified
    • Power Consumption : 50 mW
    • Port Style : Parallel
    • Media Compatibility : Dry Gas Only
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    AWM90000 Series Airflow Sensors Datasheet
    application/pdf 409.48 KB
    8/13/2025
    409.48 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    AWM90000 Series Microbridge Mass Airflow Sensors
    application/pdf 162.38 KB
    8/13/2025
    162.38 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    AWM90000 Series CAD Models
    application/zip 94.96 KB
    7/15/2021
    94.96 KB
    AWM90000 Series AWM92100V CAD Model.zip
    application/zip 94.98 KB
    7/15/2021
    94.98 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    8/12/2025
    2.25 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Oxygen Concentrators
    application/pdf 2.3 MB
    9/29/2026
    2.3 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Ventilators Sensors and Switches
    application/pdf 2.8 MB
    9/29/2026
    2.8 MB
    Solutions for Sleep Apnea Machines App Note
    application/pdf 2.55 MB
    9/29/2026
    2.55 MB
    Name
    Description
    File Size
    Date
    Size
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    AWM90000 Series CAD Models
    application/zip 94.96 KB
    7/15/2021
    94.96 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Solutions for Oxygen Concentrators
    application/pdf 2.3 MB
    9/29/2026
    2.3 MB
    AWM90000 Series Airflow Sensors Datasheet
    application/pdf 409.48 KB
    8/13/2025
    409.48 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    AWM90000 Series AWM92100V CAD Model.zip
    application/zip 94.98 KB
    7/15/2021
    94.98 KB
    AWM90000 Series Microbridge Mass Airflow Sensors
    application/pdf 162.38 KB
    8/13/2025
    162.38 KB
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    8/12/2025
    2.25 MB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Solutions for Ventilators Sensors and Switches
    application/pdf 2.8 MB
    9/29/2026
    2.8 MB
    Solutions for Sleep Apnea Machines App Note
    application/pdf 2.55 MB
    9/29/2026
    2.55 MB
    Name
    Description
    File Size
    Date
    Size
    AWM90000 Series Airflow Sensors Datasheet
    409.48 KB
    8/13/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    AWM90000 Series Microbridge Mass Airflow Sensors
    162.38 KB
    8/13/2025
    AWM90000 Series CAD Models
    94.96 KB
    7/15/2021
    AWM90000 Series AWM92100V CAD Model.zip
    94.98 KB
    7/15/2021
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    192.45 KB
    8/13/2025
    Gas Media Compatibility and Correction Factors
    146.35 KB
    8/13/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    100.21 KB
    8/13/2025
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    86.49 KB
    8/13/2025
    Airflow Sensor Glossary of Terms
    156.26 KB
    8/12/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    2.25 MB
    8/12/2025
    Solutions for Oxygen Concentrators
    2.3 MB
    9/29/2026
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Solutions for Ventilators Sensors and Switches
    2.8 MB
    9/29/2026
    Solutions for Sleep Apnea Machines App Note
    2.55 MB
    9/29/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWM92100V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm90000-series-ciid-161077
    AWM92100V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm90000-series-ciid-161077
    AWM92200V
    AWM90000 Series airflow sensor, unamplified (mV), flowpressure range: ±5.0 mbar [2.0 H<sub>2<sub>O]; parallel port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm90000-series-ciid-161077
    AWM92200V
    AWM90000 Series airflow sensor, unamplified (mV), flowpressure range: ±5.0 mbar [2.0 H<sub>2<sub>O]; parallel port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm90000-series-ciid-161077
    AWM92205V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm90000-series-ciid-161077
    AWM92205V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm90000-series-ciid-161077