systevo legacy
88915D3 Surface Mount Base (Triple) Zinc Coated
88915D3 is a zinc coated surface mounting base for 3 system wall units mounted side by side, providing surface-mounted installation where flush mounting is not used.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88915D3
Surface mounting base for 3 system wall units side by side.
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- Zinc Coated Sheet Steel
Dimensions & Weight
- Dimensions
- W: 85 mm H: 227 mm D: 30 mm
Features
- Color
- White (RAL9016)
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- Zinc Coated Sheet Steel
Dimensions & Weight
- Dimensions
- W: 85 mm H: 227 mm D: 30 mm
Features
- Color
- White (RAL9016)
Others
- Industry
- Healthcare
- Brand : Honeywell
- Mounting : Surface
- Material : Zinc Coated Sheet Steel
- Industry : Healthcare
- Dimensions : W: 85 mm H: 227 mm D: 30 mm
- Color : White (RAL9016)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In