/content/sps/ca/en/search-results.html

    Systevo Legacy

    88914B3NH Frame 2-Piece Horizontal for Cover Plate

    Frame 2-pieces for cover plates in the design of Systevo Call Ackermann.

    Overview

    This product is no longer available

    Part Number: 88914B3NH

    Product not available anymore. Successor: 88914B5.

    Frame 2-pieces for cover plates in the design of Systevo Call Ackermann. For the horizontal assembly of the cover plates.

    Additional information

    Coated with an anti-microbial substance.

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Fastening in Conjunction with Cover Plate

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • For the Horizontal Assembly of the Cover Plates

    Dimensions & Weight

    • Dimensions
      • W: 81 H: 152 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Fastening in Conjunction with Cover Plate

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • For the Horizontal Assembly of the Cover Plates

    Dimensions & Weight

    • Dimensions
      • W: 81 H: 152 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Mounting : Fastening in Conjunction with Cover Plate
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : For the Horizontal Assembly of the Cover Plates
    • Dimensions : W: 81 H: 152 mm
    • Color : White (RAL9016)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list