/content/sps/ca/en/search-results.html

    Systevo Legacy

    88882P3N Cover Plate with Keys (White, Green)

    Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.

    Overview

    This product is no longer available

    Part Number: 88882P3N

    Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. With pictograms buzzer off/wait. Key position bottom.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Features
    • 1 Presence push-button (green)
    • 1 Cancel push-button (white)
    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Overview

    • Brand
      • Honeywell

    Standards & Certifications

    • Protection Class
      • IP x4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • 1 Cancel Push-Button (White)
      • 1 Presence Push-Button (Green)
      • Coated with an Anti-Microbial Substance
    • Color
      • White (RAL9016)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Standards & Certifications

    • Protection Class
      • IP x4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • 1 Cancel Push-Button (White)
      • 1 Presence Push-Button (Green)
      • Coated with an Anti-Microbial Substance
    • Color
      • White (RAL9016)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Protection Class : IP x4
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features & Benefits : 1 Cancel Push-Button (White)|1 Presence Push-Button (Green)|Coated with an Anti-Microbial Substance
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Cover plate with keys (white, green) - Datasheet
    application/pdf 34.05 KB
    11/4/2022
    34.05 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate with keys (white, green) - Datasheet
    application/pdf 34.05 KB
    11/4/2022
    34.05 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate with keys (white, green) - Datasheet
    34.05 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list