/content/sps/ca/en/search-results.html

    systevo legacy

    79809A1 Thermal Paper Roll for Pay Station

    Replacement paper roll in high-quality thermal paper for the pay station's thermal printer.

    Overview

    This product is no longer available

    Part Number: 79809A1

    Replacement paper roll in high-quality thermal paper for the pay station's thermal printer.

    Specifications

    Applications & Compatibility

    • Application
      • Pay Station's Thermal Printer
    • Compatibility
      • Pay Station's Thermal Printer

    Dimensions & Weight

    • Weight (g)
      • 900
    • Dimensions
      • W: 80 mm H: 120 mm

    Material Specifications

    • Material
      • Thermal Paper

    Features

    • Color
      • White

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Pay Station's Thermal Printer
    • Compatibility
      • Pay Station's Thermal Printer

    Dimensions & Weight

    • Weight (g)
      • 900
    • Dimensions
      • W: 80 mm H: 120 mm

    Material Specifications

    • Material
      • Thermal Paper

    Features

    • Color
      • White

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Pay Station's Thermal Printer
    • Weight (g) : 900
    • Material : Thermal Paper
    • Industry : Healthcare
    • Dimensions : W: 80 mm H: 120 mm
    • Compatibility : Pay Station's Thermal Printer
    • Color : White
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list