/content/sps/ca/en/search-results.html

    systevo legacy

    74913BB RFID Transponder Chip Reset

    RFID transponder chip for dedicated deletion of presence in the vandalism-proof RFID module.

    Overview

    This product is no longer available

    Part Number: 74913BB

    RFID transponder chip for dedicated deletion of presence in the vandalism-proof RFID module. Storage of user profile in access-protected storage structure.

    Specifications

    Applications & Compatibility

    • Application
      • Dedicated Deletion of Presence in the Vandalism-Proof RFID Module

    Dimensions & Weight

    • Weight (g)
      • 10
    • Dimensions
      • W: 30 mm H: 40 mm D: 5 mm

    Material Specifications

    • Material
      • PC

    Features

    • Color
      • Red/Gray

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Dedicated Deletion of Presence in the Vandalism-Proof RFID Module

    Dimensions & Weight

    • Weight (g)
      • 10
    • Dimensions
      • W: 30 mm H: 40 mm D: 5 mm

    Material Specifications

    • Material
      • PC

    Features

    • Color
      • Red/Gray

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Dedicated Deletion of Presence in the Vandalism-Proof RFID Module
    • Weight (g) : 10
    • Material : PC
    • Industry : Healthcare
    • Dimensions : W: 30 mm H: 40 mm D: 5 mm
    • Color : Red/Gray
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list