/content/sps/ca/en/search-results.html

    systevo legacy

    74910C5 Display Module

    Display module with high-quality LCD and integrated call/cancel push-button to indicate presence of the nursing staff.

    Overview

    This product is no longer available

    Part Number: 74910C5

    Display module with high-quality LCD and integrated call/cancel push-button to indicate presence of the nursing staff. Equipped with dual line, 8-character, alphanumeric LCD with background illumination, also legible from a greater distance (reading angle 110 degrees). If presence is set, system messages such as calls, malfunctions and presences are displayed with top priority, rolling if necessary, with several messages of identical priority. Acoustic call forwarding, if presence is set, and option for triggering further calls.Display module either integrated in the corridor databus or the bed databus. Upgradable to future system firmware due to trendsetting Flash technology.

    Features
    • Integrated LCD (2 x 8 characters)
    • Indication of system messages
    • Sound generator for call forwarding
    • Button for presence function
    • LED reminder lamp (green)
    • Button for call function
    • LED orientation lamp and reassurance lamp, red
    • Connection via bed databus or corridor databus
    Additional information

    Replacement for 74910C2, 74910C3, 74910C4.

    Scope of delivery

    Display module, flush-mounted connection, connection terminals.

    Accessories

    88914B3NH - Mounting frame for cover plate (double), horizontal.

    88914C3NH - Mounting frame for cover plate (double), vertical.

    88914C3NH - Mounting frame for cover plate (triple), horizontal.

    88914C3NV - Mounting frame for cover plate (triple), vertical.

    Specifications

    Features

    • Color
      • white, similar to RAL 9016

    Dimensions & Weight

    • Weight (g)
      • approx. 100
    • Dimensions
      • W: 68 mm H: 68 mm

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • white, similar to RAL 9016

    Dimensions & Weight

    • Weight (g)
      • approx. 100
    • Dimensions
      • W: 68 mm H: 68 mm

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare
    • Color : white, similar to RAL 9016
    • Weight (g) : approx. 100
    • Mounting : in flush-mounting box, DIN 49073
    • Industry : Healthcare
    • Dimensions : W: 68 mm H: 68 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list