/content/sps/ca/en/search-results.html

    Systevo Legacy

    74133A1 Patient Handset with Speech

    The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff.

    Overview

    This product is no longer available

    Part Number: 74133A1

    The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff. It is equipped with a clearly structured button panel and orientation light /reassurance lamp at the call push-button. With the 4-digit 7-segment display, the selected radio channels, TV function as well as the time (when available) is displayed. The patient handset is equipped with a speaker and a 3.5 mm jack headphone connection for radio and TV audio. Its surface is easy to clean and water-proof (IP54). The bracket on the wall or at the bedside table serves as a handset retainer. The handset is connected to the bed module via an auto-release plug.

    Features
    • Call button (red) with LED reassurance lamp and orientation light
    • 2 light buttons, yellow
    • Function control buttons
    • Microphone for speaking on handset mode
    • Earpiece
    • 3.5 mm jack plug to connect headphones
    • Auto-release system plug for connection to the bed module
    Additional information

    Can be used in combination with the bed module 74188A1.

    Scope of delivery

    2 x pull-cord fastening clip for mobile calling devices attached to the trapezoid bar.

    Accessories

    74131B1 Mounting bracket for patient handset, terminal.

    74096D Cable fastening clip.

    Specifications

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • 2 x Pull-Cord Fastening Clip for Mobile Calling Devices Attached to the Trapezoid Bar
    • Features
      • 2 Light Buttons
      • 3.5 mm Jack Plug to Connect Headphones
      • Auto-Release System Plug for Connection to the Bed Module
      • Call Button (Red) with LED Re-Assurance Lamp and Orientation Light
      • Earpiece
      • Function Control Buttons
      • Microphone for Speaking on Handset Mode
      • Yellow
    • Connecting cable
      • 2.5 m

    Dimensions & Weight

    • Weight (g)
      • 260
    • Dimensions
      • W: 71 mm H: 27 mm L: 206 mm

    Standards & Certifications

    • Type Of Protection
      • IP54

    Technical Specifications

    • Mounting
      • Tubular at the Bedside Table/Wall

    Material Specifications

    • Material
      • PC + ABS-GF20

    Applications & Compatibility

    • For Use With
      • Making Calls
      • Selecting Radio and TV Channels and Switching the Light ON/OFF as well as for Discreet Communication with the Nursing Staff

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • 2 x Pull-Cord Fastening Clip for Mobile Calling Devices Attached to the Trapezoid Bar
    • Features
      • 2 Light Buttons
      • 3.5 mm Jack Plug to Connect Headphones
      • Auto-Release System Plug for Connection to the Bed Module
      • Call Button (Red) with LED Re-Assurance Lamp and Orientation Light
      • Earpiece
      • Function Control Buttons
      • Microphone for Speaking on Handset Mode
      • Yellow
    • Connecting cable
      • 2.5 m

    Dimensions & Weight

    • Weight (g)
      • 260
    • Dimensions
      • W: 71 mm H: 27 mm L: 206 mm

    Standards & Certifications

    • Type Of Protection
      • IP54

    Technical Specifications

    • Mounting
      • Tubular at the Bedside Table/Wall

    Material Specifications

    • Material
      • PC + ABS-GF20

    Applications & Compatibility

    • For Use With
      • Making Calls
      • Selecting Radio and TV Channels and Switching the Light ON/OFF as well as for Discreet Communication with the Nursing Staff

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Weight (g) : 260
    • Type Of Protection : IP54
    • Packing unit : 2 x Pull-Cord Fastening Clip for Mobile Calling Devices Attached to the Trapezoid Bar
    • Mounting : Tubular at the Bedside Table/Wall
    • Material : PC + ABS-GF20
    • Industry : Healthcare
    • For Use With : Making Calls|Selecting Radio and TV Channels and Switching the Light ON/OFF as well as for Discreet Communication with the Nursing Staff
    • Features : 2 Light Buttons|3.5 mm Jack Plug to Connect Headphones|Auto-Release System Plug for Connection to the Bed Module|Call Button (Red) with LED Re-Assurance Lamp and Orientation Light|Earpiece|Function Control Buttons|Microphone for Speaking on Handset Mode|Yellow
    • Dimensions : W: 71 mm H: 27 mm L: 206 mm
    • Connecting cable : 2.5 m
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Patient handset with speech - Datasheet
    application/pdf 45.19 KB
    11/4/2022
    45.19 KB
    Name
    Description
    File Size
    Date
    Size
    Patient handset with speech - Datasheet
    application/pdf 45.19 KB
    11/4/2022
    45.19 KB
    Name
    Description
    File Size
    Date
    Size
    Patient handset with speech - Datasheet
    45.19 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list