/content/sps/ca/en/search-results.html

    systevo legacy

    73642C Cancel Push-Button PR 1

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Overview

    This product is no longer available

    Part Number: 73642C

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Features
    • 1 cancel and presence push-button
    • 1 LED reminder lamp (green)
    • 1 sound source for call forwarding
    Accessories

    88881H3N - Cover plate with push-button (green).

    Specifications

    Features

    • Features
      • 1 Cancel and Presence Push-Button
      • 1 LED Reminder Lamp (Green)
      • 1 Sound Source for Call Forwarding

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare

    Features

    • Features
      • 1 Cancel and Presence Push-Button
      • 1 LED Reminder Lamp (Green)
      • 1 Sound Source for Call Forwarding

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare
    • Features : 1 Cancel and Presence Push-Button|1 LED Reminder Lamp (Green)|1 Sound Source for Call Forwarding
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Dimensions : W: 71 mm H: 71 mm
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list