/content/sps/ca/en/search-results.html

    Systevo Legacy

    72700Z2 19 inch System Rack for 7 Systevo Control

    System rack for mounting a maximum of 7 Systevo Control in a 19" distribution cabinet.

    Overview

    This product is no longer available

    Part Number: 72700Z2

    System rack for mounting a maximum of 7 Systevo Control in a 19" distribution cabinet. Supplied as a kit.

    Specifications

    Features

    • Color
      • Gray

    Dimensions & Weight

    • Weight (kg)
      • 1.5
    • Dimensions
      • W: 483 mm H: 268 mm D: 235 mm

    Technical Specifications

    • Mounting
      • 19 in Distribution Cabinet

    Material Specifications

    • Material
      • Aluminium

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Gray

    Dimensions & Weight

    • Weight (kg)
      • 1.5
    • Dimensions
      • W: 483 mm H: 268 mm D: 235 mm

    Technical Specifications

    • Mounting
      • 19 in Distribution Cabinet

    Material Specifications

    • Material
      • Aluminium

    Others

    • Industry
      • Healthcare
    • Color : Gray
    • Weight (kg) : 1.5
    • Mounting : 19 in Distribution Cabinet
    • Material : Aluminium
    • Industry : Healthcare
    • Dimensions : W: 483 mm H: 268 mm D: 235 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    application/pdf 34.36 KB
    10/20/2025
    34.36 KB
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    application/pdf 34.36 KB
    10/20/2025
    34.36 KB
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    application/pdf 34.36 KB
    10/20/2025
    34.36 KB
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    application/pdf 34.36 KB
    10/20/2025
    34.36 KB
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    application/pdf 34.36 KB
    10/20/2025
    34.36 KB
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    application/pdf 34.36 KB
    10/20/2025
    34.36 KB
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    34.36 KB
    10/20/2025
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    34.36 KB
    10/20/2025
    Data Sheet for 19-Inch System Rack for 7 Systevo Control of Version 72700B1/-B2
    34.36 KB
    10/20/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list