/content/sps/ca/en/search-results.html

    systevo legacy

    72700A1 Systevo Control

    Systevo Control as surface-mounted design as a central unit for an organisational unit, such as a ward or residential area.

    Overview

    This product is no longer available

    Part Number: 72700A1

    Systevo Control as surface-mounted design as a central unit for an organisational unit, such as a ward or residential area. Use of system release V11 for compliance with DIN VDE 0834-1: 2016-06 in conjunction with overriding system licence, 1 licence card per system required. Also, activation of the system functions required (e.g. mobile call retrieval, system size etc.). Modular controler with 2 slots for the respective field bus cards (FBC). Option for redundant power supply via a decentrally installed power supply unit. Monitoring and synchronisation of the entire data traffic and the audio connections (calls, announcements) within the organisational unit and coordination of the communication with other controlers via IP interface (ETH-LAN / ward bus). Also, control of displays and acoustic call messages, according to specified priorities/services (interconnections) within a system installation. Flexible configuration options via the Systevo Workstation with convenient Windows GUI for call types, groups, services, collective announcements, display texts, device parameters, system language etc. based on the customer requirements. Use of a maximum of 64 controlers with up to 250 logical groups (sub-groups). The networking takes place via the ETH-LAN IP interface (data/audio) or existing installations of the ward bus (data/audio). The wiring via ETH-LAN and/or LWL-LAN takes place depending on the specifications of the classic network design. The ward-by-ward networking takes place via appropriate switches/routers (ETH-LAN: IEEE802.3), which automatically identify the necessary transmission rates (10, 100, 1000MBit). Port-based VLAN network components with QoS / ToS enable the prioritisation of the light call data services with respect to the voice services. For safety reasons ( VDE 0834-1: 2016-06), all IP components (controlers, Systevo Workstation) operate in a uniform IP address range (10.1.x.y), which is not used by other components (e.g. BMS, medical equipment etc.). To use a deviating IP address range (192.168.x.y), the configuration takes place via an optional DHCP server. The communication takes place on the basis of TCP/IP via defined light call protocols. Service programs, such as Telnet, FTP are for remote access and data transmission. Additional network applications (Syslog, Firewall etc.) are for system security and the possible analysis of stored log data. With an integrated gateway function for forwarding the data/audio signals of the overriding bus interfaces (ETH-LAN, ward bus) to the room bus. Support of the compatibility mode for existing system installations with the group controlers 72660x (firmware update to v5.xx necessary). Set-up of a master controler (for ETH-LAN: without room bus) for communication with the overriding Systevo Workstation via ETH-LAN and to control the escalation of all system messages within the entire system. Prepared for future licensable firmware updates and equipped with an SD card slot in order to be table to use additional service features. Centralised or decentralised installation (surface-mounted design) in environments environmental class I. Project-specific planning of the control equipment from 500 rooms.

    Features
    • Operation as master/slave controler, depending on the addressing/configuration
    • Communication (data/audio) with other controlers via ETH-LAN or the station bus POF (max. 64)
    • Max. number of (logical) groups: 250 (per system)
    Service functions:
    • Software download for system components (where possible), firmware updating, remote maintenance/SNMP-fct (with PC), basic commissioning
    • SD card slot for future firmware or licence updates
    • Connection board for surface-mounted assembly
    • Centralised and decentralised installation
    Security features:
    • Data preservation in case of power failure in accordance with DIN VDE 0834-1: 2016-06 (UPS required)
    • Option for redundant power supply via secondary feed
    • Local emergency operation mode in case of failure of the system master controler
    • Sequential monitoring of the connected active components, additional controlers in the system network and the PC communication in accordance with DIN VDE 0834-1: 2016-06
    • 1 x relay contact for reporting faults (NCC / NOC)
    • Galvanic separation from other control units through ETH-LAN or POF connection
    • Status display via LEDs
    • Flash for data storage of the system
    Scope of delivery

    Systevo Control, accessory set (terminals, cable fasteners).

    Accessories

    72700C1 field bus card (FBC) System 99.

    72700D1 field bus card (FBC) System 95.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • 0 to 60°C
    • Minimum storage temperature (°C)
      • 0
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (kg)
      • 1.1
    • Dimensions
      • W: 278 mm H: 192 mm D: 60 mm

    Electrical Specifications

    • Quiescent current @ 24 V DC (mA)
      • 180
    • Operating voltage (A)
      • 24 VDC + / -10 %
    • Current consumption (mA)
      • < 270

    Features

    • Packing unit
      • Accessory Set (Terminals and Cable Fasteners)
      • Systevo Control
    • Features & Benefits
      • 1 x Relay Contact for Reporting Faults (NCC/NOC)
      • Centralised and Decentralised Installation
      • Communication (Data/Audio) with Other Controllers via ETH-LAN or the Station Bus POF (Max. 64)
      • Connection Board for Surface-Mounted Assembly
      • Data Preservation in Case of Power Failure in Accordance with DIN VDE 0834-1: 2016-06 (UPS Required)
      • Flash for Data Storage of the System
      • Galvanic Separation from Other Control Units Through ETH-LAN or POF Connection
      • Local Emergency Operation Mode in Case of Failure of the System Master Controller
      • Max. Number of (Logical) Groups: 250 (per System)
      • Operation as Master/Slave Controller Depending on the Addressing/Configuration
      • Option for Redundant Power Supply via Secondary Feed
      • Sequential Monitoring of the Connected Active Components Additional Controllers in the System Network and the PC Communication in Accordance with DIN VDE 0834-1: 2016-06
      • Software Download for System Components (where Possible), Firmware Updating, Remote Maintenance/SNMP-FCT (with PC), Basic Commissioning, SD Card Slot for Future Firmware or Licence Updates
      • Status Display via LEDs
    • Color
      • Gray (RAL7035)

    Technical Specifications

    • Mounting
      • Wall
    • Contact load relay
      • 1 A/30 VDC

    Material Specifications

    • Material
      • PC + ABS-FR/PC

    Standards & Certifications

    • Approval
      • DIN VDE 0834-1: 2016-06

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • 0 to 60°C
    • Minimum storage temperature (°C)
      • 0
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (kg)
      • 1.1
    • Dimensions
      • W: 278 mm H: 192 mm D: 60 mm

    Electrical Specifications

    • Quiescent current @ 24 V DC (mA)
      • 180
    • Operating voltage (A)
      • 24 VDC + / -10 %
    • Current consumption (mA)
      • < 270

    Features

    • Packing unit
      • Accessory Set (Terminals and Cable Fasteners)
      • Systevo Control
    • Features & Benefits
      • 1 x Relay Contact for Reporting Faults (NCC/NOC)
      • Centralised and Decentralised Installation
      • Communication (Data/Audio) with Other Controllers via ETH-LAN or the Station Bus POF (Max. 64)
      • Connection Board for Surface-Mounted Assembly
      • Data Preservation in Case of Power Failure in Accordance with DIN VDE 0834-1: 2016-06 (UPS Required)
      • Flash for Data Storage of the System
      • Galvanic Separation from Other Control Units Through ETH-LAN or POF Connection
      • Local Emergency Operation Mode in Case of Failure of the System Master Controller
      • Max. Number of (Logical) Groups: 250 (per System)
      • Operation as Master/Slave Controller Depending on the Addressing/Configuration
      • Option for Redundant Power Supply via Secondary Feed
      • Sequential Monitoring of the Connected Active Components Additional Controllers in the System Network and the PC Communication in Accordance with DIN VDE 0834-1: 2016-06
      • Software Download for System Components (where Possible), Firmware Updating, Remote Maintenance/SNMP-FCT (with PC), Basic Commissioning, SD Card Slot for Future Firmware or Licence Updates
      • Status Display via LEDs
    • Color
      • Gray (RAL7035)

    Technical Specifications

    • Mounting
      • Wall
    • Contact load relay
      • 1 A/30 VDC

    Material Specifications

    • Material
      • PC + ABS-FR/PC

    Standards & Certifications

    • Approval
      • DIN VDE 0834-1: 2016-06

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20%
    • Weight (kg) : 1.1
    • Storage Temperature : 0 to 60°C
    • Quiescent current @ 24 V DC (mA) : 180
    • Packing unit : Accessory Set (Terminals and Cable Fasteners)|Systevo Control
    • Operating voltage (A) : 24 VDC + / -10 %
    • Mounting : Wall
    • Minimum storage temperature (°C) : 0
    • Minimum ambient temperature (°C) : 5
    • Material : PC + ABS-FR/PC
    • Industry : Healthcare
    • Features & Benefits : 1 x Relay Contact for Reporting Faults (NCC/NOC)|Centralised and Decentralised Installation|Communication (Data/Audio) with Other Controllers via ETH-LAN or the Station Bus POF (Max. 64)|Connection Board for Surface-Mounted Assembly|Data Preservation in Case of Power Failure in Accordance with DIN VDE 0834-1: 2016-06 (UPS Required)|Flash for Data Storage of the System|Galvanic Separation from Other Control Units Through ETH-LAN or POF Connection|Local Emergency Operation Mode in Case of Failure of the System Master Controller|Max. Number of (Logical) Groups: 250 (per System)|Operation as Master/Slave Controller Depending on the Addressing/Configuration|Option for Redundant Power Supply via Secondary Feed|Sequential Monitoring of the Connected Active Components Additional Controllers in the System Network and the PC Communication in Accordance with DIN VDE 0834-1: 2016-06|Software Download for System Components (where Possible), Firmware Updating, Remote Maintenance/SNMP-FCT (with PC), Basic Commissioning, SD Card Slot for Future Firmware or Licence Updates|Status Display via LEDs
    • Dimensions : W: 278 mm H: 192 mm D: 60 mm
    • Current consumption (mA) : < 270
    • Contact load relay : 1 A/30 VDC
    • Color : Gray (RAL7035)
    • Approval : DIN VDE 0834-1: 2016-06
    • Ambient Temperature : 5 to 40°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list