/content/sps/ca/en/search-results.html

    systevo legacy

    72575Z1 Connection Board for EM 340, Silver

    Connection board for room electronics module EM 340.

    Overview

    This product is no longer available

    Part Number: 72575Z1

    Connection board for room electronics module EM 340. Optimised installation and wiring due to fixed screw terminals. Prepared for mounting the relay module with buzzer unit.

    Specifications

    Features

    • Color
      • Silver (RAL9006)
    • Features & Benefits
      • Optimised Installation and Wiring Due to Fixed Screw Terminals
      • Prepared for Mounting the Relay Module with Buzzer Unit

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module EM 340

    Dimensions & Weight

    • Dimensions
      • W: 115 mm H: 110 mm D: 25 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Silver (RAL9006)
    • Features & Benefits
      • Optimised Installation and Wiring Due to Fixed Screw Terminals
      • Prepared for Mounting the Relay Module with Buzzer Unit

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module EM 340

    Dimensions & Weight

    • Dimensions
      • W: 115 mm H: 110 mm D: 25 mm

    Others

    • Industry
      • Healthcare
    • Color : Silver (RAL9006)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Connection Board for Room Electronic Module EM 340
    • Features & Benefits : Optimised Installation and Wiring Due to Fixed Screw Terminals|Prepared for Mounting the Relay Module with Buzzer Unit
    • Dimensions : W: 115 mm H: 110 mm D: 25 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list