/content/sps/ca/en/search-results.html

    systevo legacy

    72571Z2 Connection Board

    Connection board for the room electronic module 72571xx and 72573xx.

    Overview

    This product is no longer available

    Part Number: 72571Z2

    Connection board for the room electronic module: 72571P1, 72571Z1, 72571Z2, and 72573xx.

    Scope of delivery

    Connection board, connection terminals.

    Specifications

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • Connection Board
      • Connection Terminals

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module 72571xx and 72573xx

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • Connection Board
      • Connection Terminals

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module 72571xx and 72573xx

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Packing unit : Connection Board|Connection Terminals
    • For Use With : Connection Board for Room Electronic Module 72571xx and 72573xx
    • Dimensions : W: 158 mm H: 110 mm D: 35 mm
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list