/content/sps/ca/en/search-results.html

    mobile units

    790D520 DECT-Telephone Series D5, Alarm

    Robust DECT end device, which is optimized for use in care facilities.

    Overview

    Part Number: 790D520

    Like item 790D500, however, in addition, with an alarm button and extended memory for up to 20 text messages (> 150 characters). Automatic selection when pressing the alarm button of a preprogrammed phone number. Prepared for the display of messages in different colors as well as with special symbols (planning in future firmware of the central processing unit, functional support of the call system necessary).

    Features
    • DECT telephone incl. battery
    • Impact-resistant housing
    • Headphone port
    • Auxiliary loudspeaker
    • 7-line color display
    • Keypad and control keys
    • Memory for 10 text messages (32 characters each)
    • Address book (200 entries with 1000 numbers)
    • Call list
    • 13 menu languages
    • Vibration device
    • Different call signals
    • Alarm button
    • Certifications: TBR6(DECT RF), TBR22(GAP), EMC ETS300329, CE
    Additional information

    The service life of a rechargeable battery depends on how often the battery has been charged (max. approx. 500 charging cycles). With 2 charges per day, this corresponds to approx. 12 months. In order to enable the maximum service life of the rechargeable battery, the charging process must always be fully completed. The charging process should only be started if the battery display is nearly empty.

    (approx. 20 %). If the standby time becomes too short, the rechargeable battery should be replaced.

    The DECT terminal device cannot be operated on a Clino Call DECT central unit (installations before 2012). Contact our sales representative to work out a suitable solution for you.

    Accessories

    790D501 - Battery for DECT telephone series D5.

    790D503 - Leather case for DECT telephone series D5.

    790D510 - Charging cradle for DECT telephone series D5.

    Specifications

    Battery & Charging

    • Battery Type
      • Lithium-Ion

    Dimensions & Weight

    • Weight (kg)
      • 0.14
    • Dimensions
      • L: 53 mm H: 152 mm D: 27 mm

    Technical Specifications

    • Technical Data
      • Automatic Selection when Pressing the Alarm Button of a Preprogrammed Phone Number
      • Like Item 790D500, However, in Addition, with an Alarm Button and Extended Memory for Up to 20 Text Messages (> 150 Characters)
      • Prepared for the Display of Messages in Different Colors as well as with Special Symbols (Planning in Future Firmware of the Central Processing Unit, Functional Support of the Call System Necessary)
    • Screen diagonal
      • 4.5 cm
    • Frequency Range
      • 1880 to 1900 MHz

    Features

    • Includes
      • Battery
    • Features & Benefits
      • 13 Menu Languages
      • 7-Line Color Display
      • Alarm Button
      • Auxiliary Loudspeaker
      • Call List
      • Different Call Signals
      • Headphone Port
      • Impact-Resistant Housing
      • Keypad and Control Keys
      • Vibration Device
    • Display
      • 7-Row Illuminated Color

    Standards & Certifications

    • Certification
      • CE
      • EMC ETS300329
      • TBR22 (GAP)
      • TBR6 (DECT RF)

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Others

    • Industry
      • Healthcare

    Battery & Charging

    • Battery Type
      • Lithium-Ion

    Dimensions & Weight

    • Weight (kg)
      • 0.14
    • Dimensions
      • L: 53 mm H: 152 mm D: 27 mm

    Technical Specifications

    • Technical Data
      • Automatic Selection when Pressing the Alarm Button of a Preprogrammed Phone Number
      • Like Item 790D500, However, in Addition, with an Alarm Button and Extended Memory for Up to 20 Text Messages (> 150 Characters)
      • Prepared for the Display of Messages in Different Colors as well as with Special Symbols (Planning in Future Firmware of the Central Processing Unit, Functional Support of the Call System Necessary)
    • Screen diagonal
      • 4.5 cm
    • Frequency Range
      • 1880 to 1900 MHz

    Features

    • Includes
      • Battery
    • Features & Benefits
      • 13 Menu Languages
      • 7-Line Color Display
      • Alarm Button
      • Auxiliary Loudspeaker
      • Call List
      • Different Call Signals
      • Headphone Port
      • Impact-Resistant Housing
      • Keypad and Control Keys
      • Vibration Device
    • Display
      • 7-Row Illuminated Color

    Standards & Certifications

    • Certification
      • CE
      • EMC ETS300329
      • TBR22 (GAP)
      • TBR6 (DECT RF)

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Others

    • Industry
      • Healthcare
    • Battery Type : Lithium-Ion
    • Weight (kg) : 0.14
    • Technical Data : Automatic Selection when Pressing the Alarm Button of a Preprogrammed Phone Number|Like Item 790D500, However, in Addition, with an Alarm Button and Extended Memory for Up to 20 Text Messages (> 150 Characters)|Prepared for the Display of Messages in Different Colors as well as with Special Symbols (Planning in Future Firmware of the Central Processing Unit, Functional Support of the Call System Necessary)
    • Screen diagonal : 4.5 cm
    • Industry : Healthcare
    • Includes : Battery
    • Frequency Range : 1880 to 1900 MHz
    • Features & Benefits : 13 Menu Languages|7-Line Color Display|Alarm Button|Auxiliary Loudspeaker|Call List|Different Call Signals|Headphone Port|Impact-Resistant Housing|Keypad and Control Keys|Vibration Device
    • Display : 7-Row Illuminated Color
    • Dimensions : L: 53 mm H: 152 mm D: 27 mm
    • Certification : CE|EMC ETS300329|TBR22 (GAP)|TBR6 (DECT RF)
    • Brand : Honeywell - Systevo Call Ackermann
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list