/content/sps/ca/en/search-results.html

    standalone call systems

    790P635A A-RFID Positioning Beacon

    Standalone LF positioning beacon for transmitting location information.

    Overview
    It allows portable devices in a Systevo Call Wireless system equipped with positioning capabilities to obtain precise location information in an indoor environment. Each A-POS beacon can manage a location address (ID) and an antenna. Two different antenna types are available: Loop antenna or A-FA (ferrite antenna). It contains an input contact (NOC/NCC) to manage antenna activation (magnetic door contact). The A-POS can also be used to monitor a door to trigger a dementia or wandering alarm.
    Specifications

    Dimensions & Weight

    • Dimensions
      • L: 86 mm H: 86 mm D: 26 mm
    • Weight (g)
      • 85

    Technical Specifications

    • Technology
      • Configuration by switches and jumpers, Up to 65,000 combinations of position IDs
      • Input contact to manage antenna activation to avoid interference and save energy
      • Interface to communicate its status to radio receivers
      • Output relay for status notification
      • Synchronization input to avoid any interference with other terminals
      • Tamper contact that triggers an alert if the A-POS is removed
      • Wireless monitoring: equipped with a wireless radio
    • Range
      • Coverage area: 1 to 4 m (depending on the type of antenna used)

    Electrical Specifications

    • Power Consumption
      • 300 mA @24V DC

    Features

    • Mounting
      • Wall
    • Includes
      • A-POS Terminal and Mounting Bracket

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • L: 86 mm H: 86 mm D: 26 mm
    • Weight (g)
      • 85

    Technical Specifications

    • Technology
      • Configuration by switches and jumpers, Up to 65,000 combinations of position IDs
      • Input contact to manage antenna activation to avoid interference and save energy
      • Interface to communicate its status to radio receivers
      • Output relay for status notification
      • Synchronization input to avoid any interference with other terminals
      • Tamper contact that triggers an alert if the A-POS is removed
      • Wireless monitoring: equipped with a wireless radio
    • Range
      • Coverage area: 1 to 4 m (depending on the type of antenna used)

    Electrical Specifications

    • Power Consumption
      • 300 mA @24V DC

    Features

    • Mounting
      • Wall
    • Includes
      • A-POS Terminal and Mounting Bracket

    Others

    • Industry
      • Healthcare
    • Dimensions : L: 86 mm H: 86 mm D: 26 mm
    • Weight (g) : 85
    • Technology : Configuration by switches and jumpers, Up to 65,000 combinations of position IDs|Input contact to manage antenna activation to avoid interference and save energy|Interface to communicate its status to radio receivers|Output relay for status notification|Synchronization input to avoid any interference with other terminals|Tamper contact that triggers an alert if the A-POS is removed|Wireless monitoring: equipped with a wireless radio
    • Range : Coverage area: 1 to 4 m (depending on the type of antenna used)
    • Power Consumption : 300 mA @24V DC
    • Mounting : Wall
    • Industry : Healthcare
    • Includes : A-POS Terminal and Mounting Bracket
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list