/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    software licenses

    Upgrade license SRD to SRT (5 dev.)

    License for up to 5 Systevo Room Displays (SRD) to activate extended intercom and additional integrated features.

    Overview
    Part Number:79SW472

    License for up to 5 Systevo Room Displays (SRD) to activate extended intercom and additional integrated features.
    This allows the selected Systevo Room Display to be upgraded and easily transformed into a Systevo Room Terminal (SRT), adopting same features and characteristics.
    The licence activates built-in loudspeaker and microphone for two-way intercom communication in hands-free mode (full duplex) and announcements reception via bus technology, enabling as well the upgraded Systevo Room Display(s) to support bed-wise speech communication in combination with an optional bed unit and patient handset.
    Additional soft buttons for Doctor Call and Presence 2 are also activated by this license.
    The extended functions are assigned to the Systevo Room Display(s) during the configuration of the care communication system.
    Use in conjunction with the System Release version V12.14 or higher and as of firmware 12.14 of the central control units.
    The license is activated/managed by the system workstation/server.

    License per 5 devices for the following functions:
    • Activation and assignment to a Systevo Room Display for:
    • Intercom functions
    • Announcements feature (as receiver)
    • Soft buttons: 2 x integrated on the capacitive touch display for Doctor Call and Presence 2


    Additional information:
    Usage of the license in conjunction with the items 765M430, 765M430A, 765M440, 765M440A, 765M450, 765M530, 765M550
    Valid from System Release V12.14 and above.
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79SW472
    SRD Upgrade to SRT lic. 5 dev.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-srt-front
    79SW472
    SRD Upgrade to SRT lic. 5 dev.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-srt-front