/content/sps/ca/en/search-results.html

    software licenses

    79SW412 Extension License for 4 Callback Channels

    Extension license to provide up to 4 incoming SIP channels for 3rd party intercom (Wi-Fi / DECT), allowing callback intercom functionality for process optimization, improving caregiver workflows in care facilities.

    Overview

    Part Number: 79SW412

    Extension license to provide up to 4 incoming SIP channels for 3rd party intercom (Wi-Fi / DECT), allowing callback intercom functionality for process optimization, improving caregiver workflows in care facilities.

    Features

    Configuration of up to 4 SIP voice channels for the "

    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Extension License for 4 Callback Channels

    Technical Specifications

    • Technical Data
      • Up to 4 Incoming SIP Channels for 3rd Party Intercom (Wi-Fi/DECT)

    Features

    • License Support
      • Recommended for Systems with Up To 400 Rooms
    • Functions
      • Callback Intercom Functionality for Process Optimization
      • Improving Caregiver Workflows in Care Facilities

    Applications & Compatibility

    • Compatibility
      • An Existing System License (p. n. 79SW40x) is Mandatory to be Present

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Extension License for 4 Callback Channels

    Technical Specifications

    • Technical Data
      • Up to 4 Incoming SIP Channels for 3rd Party Intercom (Wi-Fi/DECT)

    Features

    • License Support
      • Recommended for Systems with Up To 400 Rooms
    • Functions
      • Callback Intercom Functionality for Process Optimization
      • Improving Caregiver Workflows in Care Facilities

    Applications & Compatibility

    • Compatibility
      • An Existing System License (p. n. 79SW40x) is Mandatory to be Present

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Technical Data : Up to 4 Incoming SIP Channels for 3rd Party Intercom (Wi-Fi/DECT)
    • Product Type : Extension License for 4 Callback Channels
    • License Support : Recommended for Systems with Up To 400 Rooms
    • Industry : Healthcare
    • Functions : Callback Intercom Functionality for Process Optimization|Improving Caregiver Workflows in Care Facilities
    • Compatibility : An Existing System License (p. n. 79SW40x) is Mandatory to be Present
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list