/content/sps/ca/en/search-results.html

    patient room components

    88880C3N Cover Plate for Pneumatic Call Unit

    88880C3N Cover plate for pneumatic call unit

    Overview

    Part Number: 88880C3N

    Cover plate for pneumatic call unit.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Pneumatic Call Unit
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Pneumatic Call Unit

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Pneumatic Call Unit
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Pneumatic Call Unit

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Type Of Protection : IPx4
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Pneumatic Call Unit
    • Features : Cover Plate for Pneumatic Call Unit|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    88880C3N
    Cover plate for pneumatic call unit
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-n88880c3-xxxxx-gefr-sf3c-00
    88880C3N
    Cover plate for pneumatic call unit
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-n88880c3-xxxxx-gefr-sf3c-00