patient room components
74920Z1 Room Terminal Connection Board for SRT/SRD
Connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to provide the required nurse call system and control functions in the resident/patient room according to the nurse call standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- Honeywell
Electrical Specifications
- Current consumption @ 24 V DC (mA)
- < 21
- Quiescent current @ 24 V DC (mA)
- 21
- Power Supply
- 24 VDC
Operating Characteristics
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air Humidity
- < 10% RH
Features
- Features & Benefits
- Call Input/Output: 1x I/O
- Configuration: via Data Service
- Connection Terminals: Color-Coded for Up to 3X 0.6 mm (2 X 0.8 mm) Wires (Rigid)
- Cyber-Security: Firewall and Secured Boot Loader Function
- Durability
- Fire Protection Class V0
- Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
- Halogen-Free
- Heat-Resistant
- High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
- Impact-Resistant
- Inputs/Outputs: 24 VDC Power Supply
- Longevity
- Plastic Compound (PC + ABS-FR) with Matt Finish
- Stability
- Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
- System Architecture: Processor/OS: Embedded µc System
- UV-Resistant
- Color
- White (RAL 9016)
Technical Specifications
- Connection terminal
- Color-Coded for up to 3x 0.6mm (2x 0.8mm) Rigid
- Requirements
- Configuration: via Data Service
- Cyber Security: Firewall
- Secure Boot Loader Function
- System Architecture: Processor/OS: Embedded µC System
- Inputs
- ABUS/ZBUS: 1x RS487 (500m each)
- Call Input/Output: 1x I/O
- DBUS: 2x RS487 (200m Each) for 4 Participants Each
- RABUS: 1x RS487 (200m Each)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Applications & Compatibility
- Compatibility
- Systevo Room Display (SRD)
- Systevo Room Terminal (SRT)
Dimensions & Weight
- Weight (g)
- 111
- Dimensions
- W: 94.3 mm H: 146 mm D: 25.5 mm
Material Specifications
- Material
- PC + ABS - FR
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Electrical Specifications
- Current consumption @ 24 V DC (mA)
- < 21
- Quiescent current @ 24 V DC (mA)
- 21
- Power Supply
- 24 VDC
Operating Characteristics
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air Humidity
- < 10% RH
Features
- Features & Benefits
- Call Input/Output: 1x I/O
- Configuration: via Data Service
- Connection Terminals: Color-Coded for Up to 3X 0.6 mm (2 X 0.8 mm) Wires (Rigid)
- Cyber-Security: Firewall and Secured Boot Loader Function
- Durability
- Fire Protection Class V0
- Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
- Halogen-Free
- Heat-Resistant
- High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
- Impact-Resistant
- Inputs/Outputs: 24 VDC Power Supply
- Longevity
- Plastic Compound (PC + ABS-FR) with Matt Finish
- Stability
- Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
- System Architecture: Processor/OS: Embedded µc System
- UV-Resistant
- Color
- White (RAL 9016)
Technical Specifications
- Connection terminal
- Color-Coded for up to 3x 0.6mm (2x 0.8mm) Rigid
- Requirements
- Configuration: via Data Service
- Cyber Security: Firewall
- Secure Boot Loader Function
- System Architecture: Processor/OS: Embedded µC System
- Inputs
- ABUS/ZBUS: 1x RS487 (500m each)
- Call Input/Output: 1x I/O
- DBUS: 2x RS487 (200m Each) for 4 Participants Each
- RABUS: 1x RS487 (200m Each)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Applications & Compatibility
- Compatibility
- Systevo Room Display (SRD)
- Systevo Room Terminal (SRT)
Dimensions & Weight
- Weight (g)
- 111
- Dimensions
- W: 94.3 mm H: 146 mm D: 25.5 mm
Material Specifications
- Material
- PC + ABS - FR
Others
- Industry
- Healthcare
- Brand : Honeywell
- Current consumption @ 24 V DC (mA) : < 21
- Quiescent current @ 24 V DC (mA) : 21
- Storage Temperature : -20 to 70°C
- Features & Benefits : Call Input/Output: 1x I/O|Configuration: via Data Service|Connection Terminals: Color-Coded for Up to 3X 0.6 mm (2 X 0.8 mm) Wires (Rigid)|Cyber-Security: Firewall and Secured Boot Loader Function|Durability|Fire Protection Class V0|Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)|Halogen-Free|Heat-Resistant|High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction|Impact-Resistant|Inputs/Outputs: 24 VDC Power Supply|Longevity|Plastic Compound (PC + ABS-FR) with Matt Finish|Stability|Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)|System Architecture: Processor/OS: Embedded µc System|UV-Resistant
- Connection terminal : Color-Coded for up to 3x 0.6mm (2x 0.8mm) Rigid
- Ambient Temperature : 5 to 40°C
- Type Of Protection : Fire Protection Class V0
- Compatibility : Systevo Room Display (SRD)|Systevo Room Terminal (SRT)
- Requirements : Configuration: via Data Service|Cyber Security: Firewall|Secure Boot Loader Function|System Architecture: Processor/OS: Embedded µC System
- Power Supply : 24 VDC
- Air Humidity : < 10% RH
- Weight (g) : 111
- Dimensions : W: 94.3 mm H: 146 mm D: 25.5 mm
- Material : PC + ABS - FR
- Industry : Healthcare
- Inputs : ABUS/ZBUS: 1x RS487 (500m each)|Call Input/Output: 1x I/O|DBUS: 2x RS487 (200m Each) for 4 Participants Each|RABUS: 1x RS487 (200m Each)
- Color : White (RAL 9016)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In