/content/sps/ca/en/search-results.html

    patient room components

    70006D Call Button for Pneumatic Actuation

    Call button for pneumatic actuation for connection to the electronics module or room terminal via a passive input.

    Overview

    Part Number: 70006D

    Call button for pneumatic actuation for connection to the electronics module or room terminal via a passive input.

    Superordinate room identification signal displayed after call activation. Function monitoring is carried out by the electronic module or room terminal (call circuit monitoring).

    Features
    • 4 m insulating material tube with rubber ball
    • 1 reassurance lamp - red
    Accessories

    88880C3N Cover for pneumatic call buttons.

    Specifications

    Material Specifications

    • Version
      • For Normally Closed and Open-Circuit System

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Applications & Compatibility

    • For Use With
      • Pneumatic Actuation

    Dimensions & Weight

    • Weight (g)
      • 193
    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Features

    • Features
      • 1 Re-assurance Lamp - (Red)
      • 4m Insulating Material Tube with Rubber Ball

    Others

    • Industry
      • Healthcare

    Material Specifications

    • Version
      • For Normally Closed and Open-Circuit System

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Applications & Compatibility

    • For Use With
      • Pneumatic Actuation

    Dimensions & Weight

    • Weight (g)
      • 193
    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Features

    • Features
      • 1 Re-assurance Lamp - (Red)
      • 4m Insulating Material Tube with Rubber Ball

    Others

    • Industry
      • Healthcare
    • Version : For Normally Closed and Open-Circuit System
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • For Use With : Pneumatic Actuation
    • Weight (g) : 193
    • Dimensions : W: 71 mm H: 71 mm
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • Features : 1 Re-assurance Lamp - (Red)|4m Insulating Material Tube with Rubber Ball
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    70006D
    Call button for pneumatic actuation
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-70006d-xxxxx-gefr-sf3c-01
    70006D
    Call button for pneumatic actuation
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-70006d-xxxxx-gefr-sf3c-01