/content/sps/ca/en/search-results.html

    duty room components

    88885G3 Cover Plate for Systevo Connection Unit

    Cover plate, with a plug opening, for Systevo Connection Unit for IP communication center for duty room (SCVIP).

    Overview

    Part Number: 88885G3

    Cover plate, with a plug opening, for Systevo Connection Unit for IP communication center for duty room (SCVIP).

    Features

    Special material properties:

    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • Impact resistance
    • Heat resistance
    • Strength
    • Longevity
    • Durability
    • Flame protection (fire protection class V0)
    • Halogen free
    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • -10 to 50°C
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10

    Standards & Certifications

    • Type Of Protection
      • V0 (Fire Protection)

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • -10 to 50°C
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10

    Standards & Certifications

    • Type Of Protection
      • V0 (Fire Protection)

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : -10 to 50°C
    • Type Of Protection : V0 (Fire Protection)
    • Storage Temperature : -20 to 60°C
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL 9016)
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    88885G3
    Cover Plate for Wall unit for SCVIP Desktop Version
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc-8888x-scvip-connection-unit-coverplate-front
    88885G3
    Cover Plate for Wall unit for SCVIP Desktop Version
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc-8888x-scvip-connection-unit-coverplate-front