/content/sps/ca/en/search-results.html

    duty room components

    72590L0 Insert for front cover for SEM

    Insert (5 pcs.) to replace the translucent light segment in the frontcover (white) of the Systevo Electronic module.

    Overview

    Part Number: 72590L0

    Insert (5 pcs.) to replace the translucent light segment in the frontcover (white) of the Systevo Electronic module. Deactivation of the RGB-LEDs in the SEM required.

    Features

    Special material properties:
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    Scope of delivery

    5 pieces

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Standards & Certifications

    • Type Of Protection
      • IP20
      • V0 (Fire Protection)

    Technical Specifications

    • Requirements
      • Deactivation of the RGB-LEDs in the SEM Required
    • Mounting
      • In the Front Cover SEM

    Features

    • Packing unit
      • 5 pieces
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White

    Dimensions & Weight

    • Dimensions
      • W: 79 mm H: 61 mm D: 18 mm

    Applications & Compatibility

    • Compatibility
      • SEM

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Standards & Certifications

    • Type Of Protection
      • IP20
      • V0 (Fire Protection)

    Technical Specifications

    • Requirements
      • Deactivation of the RGB-LEDs in the SEM Required
    • Mounting
      • In the Front Cover SEM

    Features

    • Packing unit
      • 5 pieces
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White

    Dimensions & Weight

    • Dimensions
      • W: 79 mm H: 61 mm D: 18 mm

    Applications & Compatibility

    • Compatibility
      • SEM

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20%
    • Type Of Protection : IP20|V0 (Fire Protection)
    • Storage Temperature : -20 to 70°C
    • Requirements : Deactivation of the RGB-LEDs in the SEM Required
    • Packing unit : 5 pieces
    • Mounting : In the Front Cover SEM
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • Dimensions : W: 79 mm H: 61 mm D: 18 mm
    • Compatibility : SEM
    • Color : White
    • Brand : Honeywell
    • Ambient Temperature : 5 to 40°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    72590L0
    Dummy cover for Systevo Electronic Module - White
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-72590l0
    72590L0
    Dummy cover for Systevo Electronic Module - White
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-72590l0