central components
72800Z1 19 inch Rack Mounting Accessory
72800Z1 is a 19 inch rack mounting accessory for Systevo Control IP+. The system rack accepts a maximum of three Systevo Control IP+ units mounted together in a standard 19 in distribution cabinet.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72800Z1
System rack for mounting a maximum of 3 Systevo Control IP+ in a 19 distribution cabinet. Integrates a Top-Hat Rail and cabling routing ducts. Supplied as a kit.
Features
- Color
- Black
- Features & Benefits
- Integrates a Top-Hat Rail and Cabling Routing Ducts
- System Rack for Mounting a Maximum of 3 Systevo Control IP+ in a 19 in Distribution Cabinet
Dimensions & Weight
- Weight (g)
- 3150
- Dimensions
- W: 480 mm H: 222 mm D: 250 mm
Technical Specifications
- Mounting
- 19 in Distribution Cabinet
Material Specifications
- Material
- Steel (Ducts in PVC)
Others
- Industry
- Healthcare
Features
- Color
- Black
- Features & Benefits
- Integrates a Top-Hat Rail and Cabling Routing Ducts
- System Rack for Mounting a Maximum of 3 Systevo Control IP+ in a 19 in Distribution Cabinet
Dimensions & Weight
- Weight (g)
- 3150
- Dimensions
- W: 480 mm H: 222 mm D: 250 mm
Technical Specifications
- Mounting
- 19 in Distribution Cabinet
Material Specifications
- Material
- Steel (Ducts in PVC)
Others
- Industry
- Healthcare
- Color : Black
- Weight (g) : 3150
- Mounting : 19 in Distribution Cabinet
- Material : Steel (Ducts in PVC)
- Industry : Healthcare
- Features & Benefits : Integrates a Top-Hat Rail and Cabling Routing Ducts|System Rack for Mounting a Maximum of 3 Systevo Control IP+ in a 19 in Distribution Cabinet
- Dimensions : W: 480 mm H: 222 mm D: 250 mm
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In