/content/sps/ca/en/search-results.html

    central components

    72641Z1 Connection Board for Contact Interface

    Connection board for contact interface including connecting terminals

    Overview

    Part Number: 72641Z1

    Connection board for contact interface including connecting terminals.

    Accessories

    88899A - Additional fastener for top-hat rail mounting.

    Specifications

    Applications & Compatibility

    • Application
      • Contact Interface Including Connecting Terminals

    Technical Specifications

    • Interface
      • Contact

    Features

    • Includes
      • 88899A - Additional Fastener for Top-Hat Rail Mounting

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Contact Interface Including Connecting Terminals

    Technical Specifications

    • Interface
      • Contact

    Features

    • Includes
      • 88899A - Additional Fastener for Top-Hat Rail Mounting

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Contact Interface Including Connecting Terminals
    • Interface : Contact
    • Industry : Healthcare
    • Includes : 88899A - Additional Fastener for Top-Hat Rail Mounting
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list