Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Portable Calibration Stations

MicroDock II Dock Calibration System 3 inlet 1 fresh air 2 calibration

MicroDock II Dock Calibration System

Overview
BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
The most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors.Product OverviewThe most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors is through the MicroDock II automated test and calibration system. Fully portable and easily expandable, the MicroDock II requires no computer and provides simultaneous management of up to six modules. Minimize expenses and maximize productivity with the MicroDock II.Features & Benefits: • Quick and easy compliance - automatically maintain accurate records • Automatic bump testing, calibration, record keeping and charging • One base station with one AC outlet supports up to six modules to suit your application • Verifies proper performance of detectors • Reduces maintenance costs • Device management with Honeywell Safety SuiteQuick Specs: • Size 8.3 x 10.4 x 3.2 in. / 21.2 x 26.3 x 8.2 cm (base station plus one docking module) • Power supply 6V wall adaptor or four C-cell batteries • Real-time clock provides time and date stamp for “last calibration” and “last bump test” data • Data storage Automatic (instrument and base station) • MultiMediaCard data storage system
Specifications

Brand

  • Brand
    • BW

Category

  • Sub-Category
    • Docks

Features & Benefits

  • Features & Benefits
    • Fully automatic

Flow Rate

  • Flow Rate
    • 300 millilitre per minute

Options

  • User Options
    • One touch bump-test initiation

Warranty

  • Warranty
    • Full two year warranty

Wireless

  • Wireless Technology
    • Direct cable (RJ-45 10/100 Base T port)

Additional Specifications

  • Power Supply
    • 6V wall adaptor or four C-cell batteries

Others

  • Weight
    • 2.15 US Pound
  • Data Storage Capacity
    • 128 megabyte

Brand

  • Brand
    • BW

Category

  • Sub-Category
    • Docks

Features & Benefits

  • Features & Benefits
    • Fully automatic

Flow Rate

  • Flow Rate
    • 300 millilitre per minute

Options

  • User Options
    • One touch bump-test initiation

Warranty

  • Warranty
    • Full two year warranty

Wireless

  • Wireless Technology
    • Direct cable (RJ-45 10/100 Base T port)

Additional Specifications

  • Power Supply
    • 6V wall adaptor or four C-cell batteries

Others

  • Weight
    • 2.15 US Pound
  • Data Storage Capacity
    • 128 megabyte
  • Brand : BW
  • Weight : 2.15 US Pound
  • Data Storage Capacity : 128 megabyte
  • Sub-Category : Docks
  • Features & Benefits : Fully automatic
  • Flow Rate : 300 millilitre per minute
  • User Options : One touch bump-test initiation
  • Warranty : Full two year warranty
  • Wireless Technology : Direct cable (RJ-45 10/100 Base T port)
  • Power Supply : 6V wall adaptor or four C-cell batteries

Showing 1 to 1 of 1 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
137805-L3
DOCK2-3-1C6K-00-G
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
137805-L3
DOCK2-3-1C6K-00-G
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro