/content/sps/ca/en/search-results.html

    photoionization detectors pid

    MiniRAE 3000 + Portable Handheld VOC Monitor

    The most advanced wireless handheld VOC monitor with parts per million measurement

    Overview
    Whether for industrial hygiene, leak detection, or HazMat response, the MiniRAE 3000 + delivers one of the most advanced VOC monitoring capabilities on the market. With a photoionization detector (PID) that has an extended detection range from 0-15,000 ppm, a rapid three-second response time, built-in correction factors for more than 200 compounds, patented auto-cleaning sensor technology and Reflex PID Technology™, the MiniRAE 3000 + can measure one of the highest levels of ionizable chemicals available on the market.
    The powerful sample pump draws through up to 100 feet of tubing horizontally or vertically. A built-in flashlight to help navigate in darker environments and an IP 65/67 dust-tight and water-proof housing all add up to a device that performs reliably even in harsh conditions.
    MiniRAE 3000 + is solution oriented through multiple connected options. A dedicated mobile APP has been developed for Remediation engineers and Industrial Hygienists. Instrument is also available with real time connectivity which can relay readings and alarm status up to 2 miles to a RAELink 3 wireless transmitter.
    Features and Benefits:
    • Most advanced handheld VOC monitor on the market
    • PID measures from 0-15,000 ppm
    • 3-second response
    • Humidity compensation
    • Patented PID lamp auto-cleaning technology
    • Patented Reflex PID Technology™
    • Optional Mesh Radio for ConneXT compatibility
    • Optional built-in Bluetooth transmitter that transmits real-time data up to 2 miles with RAELink3 wireless router
    • Optional BLE Module
    • Sample pump draws from up to 100 feet
    • Correction factors for more than 200 compounds
    • Built-in flashlight
    • IP 65/67 water-proof and dust-tight
    • Logs up to 6 months of data at 1-minute intervals
    • Multi-language capability – up to 10 languages
    • 9.8eV for benzene and TVOC and 10.6 and 11.7 UV lamps for TVOC
    Application:
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Hazmat Response
    • Leak Detection
    • Urban Search & Rescue
    • Venue Protection
    • Worker Exposure
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 26 ounce av
      • 738 gram
    • Weight range
      • 738 g gram
    • Instrument Size
      • 10 in L x 3.0 in W x 2.5 in H (25.5 x 7.6 x 6.4 cm)

    Category

    • Sub-Category
      • Portable Handheld VOC Monitor
      • Premium-Gas

    Range

    • Sensor Range
      • 0-999.9 ppm
      • 1,000 to 15,000 ppm
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MiniRAE 3000 + (PGM-7320)
    • Languages
      • Multi-Language Support with 10 Languages Encoded

    Alarm

    • Alarm Type
      • Audible (95 dB)
      • Visual (LED)
    • Alarm Settings
      • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
      • Alarm Latching with Manual Override or Automatic Reset
      • High: 3 Beeps and Flashes per sec
      • Low: 2 Beeps and Flashes per sec

    Battery & Charging

    • Battery Run Time
      • 16 Hours (12 Hours with Alkaline Battery Adapter) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Reflex PID Technology Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
    • Calibration Points
      • 2
      • 3

    Certifications

    • Standards
      • Classified as Intrinsically Safe for use in Class I, Div 1, Group A, B, C, D
      • Europe: ATEX II 2G EEx ia IIC T4
      • US and Canada: CSA

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Standard 6 Months at 1 min Intervals
      • Standard 6 months at one-minute intervals

    Display

    • Display Viewing Area
      • 28 x 43 mm
    • Display Type
      • 4 Lines, LED Backlight
    • Display Readout
      • Battery and Shutdown Voltage
      • Date and Time, Temperature
      • High Values
      • STEL and TWA
      • VOCs as ppm by volume (mg/m³)
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • 3 sec Response Time
      • Highly Connectivity Capability through Multiple Wireless Module Options
      • Humidity Compensation with Built-In Humidity and Temperature Sensors
      • Large Graphic Display with Integrated Flashlight
      • Multi-Language Support with 10 Languages Encoded
      • PID Technology
      • Six-Month Datalogging
      • Third-Generation Patented PID Technology Reflex
      • VOC Detection Range from 0-15,000 ppm

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Rate
      • 500
    • Sampling Pump Range
      • 100 ft meter
      • 100ft (30m) meter
    • Sampling Pump Location
      • Horizontally and Vertically
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • Photoionization
    • Number of Sensors Included
      • 2

    Warranty

    • Warranty
      • 1 Year for Pump, Battery and Instrument
      • 3 Years for 10.6 eV Lamp

    Wireless

    • Wireless Technology
      • MESH, BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65 Unit Running
      • IP67 Unit Off and without Flexible Probe

    Additional Specifications

    • Gas Type
      • VOC
    • Decibels
      • 95 decibel
    • Combustible
      • Yes
    • Background Gas
      • VOC

    Technical Specifications

    • Wireless Range
      • BLE: Up to 15 ft (5m)
      • EchoView Host: LOS > 660 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Sampling
      • Internal
    • Resolution
      • VOC: 0.1 ppm, 1 ppm
    • Pump Draw
      • Sample from 100 ft (30m) Horizontally or Vertically
    • Keypad Type
      • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Gases Detected
      • VOC
    • EMC/RFI
      • Contact: ±4kV, Air: ±8kV, No Alarm
      • EMC Directive: 2004/108/EC
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm
    • Communication and Data Download
      • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
      • Wireless Data Transmission Through Built-In RF Modem
    • Attachment
      • Durable Bright Yellow Rubber Boot

    Dimensions & Weight

    • Size
      • 10 in L x 3.0 in W x 2.5 in H

    Electrical Specifications

    • Power Source
      • Rechargeable, External Field-Replaceable Lithium-Ion Battery Pack, Alkaline Battery Adapter

    Material Specifications

    • Housing Material
      • Rubber

    Applications & Compatibility

    • Application
      • Civil Defense
      • Environmental and Indoor Air Quality
      • HazMat Response
      • Industrial Safety
      • Oil and Gas

    Others

    • Industry
      • Energy
      • Government & Public Sector

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 26 ounce av
      • 738 gram
    • Weight range
      • 738 g gram
    • Instrument Size
      • 10 in L x 3.0 in W x 2.5 in H (25.5 x 7.6 x 6.4 cm)

    Category

    • Sub-Category
      • Portable Handheld VOC Monitor
      • Premium-Gas

    Range

    • Sensor Range
      • 0-999.9 ppm
      • 1,000 to 15,000 ppm
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MiniRAE 3000 + (PGM-7320)
    • Languages
      • Multi-Language Support with 10 Languages Encoded

    Alarm

    • Alarm Type
      • Audible (95 dB)
      • Visual (LED)
    • Alarm Settings
      • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
      • Alarm Latching with Manual Override or Automatic Reset
      • High: 3 Beeps and Flashes per sec
      • Low: 2 Beeps and Flashes per sec

    Battery & Charging

    • Battery Run Time
      • 16 Hours (12 Hours with Alkaline Battery Adapter) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Reflex PID Technology Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
    • Calibration Points
      • 2
      • 3

    Certifications

    • Standards
      • Classified as Intrinsically Safe for use in Class I, Div 1, Group A, B, C, D
      • Europe: ATEX II 2G EEx ia IIC T4
      • US and Canada: CSA

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Standard 6 Months at 1 min Intervals
      • Standard 6 months at one-minute intervals

    Display

    • Display Viewing Area
      • 28 x 43 mm
    • Display Type
      • 4 Lines, LED Backlight
    • Display Readout
      • Battery and Shutdown Voltage
      • Date and Time, Temperature
      • High Values
      • STEL and TWA
      • VOCs as ppm by volume (mg/m³)
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • 3 sec Response Time
      • Highly Connectivity Capability through Multiple Wireless Module Options
      • Humidity Compensation with Built-In Humidity and Temperature Sensors
      • Large Graphic Display with Integrated Flashlight
      • Multi-Language Support with 10 Languages Encoded
      • PID Technology
      • Six-Month Datalogging
      • Third-Generation Patented PID Technology Reflex
      • VOC Detection Range from 0-15,000 ppm

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Rate
      • 500
    • Sampling Pump Range
      • 100 ft meter
      • 100ft (30m) meter
    • Sampling Pump Location
      • Horizontally and Vertically
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • Photoionization
    • Number of Sensors Included
      • 2

    Warranty

    • Warranty
      • 1 Year for Pump, Battery and Instrument
      • 3 Years for 10.6 eV Lamp

    Wireless

    • Wireless Technology
      • MESH, BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65 Unit Running
      • IP67 Unit Off and without Flexible Probe

    Additional Specifications

    • Gas Type
      • VOC
    • Decibels
      • 95 decibel
    • Combustible
      • Yes
    • Background Gas
      • VOC

    Technical Specifications

    • Wireless Range
      • BLE: Up to 15 ft (5m)
      • EchoView Host: LOS > 660 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Sampling
      • Internal
    • Resolution
      • VOC: 0.1 ppm, 1 ppm
    • Pump Draw
      • Sample from 100 ft (30m) Horizontally or Vertically
    • Keypad Type
      • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Gases Detected
      • VOC
    • EMC/RFI
      • Contact: ±4kV, Air: ±8kV, No Alarm
      • EMC Directive: 2004/108/EC
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm
    • Communication and Data Download
      • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
      • Wireless Data Transmission Through Built-In RF Modem
    • Attachment
      • Durable Bright Yellow Rubber Boot

    Dimensions & Weight

    • Size
      • 10 in L x 3.0 in W x 2.5 in H

    Electrical Specifications

    • Power Source
      • Rechargeable, External Field-Replaceable Lithium-Ion Battery Pack, Alkaline Battery Adapter

    Material Specifications

    • Housing Material
      • Rubber

    Applications & Compatibility

    • Application
      • Civil Defense
      • Environmental and Indoor Air Quality
      • HazMat Response
      • Industrial Safety
      • Oil and Gas

    Others

    • Industry
      • Energy
      • Government & Public Sector
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 26 ounce av|738 gram
    • Sub-Category : Portable Handheld VOC Monitor|Premium-Gas
    • Weight range : 738 g gram
    • Instrument Size : 10 in L x 3.0 in W x 2.5 in H (25.5 x 7.6 x 6.4 cm)
    • Sensor Range : 0-999.9 ppm|1,000 to 15,000 ppm
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Visual (LED)
    • Alarm Settings : Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall|Alarm Latching with Manual Override or Automatic Reset|High: 3 Beeps and Flashes per sec|Low: 2 Beeps and Flashes per sec
    • Battery Run Time : 16 Hours (12 Hours with Alkaline Battery Adapter) hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Calibration Procedures : Reflex PID Technology Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
    • Calibration Points : 2|3
    • Standards : Classified as Intrinsically Safe for use in Class I, Div 1, Group A, B, C, D|Europe: ATEX II 2G EEx ia IIC T4|US and Canada: CSA
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Standard 6 Months at 1 min Intervals|Standard 6 months at one-minute intervals
    • Display Viewing Area : 28 x 43 mm
    • Display Type : 4 Lines, LED Backlight
    • Display Readout : Battery and Shutdown Voltage|Date and Time, Temperature|High Values|STEL and TWA|VOCs as ppm by volume (mg/m³)
    • Display Included : Yes
    • Features & Benefits : 3 sec Response Time|Highly Connectivity Capability through Multiple Wireless Module Options|Humidity Compensation with Built-In Humidity and Temperature Sensors|Large Graphic Display with Integrated Flashlight|Multi-Language Support with 10 Languages Encoded|PID Technology|Six-Month Datalogging|Third-Generation Patented PID Technology Reflex|VOC Detection Range from 0-15,000 ppm
    • Filter Included : No
    • User Options : Alarms latching with manual override or automatic reset
    • Sampling Pump Rate : 500
    • Sampling Pump Range : 100 ft meter|100ft (30m) meter
    • Sampling Pump Location : Horizontally and Vertically
    • Sampling Pump Included : Yes
    • Sensor Type : Photoionization
    • Number of Sensors Included : 2
    • Warranty : 1 Year for Pump, Battery and Instrument|3 Years for 10.6 eV Lamp
    • Wireless Technology : MESH, BLE
    • Wireless Enabled : Yes
    • Ingress Protection : IP65 Unit Running|IP67 Unit Off and without Flexible Probe
    • Gas Type : VOC
    • Decibels : 95 decibel
    • Combustible : Yes
    • Background Gas : VOC
    • Wireless Range : BLE: Up to 15 ft (5m)|EchoView Host: LOS > 660 ft (200 m)|ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)|ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
    • Wireless Network : Mesh RAE Systems Dedicated Wireless Network
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Size : 10 in L x 3.0 in W x 2.5 in H
    • Series Name : MiniRAE 3000 + (PGM-7320)
    • Sampling : Internal
    • Resolution : VOC: 0.1 ppm, 1 ppm
    • Pump Draw : Sample from 100 ft (30m) Horizontally or Vertically
    • Power Source : Rechargeable, External Field-Replaceable Lithium-Ion Battery Pack, Alkaline Battery Adapter
    • Languages : Multi-Language Support with 10 Languages Encoded
    • Keypad Type : 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Industry : Energy|Government & Public Sector
    • Housing Material : Rubber
    • Gases Detected : VOC
    • EMC/RFI : Contact: ±4kV, Air: ±8kV, No Alarm|EMC Directive: 2004/108/EC|EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm
    • Communication and Data Download : Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App|Wireless Data Transmission Through Built-In RF Modem
    • Attachment : Durable Bright Yellow Rubber Boot
    • Application : Civil Defense|Environmental and Indoor Air Quality|HazMat Response|Industrial Safety|Oil and Gas
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MiniRAE 3000 + Data Sheet - EN
    application/pdf 570.25 KB
    7/15/2021
    570.25 KB
    MiniRAE 3000 + Data Sheet - FR
    application/pdf 574.31 KB
    8/20/2025
    574.31 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Handheld PID Monitors User Manual - EN
    application/pdf 6.83 MB
    12/12/2023
    6.83 MB
    3000+ Series PID Quick Start Guide - EN
    application/pdf 737.56 KB
    4/23/2024
    737.56 KB
    MiniRAE 3000 + User Manual - EN
    application/pdf 7.52 MB
    6/13/2025
    7.52 MB
    Software
    Name
    Description
    File Size
    Date
    Size
    MiniRAE 3000+ v2 26
    application/zip 712.92 KB
    2/3/2026
    712.92 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    3GPID+ Technical Note
    application/pdf 436.09 KB
    7/15/2021
    436.09 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    application/pdf 624.75 KB
    7/15/2021
    624.75 KB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    application/pdf 813.81 KB
    2/8/2022
    813.81 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    2/8/2022
    1.09 MB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    application/pdf 814.89 KB
    7/15/2021
    814.89 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 240.01 KB
    2/27/2023
    240.01 KB
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 203.41 KB
    11/24/2021
    203.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Application Note 216: Using PIDs In Terrorist Chemical Attacks
    application/pdf 1.07 MB
    7/15/2021
    1.07 MB
    Application Note 203: PIDs As HazMat Response Tools
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Name
    Description
    File Size
    Date
    Size
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Handheld PID Monitors User Manual - EN
    application/pdf 6.83 MB
    12/12/2023
    6.83 MB
    3000+ Series PID Quick Start Guide - EN
    application/pdf 737.56 KB
    4/23/2024
    737.56 KB
    MiniRAE 3000 + Data Sheet - EN
    application/pdf 570.25 KB
    7/15/2021
    570.25 KB
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 240.01 KB
    2/27/2023
    240.01 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Application Note 216: Using PIDs In Terrorist Chemical Attacks
    application/pdf 1.07 MB
    7/15/2021
    1.07 MB
    3GPID+ Technical Note
    application/pdf 436.09 KB
    7/15/2021
    436.09 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    MiniRAE 3000 + Data Sheet - FR
    application/pdf 574.31 KB
    8/20/2025
    574.31 KB
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    application/pdf 624.75 KB
    7/15/2021
    624.75 KB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    MiniRAE 3000+ v2 26
    application/zip 712.92 KB
    2/3/2026
    712.92 KB
    Application Note 203: PIDs As HazMat Response Tools
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    application/pdf 813.81 KB
    2/8/2022
    813.81 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 203.41 KB
    11/24/2021
    203.41 KB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    2/8/2022
    1.09 MB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    application/pdf 814.89 KB
    7/15/2021
    814.89 KB
    MiniRAE 3000 + User Manual - EN
    application/pdf 7.52 MB
    6/13/2025
    7.52 MB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Name
    Description
    File Size
    Date
    Size
    MiniRAE 3000 + Data Sheet - EN
    570.25 KB
    7/15/2021
    MiniRAE 3000 + Data Sheet - FR
    574.31 KB
    8/20/2025
    Handheld PID Monitors User Manual - EN
    6.83 MB
    12/12/2023
    3000+ Series PID Quick Start Guide - EN
    737.56 KB
    4/23/2024
    MiniRAE 3000 + User Manual - EN
    7.52 MB
    6/13/2025
    MiniRAE 3000+ v2 26
    712.92 KB
    2/3/2026
    Technical Note 141 Monitor Remote Control Functions
    984.3 KB
    8/3/2022
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    930.69 KB
    7/15/2021
    Technical Note 130 Setting Alarm Limits For Mixtures
    788.83 KB
    7/15/2021
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    911.54 KB
    7/15/2021
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    9/14/2022
    3GPID+ Technical Note
    436.09 KB
    7/15/2021
    Technical Note 170 USB To Serial Port Adapter
    1.26 MB
    7/15/2021
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    624.75 KB
    7/15/2021
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    950.72 KB
    7/15/2021
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    813.81 KB
    2/8/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    8/3/2022
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    790.79 KB
    7/15/2021
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    1.09 MB
    2/8/2022
    Lithium-Ion Batteries Technical Note 166
    926.7 KB
    7/15/2021
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    814.89 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    240.01 KB
    2/27/2023
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    203.41 KB
    11/24/2021
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    7/15/2021
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    964.88 KB
    7/15/2021
    Application Note 214: Environmental Applications For PIDs
    836.36 KB
    7/15/2021
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    655.59 KB
    7/15/2021
    Application Note 216: Using PIDs In Terrorist Chemical Attacks
    1.07 MB
    7/15/2021
    Application Note 203: PIDs As HazMat Response Tools
    1.26 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    059-9120-100
    Hard Case Kit, MiniRAE3000+, universal accessories with gas and flow regulator
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-9120-100
    Hard Case Kit, MiniRAE3000+, universal accessories with gas and flow regulator
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B110-000
    MINIRAE 3000+.10.6EV,12.LI-ION BATTERY.NO WIRELESS,ULCUL.MONITOR ONLY
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B110-000
    MINIRAE 3000+.10.6EV,12.LI-ION BATTERY.NO WIRELESS,ULCUL.MONITOR ONLY
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B111-000
    MiniRAE 3KPID10.6RE Li-IonBLEUL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B111-000
    MiniRAE 3KPID10.6RE Li-IonBLEUL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B112-000
    MINIRAE 3K+10.6EVRE LI-ION900M,UL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B112-000
    MINIRAE 3K+10.6EVRE LI-ION900M,UL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B11D-000
    MINIRAE 3K+10.6EVRE LI-IONBLE,UL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B11D-000
    MINIRAE 3K+10.6EVRE LI-IONBLE,UL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B210-000
    MiniRAE 3KPID11.7RE Li-IonNO-WLSUL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B210-000
    MiniRAE 3KPID11.7RE Li-IonNO-WLSUL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B211-000
    MINIRAE 3K+11.7EVRE LI-IONBLET,UL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B211-000
    MINIRAE 3K+11.7EVRE LI-IONBLET,UL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B310-000
    MiniRAE 3KPID9.8RE Li-IonNO-WLSUL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000
    059-B310-000
    MiniRAE 3KPID9.8RE Li-IonNO-WLSUL
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE3000