Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Multi-Gas

QRAE 3 PGM-2500 Series (LEL / H2S / CO / O2 / SO2 / HCN / PH3 / NH3 ) Pumped Wireless

Versatile Compact wireless monitor for up to four gases

Overview
QRAE3-Diffusion_front_clr-bkg
QRAE 3 is a versatile, rugged, one- to four-sensor pumped or diffusion gas monitor that provides continuous exposure monitoring of oxygen (O2), combustibles, and toxic gases, including hydrogen sulfide (H2S), carbon monoxide (CO), sulfur dioxide (SO2) and hydrogen cyanide (HCN) for workers and responders in hazardous environments.The QRAE 3’s wireless communications capability enables access to real-time instrument readings and alarm status (including man-down alarm) from any location for better visibility and faster response. Real-time hazard readings can also be communicated to the ProRAE Guardian Safety System and the EchoView Host Mini-Controller Closed-Loop Wireless System for safety-enhancing wireless monitoring.Features and Benefits:• Real-time gas detector readings and alarm status enabled by state of the art wireless technology• Unmistakable five-way local and remote wireless notification of alarm conditions• Intuitive simple-to-operate two-button user interface• Strong, protective, concussion-proof design• IP-65/67 water- and dust-resistant caseApplication:• CBRNE• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
Specifications

Brand

  • Brand
    • RAE

Temperature

  • Minimum Temperature
    • -20 degree Celsius
  • Maximum Temperature
    • 50 degree Celsius

Dimension & Weight

  • Weight
    • 410 gram
  • Instrument Size
    • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)

Category

  • Sub-Category
    • Multi-Gas

Range

  • Humidity Range
    • 0%-95% percent
  • Sensor Range
    • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

Alarm

  • Alarm Type
    • Audible, Visual, Vibrating

Certifications

  • Standards
    • US and Canada: classified for use in Class I

Datalogging

  • Datalogging
    • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

Features & Benefits

  • Features & Benefits
    • Available in Diffusion

Options

  • User Options
    • Alarms: latching- non latching or manual override

Sampling

  • Sampling Pump Range
    • 100ft (30m) meter

Warranty

  • Warranty
    • 2-year warranty on device

Wireless

  • Wireless Technology
    • MESH

Standards & Certifications

  • Ingress Protection
    • IP65

Additional Specifications

  • Gas Type
    • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2

Others

  • Industry
    • Energy
    • Government & Public Sector

Brand

  • Brand
    • RAE

Temperature

  • Minimum Temperature
    • -20 degree Celsius
  • Maximum Temperature
    • 50 degree Celsius

Dimension & Weight

  • Weight
    • 410 gram
  • Instrument Size
    • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)

Category

  • Sub-Category
    • Multi-Gas

Range

  • Humidity Range
    • 0%-95% percent
  • Sensor Range
    • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

Alarm

  • Alarm Type
    • Audible, Visual, Vibrating

Certifications

  • Standards
    • US and Canada: classified for use in Class I

Datalogging

  • Datalogging
    • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

Features & Benefits

  • Features & Benefits
    • Available in Diffusion

Options

  • User Options
    • Alarms: latching- non latching or manual override

Sampling

  • Sampling Pump Range
    • 100ft (30m) meter

Warranty

  • Warranty
    • 2-year warranty on device

Wireless

  • Wireless Technology
    • MESH

Standards & Certifications

  • Ingress Protection
    • IP65

Additional Specifications

  • Gas Type
    • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2

Others

  • Industry
    • Energy
    • Government & Public Sector
  • Brand : RAE
  • Minimum Temperature : -20 degree Celsius
  • Maximum Temperature : 50 degree Celsius
  • Weight : 410 gram
  • Sub-Category : Multi-Gas
  • Instrument Size : 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
  • Humidity Range : 0%-95% percent
  • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
  • Alarm Type : Audible, Visual, Vibrating
  • Standards : US and Canada: classified for use in Class I
  • Datalogging : Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
  • Features & Benefits : Available in Diffusion
  • User Options : Alarms: latching- non latching or manual override
  • Sampling Pump Range : 100ft (30m) meter
  • Warranty : 2-year warranty on device
  • Wireless Technology : MESH
  • Ingress Protection : IP65
  • Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
  • Industry : Energy|Government & Public Sector

Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail