/content/sps/ca/en/search-results.html

    industrial printers

    PM45 Industrial Printer

    The Honeywell PM45 is built for smart label solutions that help enterprises enhance automation and intelligence in manufacturing and supply chain management for high operating efficiency.

    Overview
    Tailored for Today's Challenges
    The Honeywell PM45 industrial printer meets rising demands for production flexibility, inventory turnover, and cost control. With track-and-trace functionality, it enhances printing efficiency and supply chain transparency across various industries, including food and beverage, pharmaceuticals, and manufacturing.

    Superior Printing Performance
    Built on the Honeywell print platform, the PM45 achieves speeds of up to 14 inches per second and a print registration of ±0.5 mm, ensuring high-quality prints for barcodes, text, and images—including small labels for electronics and medical devices.

    Seamless Connectivity
    Featuring advanced WWAN connectivity, the PM45 adapts to diverse site network configurations and supports RFID, parallel, industrial, and applicator interfaces, allowing your business to scale seamlessly.

    Smart Integration
    Designed for intelligent manufacturing, the PM45 supports multiple network protocols and print languages. Honeywell’s Smart Parse software enables quick label design adjustments, while Operational Intelligence allows for remote performance monitoring.

    Maintenance Made Easy
    Supporting various media types, including ink-in and ink-out ribbons with a 1-inch core size, the PM45 maximizes uptime. Its rugged all-metal mechanism and tool-free printhead replacement ensure reliability in demanding environments.
    Specifications

    Applications & Compatibility

    • Compatible Software
      • BarTender
      • Nicelabel
      • Operational Intelligence
      • SOTI Connect
      • Teklynx Labelview
    • Application
      • Food and beverage
      • Healthcare
      • Warehouse and distribution center

    Technical Specifications

    • Compatible Drivers
      • CUPS Driver for Linux
      • Certified Device Types for SAP
      • InterDriver Windows
    • Downloadable Font Type
      • Bitmap Font
      • OpenType Font (TrueType based)
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • Print Speeds
      • 50-350mm/s (2-14 ips)
    • Print Method
      • Direct Thermal
      • Thermal Transfer
    • Resolutions
      • 203 dpi
      • 300 dpi
      • 406 dpi
      • 600 dpi
    • Printer Media Type
      • Label
      • Linered
      • RFID
      • Tag
    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac
      • TLS, PEAP, TTLS, PWD, LEAP, FAST
      • WWAN Radio
      • Wi-Fi Certified
    • Printer Command Language
      • C# Smart Printing
      • DPL
      • Direct Protocol (DP)
      • Fingerprint (FP)
      • Intermec Printer Language (IPL)
      • PDF
      • XML-enabled for SAP AII and Oracle WMS
      • ZSim2 (ZPL-II)
    • Memory
      • External Multi-GB USB memory device (FAT16/FAT32)
    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG
    • Flash Memory
      • 512 MB
    • RAM Memory
      • 256 MB
    • Printer Connection Interface
      • Applicator Interface
      • Industrial interface
      • Parallel Interface (IEEE 1284)
      • RFID
      • RS-232
      • USB 2.0 Host (x2 PM45, x1 PM45C)
    • Operating Frequency
      • 50 - 60 Hz
    • Bluetooth Specifications
      • Bluetooth Classic 5.0
    • Network Specifications
      • Ethernet 10/100 Mbps
    • RFID Specifications
      • RFID
    • Font Engine
      • Monotype Font Engine
      • WTLE for Global Language Support
    • Platform
      • Honeywell Printer Edge

    Features

    • Features
      • Accurate & reliable high speed printing
      • Broad connectivity options
    • 2D Barcodes
      • All major 2D barcodes

    Dimensions & Weight

    • Overall Dimensions
      • PM45: L x H x W: 483 mm x 295mm x 284 mm (19.0 in x 11.11.6 in x 11.2 in)
      • PM45c with Mega Door: L x H x W: 500 mm x 245 mm x 253 mm (19.7 in x 9.6 in x 10.0 in)
      • PM45c: L x H x W: 432 mm x 181 mm x 253 mm (17.0 in x 7.1 in x 10.0 in)
    • Maximum Ribbon Length
      • 450 m (1476 ft)
    • Maximum Media Roll Diameter
      • 213 mm (8.38 in)
    • Weight
      • PM45: 13.2 kg (29.1lbs)

    Electrical Specifications

    • Operating Voltage
      • AC Voltage: 100 to 240V AC, 50 to 60 Hz

    Operating Characteristics

    • Operating Temperature
      • +41°F to +104°F
      • +5°C to +40°C
    • Operating Humidity
      • 20 - 85 % non-condensing
    • Storage Temperature
      • -20°C to +70°C (-4°F to +152°F)
    • Storage Humidity
      • 5 - 90 % non-condensing

    Overview

    • Warranty Duration
      • One year factory warranty

    Others

    • Print Technology
      • Direct Thermal
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
      • 406 dpi
      • 600 dpi
    • Print Volume
      • Up to 10,000
      • Up to 5,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing

    Applications & Compatibility

    • Compatible Software
      • BarTender
      • Nicelabel
      • Operational Intelligence
      • SOTI Connect
      • Teklynx Labelview
    • Application
      • Food and beverage
      • Healthcare
      • Warehouse and distribution center

    Technical Specifications

    • Compatible Drivers
      • CUPS Driver for Linux
      • Certified Device Types for SAP
      • InterDriver Windows
    • Downloadable Font Type
      • Bitmap Font
      • OpenType Font (TrueType based)
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • Print Speeds
      • 50-350mm/s (2-14 ips)
    • Print Method
      • Direct Thermal
      • Thermal Transfer
    • Resolutions
      • 203 dpi
      • 300 dpi
      • 406 dpi
      • 600 dpi
    • Printer Media Type
      • Label
      • Linered
      • RFID
      • Tag
    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac
      • TLS, PEAP, TTLS, PWD, LEAP, FAST
      • WWAN Radio
      • Wi-Fi Certified
    • Printer Command Language
      • C# Smart Printing
      • DPL
      • Direct Protocol (DP)
      • Fingerprint (FP)
      • Intermec Printer Language (IPL)
      • PDF
      • XML-enabled for SAP AII and Oracle WMS
      • ZSim2 (ZPL-II)
    • Memory
      • External Multi-GB USB memory device (FAT16/FAT32)
    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG
    • Flash Memory
      • 512 MB
    • RAM Memory
      • 256 MB
    • Printer Connection Interface
      • Applicator Interface
      • Industrial interface
      • Parallel Interface (IEEE 1284)
      • RFID
      • RS-232
      • USB 2.0 Host (x2 PM45, x1 PM45C)
    • Operating Frequency
      • 50 - 60 Hz
    • Bluetooth Specifications
      • Bluetooth Classic 5.0
    • Network Specifications
      • Ethernet 10/100 Mbps
    • RFID Specifications
      • RFID
    • Font Engine
      • Monotype Font Engine
      • WTLE for Global Language Support
    • Platform
      • Honeywell Printer Edge

    Features

    • Features
      • Accurate & reliable high speed printing
      • Broad connectivity options
    • 2D Barcodes
      • All major 2D barcodes

    Dimensions & Weight

    • Overall Dimensions
      • PM45: L x H x W: 483 mm x 295mm x 284 mm (19.0 in x 11.11.6 in x 11.2 in)
      • PM45c with Mega Door: L x H x W: 500 mm x 245 mm x 253 mm (19.7 in x 9.6 in x 10.0 in)
      • PM45c: L x H x W: 432 mm x 181 mm x 253 mm (17.0 in x 7.1 in x 10.0 in)
    • Maximum Ribbon Length
      • 450 m (1476 ft)
    • Maximum Media Roll Diameter
      • 213 mm (8.38 in)
    • Weight
      • PM45: 13.2 kg (29.1lbs)

    Electrical Specifications

    • Operating Voltage
      • AC Voltage: 100 to 240V AC, 50 to 60 Hz

    Operating Characteristics

    • Operating Temperature
      • +41°F to +104°F
      • +5°C to +40°C
    • Operating Humidity
      • 20 - 85 % non-condensing
    • Storage Temperature
      • -20°C to +70°C (-4°F to +152°F)
    • Storage Humidity
      • 5 - 90 % non-condensing

    Overview

    • Warranty Duration
      • One year factory warranty

    Others

    • Print Technology
      • Direct Thermal
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
      • 406 dpi
      • 600 dpi
    • Print Volume
      • Up to 10,000
      • Up to 5,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
    • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
    • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
    • Application : Food and beverage|Healthcare|Warehouse and distribution center
    • Features : Accurate & reliable high speed printing|Broad connectivity options
    • Overall Dimensions : PM45: L x H x W: 483 mm x 295mm x 284 mm (19.0 in x 11.11.6 in x 11.2 in)|PM45c with Mega Door: L x H x W: 500 mm x 245 mm x 253 mm (19.7 in x 9.6 in x 10.0 in)|PM45c: L x H x W: 432 mm x 181 mm x 253 mm (17.0 in x 7.1 in x 10.0 in)
    • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
    • Linear Barcodes : All major 1D barcodes
    • Print Speeds : 50-350mm/s (2-14 ips)
    • Print Method : Direct Thermal|Thermal Transfer
    • Resolutions : 203 dpi|300 dpi|406 dpi|600 dpi
    • 2D Barcodes : All major 2D barcodes
    • Maximum Ribbon Length : 450 m (1476 ft)
    • Printer Media Type : Label|Linered|RFID|Tag
    • Wireless Communication : IEEE 802.11 a/b/g/n/ac|TLS, PEAP, TTLS, PWD, LEAP, FAST|WWAN Radio|Wi-Fi Certified
    • Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
    • Memory : External Multi-GB USB memory device (FAT16/FAT32)
    • Image File Format : BMP|GIF|PCX|PNG
    • Flash Memory : 512 MB
    • RAM Memory : 256 MB
    • Printer Connection Interface : Applicator Interface|Industrial interface|Parallel Interface (IEEE 1284)|RFID|RS-232|USB 2.0 Host (x2 PM45, x1 PM45C)
    • Operating Frequency : 50 - 60 Hz
    • Operating Voltage : AC Voltage: 100 to 240V AC, 50 to 60 Hz
    • Operating Temperature : +41°F to +104°F|+5°C to +40°C
    • Operating Humidity : 20 - 85 % non-condensing
    • Warranty Duration : One year factory warranty
    • Maximum Media Roll Diameter : 213 mm (8.38 in)
    • Bluetooth Specifications : Bluetooth Classic 5.0
    • Network Specifications : Ethernet 10/100 Mbps
    • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
    • RFID Specifications : RFID
    • Storage Humidity : 5 - 90 % non-condensing
    • Print Technology : Direct Thermal|Thermal Transfer
    • Print Resolution : 203 dpi|300 dpi|406 dpi|600 dpi
    • Print Volume : Up to 10,000|Up to 5,000
    • Connectivity : Ethernet|Wi-Fi
    • Print Width : 4 inch
    • Font Engine : Monotype Font Engine|WTLE for Global Language Support
    • Platform : Honeywell Printer Edge
    • Industry : Aerospace|Healthcare|Logistics & Warehouses|Manufacturing
    • Weight : PM45: 13.2 kg (29.1lbs)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PM45/PM45c Industrial Printer Datasheet
    application/pdf 218.79 KB
    11/19/2024
    218.79 KB
    PM45 and PM65 Series Printers Datasheet
    application/pdf 282.14 KB
    9/15/2026
    282.14 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Quick Start Guide: PM45, PM45c, PM65 Industrial Printers (PM45-65-EN-QS-01 Rev A)
    application/pdf 2.41 MB
    5/31/2024
    2.41 MB
    PM45/PM65 Quick Start Guide - Portuguese (PM45-65-BR-QS-01 Rev A)
    application/pdf 2.42 MB
    7/4/2024
    2.42 MB
    PM45/PM65 Quick Start Guide - Spanish (PM45-65-LS-QS-01 Rev A)
    application/pdf 2.42 MB
    7/8/2024
    2.42 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    PM65, PM45, PM45c, Mid-Range, Industrial Printer, Accessory, User Guide
    application/pdf 21.35 MB
    5/13/2026
    21.35 MB
    User Guide: PM45, PM45c, PM65 Series Industrial Printer (PM45-PM65-EN-UG-01 Rev C) 13-may-26
    application/pdf 10.04 MB
    5/13/2026
    10.04 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    PM45 and PM65 Industrial Printers Accessories Guide
    application/pdf 6.7 MB
    12/5/2024
    6.7 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: PM45/PM45c Industrial Printer (PM45-ML-RS-04 Rev A)
    application/pdf 3.06 MB
    7/2/2025
    3.06 MB
    Regulatory Sheet: WiFi/Bluetooth Module for PM45 Printer Series (HWB11ACPRT-ML-RS-5 Rev A)
    application/pdf 1.5 MB
    5/23/2023
    1.5 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    PM45/PM45c Industrial Printers Accessories Guide
    application/pdf 6.04 MB
    12/12/2021
    6.04 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Regulatory Sheet: PM45/PM45c Industrial Printer (PM45-ML-RS-04 Rev A)
    application/pdf 3.06 MB
    7/2/2025
    3.06 MB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Regulatory Sheet: WiFi/Bluetooth Module for PM45 Printer Series (HWB11ACPRT-ML-RS-5 Rev A)
    application/pdf 1.5 MB
    5/23/2023
    1.5 MB
    Quick Start Guide: PM45, PM45c, PM65 Industrial Printers (PM45-65-EN-QS-01 Rev A)
    application/pdf 2.41 MB
    5/31/2024
    2.41 MB
    PM45/PM65 Quick Start Guide - Portuguese (PM45-65-BR-QS-01 Rev A)
    application/pdf 2.42 MB
    7/4/2024
    2.42 MB
    PM45/PM65 Quick Start Guide - Spanish (PM45-65-LS-QS-01 Rev A)
    application/pdf 2.42 MB
    7/8/2024
    2.42 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    PM65, PM45, PM45c, Mid-Range, Industrial Printer, Accessory, User Guide
    application/pdf 21.35 MB
    5/13/2026
    21.35 MB
    User Guide: PM45, PM45c, PM65 Series Industrial Printer (PM45-PM65-EN-UG-01 Rev C) 13-may-26
    application/pdf 10.04 MB
    5/13/2026
    10.04 MB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    PM45/PM45c Industrial Printer Datasheet
    application/pdf 218.79 KB
    11/19/2024
    218.79 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    PM45/PM45c Industrial Printers Accessories Guide
    application/pdf 6.04 MB
    12/12/2021
    6.04 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    PM45 and PM65 Industrial Printers Accessories Guide
    application/pdf 6.7 MB
    12/5/2024
    6.7 MB
    PM45 and PM65 Series Printers Datasheet
    application/pdf 282.14 KB
    9/15/2026
    282.14 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Name
    Description
    File Size
    Date
    Size
    PM45/PM45c Industrial Printer Datasheet
    218.79 KB
    11/19/2024
    PM45 and PM65 Series Printers Datasheet
    282.14 KB
    9/15/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Quick Start Guide: PM45, PM45c, PM65 Industrial Printers (PM45-65-EN-QS-01 Rev A)
    2.41 MB
    5/31/2024
    PM45/PM65 Quick Start Guide - Portuguese (PM45-65-BR-QS-01 Rev A)
    2.42 MB
    7/4/2024
    PM45/PM65 Quick Start Guide - Spanish (PM45-65-LS-QS-01 Rev A)
    2.42 MB
    7/8/2024
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    170.77 KB
    10/6/2026
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    PM65, PM45, PM45c, Mid-Range, Industrial Printer, Accessory, User Guide
    21.35 MB
    5/13/2026
    User Guide: PM45, PM45c, PM65 Series Industrial Printer (PM45-PM65-EN-UG-01 Rev C) 13-may-26
    10.04 MB
    5/13/2026
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    774.34 KB
    9/30/2026
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    PM45 and PM65 Industrial Printers Accessories Guide
    6.7 MB
    12/5/2024
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    307 KB
    9/11/2026
    Regulatory Sheet: PM45/PM45c Industrial Printer (PM45-ML-RS-04 Rev A)
    3.06 MB
    7/2/2025
    Regulatory Sheet: WiFi/Bluetooth Module for PM45 Printer Series (HWB11ACPRT-ML-RS-5 Rev A)
    1.5 MB
    5/23/2023
    PM45/PM45c Industrial Printers Accessories Guide
    6.04 MB
    12/12/2021
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    1.22 MB
    3/12/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    024-007027-000
    Shaft,Ribbon Supply PF8T
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-i-class-mk-ii-printer
    024-007027-000
    Shaft,Ribbon Supply PF8T
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-i-class-mk-ii-printer
    1-206651-80
    Fan Fold Guide Assy
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    1-206651-80
    Fan Fold Guide Assy
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    1-936009-900
    REAL TIME CLOCK,RTC, PROGRAMMED, SPARE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-i-class-mk-ii-printer
    1-936009-900
    REAL TIME CLOCK,RTC, PROGRAMMED, SPARE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-i-class-mk-ii-printer
    240264-001
    TEARBARSPRING, OC-2 PRINTER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    240264-001
    TEARBARSPRING, OC-2 PRINTER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    430174-001
    2´ Roller Platen, OC Printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    430174-001
    2´ Roller Platen, OC Printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    430176-000
    2IN LATCHHINGE PIN, .187 LION
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    430176-000
    2IN LATCHHINGE PIN, .187 LION
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    430178-001
    ROLLER PLATEN, OC-3
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    430178-001
    ROLLER PLATEN, OC-3
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    50172012-008FRE
    FRE, PM45, PCBA SA, PCB MLB
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    50172012-008FRE
    FRE, PM45, PCBA SA, PCB MLB
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    50178308-001
    KIT, FULL BATCH REWINDER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    50178308-001
    KIT, FULL BATCH REWINDER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    50180201-001
    STANDARD CUTTER,PM45C
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary
    50180201-001
    STANDARD CUTTER,PM45C
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pm45a-primary