/content/sps/ca/en/search-results.html

    tablets

    RT710 Rugged Tablet

    The RT710 rugged tablet pairs a purpose-built vehicle-mounted tablet design with a powerful accessory ecosystem, delivering consistent performance in demanding industrial environments.

    Overview
    The RT710 rugged tablet is  a purpose-built vehicle-mounted tablet with a full suite of solutions for vehicle mounting, cold storage, and other demanding environments. Built on the Mobility Edge™ platform, the RT710 offers an unbeaten lifespan, durability, and security beyond 2036. Frontline workers will benefit from easy-to-use, reliable, high-speed connectivity to effectively perform their roles where they work.  
    The RT710 and its suite of docks are the hub for workers; capable of connecting an ecosystem of peripherals, printers, scanners, and more.  
    The RT710’s robust accessory ecosystem is ready to support the manufacture, movement, and warehousing of goods.
    Specifications

    Features

    • Connectivity
      • IEEE802.11a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax/be, 2x2 MU-MIMO
    • Environment
      • Cold Storage
      • Potentially Hazardous Areas
      • Standard
    • Camera
      • Rear 50MP, Front 8MP

    Dimensions

    • Overall Dimensions
      • 260 mm L x 182 mm W x 23.5 mm H (Height varies from 19.1 mm to 23.5 mm)

    Network

    • Bluetooth Specifications
      • Class 1.5, V6.0 Bluetooth

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Android 16
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 128GB
      • 256GB

    Hardware

    • Display Resolution
      • WUXGA (1920 x 1200)
    • Scan Engine Model
      • S0703
      • S0803
    • Display Size
      • 10.1 in
    • Processor
      • Qualcomm QCx6690, 2.9 GHz

    Electrical

    • Battery Capacity
      • 10,000 mAh
      • 20,000 mAh

    Environmental

    • Minimum Operating Temperature
      • -20°C (standard)
      • -22°F to +122°F / -30°C to +50°C (cold storage option)

    Service Terms

    • Warranty Duration
      • 3 years

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Government & Public Sector
      • Logistics & Warehouses
      • Manufacturing

    Features

    • Connectivity
      • IEEE802.11a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax/be, 2x2 MU-MIMO
    • Environment
      • Cold Storage
      • Potentially Hazardous Areas
      • Standard
    • Camera
      • Rear 50MP, Front 8MP

    Dimensions

    • Overall Dimensions
      • 260 mm L x 182 mm W x 23.5 mm H (Height varies from 19.1 mm to 23.5 mm)

    Network

    • Bluetooth Specifications
      • Class 1.5, V6.0 Bluetooth

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Android 16
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 128GB
      • 256GB

    Hardware

    • Display Resolution
      • WUXGA (1920 x 1200)
    • Scan Engine Model
      • S0703
      • S0803
    • Display Size
      • 10.1 in
    • Processor
      • Qualcomm QCx6690, 2.9 GHz

    Electrical

    • Battery Capacity
      • 10,000 mAh
      • 20,000 mAh

    Environmental

    • Minimum Operating Temperature
      • -20°C (standard)
      • -22°F to +122°F / -30°C to +50°C (cold storage option)

    Service Terms

    • Warranty Duration
      • 3 years

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Government & Public Sector
      • Logistics & Warehouses
      • Manufacturing
    • Connectivity : IEEE802.11a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax/be, 2x2 MU-MIMO
    • Environment : Cold Storage|Potentially Hazardous Areas|Standard
    • Camera : Rear 50MP, Front 8MP
    • Overall Dimensions : 260 mm L x 182 mm W x 23.5 mm H (Height varies from 19.1 mm to 23.5 mm)
    • Bluetooth Specifications : Class 1.5, V6.0 Bluetooth
    • Operating System Type : Android
    • Operating System : Android 16
    • Platform : Mobility Edge
    • Memory : 128GB|256GB
    • Display Resolution : WUXGA (1920 x 1200)
    • Scan Engine Model : S0703|S0803
    • Display Size : 10.1 in
    • Processor : Qualcomm QCx6690, 2.9 GHz
    • Battery Capacity : 10,000 mAh|20,000 mAh
    • Minimum Operating Temperature : -20°C (standard)|-22°F to +122°F / -30°C to +50°C (cold storage option)
    • Warranty Duration : 3 years
    • Brand : Honeywell
    • Industry : Government & Public Sector|Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    RT710 Datasheet | Brady
    application/pdf 185.21 KB
    9/28/2026
    185.21 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/11/2026
    397.98 KB
    User Guide: RT710 Accessories User Guide (RT710-AC-EN-6UG01 Rev A)
    application/pdf 3.17 MB
    10/27/2026
    3.17 MB
    Quick Start Guide: RT710 Rugged Tablet (RT710-A-EN-6QS-01 Rev A)
    application/pdf 965.05 KB
    10/27/2026
    965.05 KB
    User Guide: RT710 Rugged Tablet (RT710-A-EN-6UG-01 Rev A)
    application/pdf 5.05 MB
    10/7/2026
    5.05 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: RT710 Rugged Tablet Accessories (RT710-AC-ML-RS-01 Rev A)
    application/pdf 1.4 MB
    10/7/2026
    1.4 MB
    Regulatory Sheet: RT710 Rugged Tablet (RT710-ML-RS-01 Rev A)
    application/pdf 1.48 MB
    10/7/2026
    1.48 MB
    Battery Pack Information: Models RT710-BAT-STD, RT710-BAT-EXT, RT710-BAT-CS (RT710-BAT-ML-IN-02 Rev A)
    application/pdf 294.52 KB
    10/7/2026
    294.52 KB
    Name
    Description
    File Size
    Date
    Size
    RT710 Datasheet | Brady
    application/pdf 185.21 KB
    9/28/2026
    185.21 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/11/2026
    397.98 KB
    Regulatory Sheet: RT710 Rugged Tablet Accessories (RT710-AC-ML-RS-01 Rev A)
    application/pdf 1.4 MB
    10/7/2026
    1.4 MB
    User Guide: RT710 Accessories User Guide (RT710-AC-EN-6UG01 Rev A)
    application/pdf 3.17 MB
    10/27/2026
    3.17 MB
    Quick Start Guide: RT710 Rugged Tablet (RT710-A-EN-6QS-01 Rev A)
    application/pdf 965.05 KB
    10/27/2026
    965.05 KB
    User Guide: RT710 Rugged Tablet (RT710-A-EN-6UG-01 Rev A)
    application/pdf 5.05 MB
    10/7/2026
    5.05 MB
    Regulatory Sheet: RT710 Rugged Tablet (RT710-ML-RS-01 Rev A)
    application/pdf 1.48 MB
    10/7/2026
    1.48 MB
    Battery Pack Information: Models RT710-BAT-STD, RT710-BAT-EXT, RT710-BAT-CS (RT710-BAT-ML-IN-02 Rev A)
    application/pdf 294.52 KB
    10/7/2026
    294.52 KB
    Name
    Description
    File Size
    Date
    Size
    RT710 Datasheet | Brady
    185.21 KB
    9/28/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/11/2026
    User Guide: RT710 Accessories User Guide (RT710-AC-EN-6UG01 Rev A)
    3.17 MB
    10/27/2026
    Quick Start Guide: RT710 Rugged Tablet (RT710-A-EN-6QS-01 Rev A)
    965.05 KB
    10/27/2026
    User Guide: RT710 Rugged Tablet (RT710-A-EN-6UG-01 Rev A)
    5.05 MB
    10/7/2026
    Regulatory Sheet: RT710 Rugged Tablet Accessories (RT710-AC-ML-RS-01 Rev A)
    1.4 MB
    10/7/2026
    Regulatory Sheet: RT710 Rugged Tablet (RT710-ML-RS-01 Rev A)
    1.48 MB
    10/7/2026
    Battery Pack Information: Models RT710-BAT-STD, RT710-BAT-EXT, RT710-BAT-CS (RT710-BAT-ML-IN-02 Rev A)
    294.52 KB
    10/7/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RT710-L0N-50C0104G
    RT710,WLAN,8128,NO SCANBATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-50C0104G
    RT710,WLAN,8128,NO SCANBATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-57CS104G
    RT710,WLAN,8128,SR,STD BATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-57CS104G
    RT710,WLAN,8128,SR,STD BATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-58CS104G
    RT710,WLAN,8128,FR,STD BATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-58CS104G
    RT710,WLAN,8128,FR,STD BATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-88CS104G
    RT710,WLAN,16256,FR,STD BATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image
    RT710-L0N-88CS104G
    RT710,WLAN,16256,FR,STD BATT
    https://preview1.assetsadobe.com/is/image/Honeywell65/brady-ips-rt710-image