/content/sps/ca/en/search-results.html

    healthcare computers

    CT30 XP Health Care Mobile Computer

    Durable, Manageable. Healthcare Mobile Computer in an Elegant, Lightweight Package

    Overview
    The CT30 XP Healthcare (HC) is an all-purpose tool for healthcare institutions that need to empower nurses and other caregivers to provide safe and effective care as efficiently as possible. Intended for professionals who are expert and demanding users of their personal mobile phones, the CT30 XP HC enables fast, all-day access to comprehensive patient and therapy information; intuitive voice, text and video communications and efficient, snappy scanning with an elegant, lightweight, consumer-phone-experience.
    For IT leaders challenged with satisfying these users without compromising enterprise manageability, lifecycle, durability or security, the CT30 XP HC is built on the Mobility Edge™ platform, a durable, stable and secure foundation for effective, long-lasting solutions.
    The product leverages the latest processor and memory technology required by future high-performance software, while ensuring long-term Android compatibility – with guaranteed support from Android 11 to 13, and committed support for Android 14 and 15, subject to feasibility. Powerful Honeywell Operational Intelligence software uses data-driven insights to help prevent productivity-impacting issues in real time while reducing IT support costs to manage them.
    The slim, lightweight CT30 XP HC slips easily into the pocket and is easy to use, hold and carry over a long shift, yet resists cumulative damage from long-term use. The CT30 XP HC can withstand multiple room-temperature drops to concrete from 1.5m (5ft) and 500 tumbles at 0.5m. Disinfectant-ready housings enable frequent cleaning with harsh disinfectants without cracking or fading durable plastic housings.
    The premium CT30 XP HC feature set dovetails with the long lifecycle of the CT30 XP HC by ensuring performance and productivity over the life of the device. Support for Wi-Fi 6 in selected SKUs increases connection reliability, range and throughput in crowded conditions and provides a better experience in voice and video communications.
    The snappy Honeywell 7th-Generation scan engine with patient-friendly LED illumination reduces user fatigue while scanning small labels used for identifying patients, samples and medicines and verifying therapies. The full high-definition display (2160 x 1080p) is easy on the eyes and supports modern high-definition software.
    The PTT button and 8-megapixel front-facing camera enable effective and intuitive communications with teammates. The CT30 XP HC comes with an extensive selection of accessories including 1, 4 and 5-bay chargers based on the space-efficient, Universal Dock system that maximizes long-term return on investment (ROI) by enabling low-cost upgrades to future devices. The simple, but effective carrying clip keeps the device safe when not in use but easily accessible when needed.
    Specifications

    Features

    • Camera Position
      • Front and Rear
    • Housing Grade
      • Disinfectant Ready Housing
    • For Use With
      • Android
    • Connectivity
      • Wi-Fi
    • Environment
      • Healthcare
      • Standard
    • Application
      • Soft Goods Retail, General Merchandise and Healthcare
    • Features
      • Compatible with Universal Dock
    • Camera
      • 13-megapixel rear camera
      • 8-megapixel front camera

    Dimensions

    • Overall Dimensions
      • 154 mm x 76 mm x 12.6 mm (6.06 in x 2.99 in x 0.50 in)

    Scanning Specifications

    • Decode Capability
      • 1D/2D Barcode Symbologies

    Network

    • Bluetooth Specifications
      • V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
    • WWAN Specifications
      • AT&T FirstNet Compliant
      • GSM: 850, 900, 1800, 1900 (Quad Bands)
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
      • UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19
      • Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:
      • WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
    • WLAN Specifications
      • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
      • All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
      • CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac
      • CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO;
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
    • GPS Specifications
      • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
    • Platform
      • Mobility Edge

    Hardware

    • Display Resolution
      • Full High-Definition (2160 x 1080)
    • Scan Engine Model
      • Honeywell N6700
    • Scan Engine Type
      • LED aimer and illumination
    • Scan Distance
      • Standard Range (0-1m)
    • Display Size
      • 13.97 cm (5.5 in)
    • Processor
      • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
    • Keyboard
      • Full Touch Screen Device
    • Keypad
      • Full Touchscreen

    Electrical

    • Battery Capacity
      • 3400mAh
    • Battery Types
      • Replaceable between shifts; Warm-swappable
    • Battery Type
      • Li-Ion; smart battery with integrated diagnostics tools

    Environmental

    • Storage Temperature Range
      • -30°C to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -10°C to 50°C (14°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
    • Drop Specifications
      • 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
    • Protection Ratings
      • IP67

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Features

    • Camera Position
      • Front and Rear
    • Housing Grade
      • Disinfectant Ready Housing
    • For Use With
      • Android
    • Connectivity
      • Wi-Fi
    • Environment
      • Healthcare
      • Standard
    • Application
      • Soft Goods Retail, General Merchandise and Healthcare
    • Features
      • Compatible with Universal Dock
    • Camera
      • 13-megapixel rear camera
      • 8-megapixel front camera

    Dimensions

    • Overall Dimensions
      • 154 mm x 76 mm x 12.6 mm (6.06 in x 2.99 in x 0.50 in)

    Scanning Specifications

    • Decode Capability
      • 1D/2D Barcode Symbologies

    Network

    • Bluetooth Specifications
      • V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
    • WWAN Specifications
      • AT&T FirstNet Compliant
      • GSM: 850, 900, 1800, 1900 (Quad Bands)
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
      • UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19
      • Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:
      • WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
    • WLAN Specifications
      • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
      • All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
      • CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac
      • CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO;
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
    • GPS Specifications
      • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
    • Platform
      • Mobility Edge

    Hardware

    • Display Resolution
      • Full High-Definition (2160 x 1080)
    • Scan Engine Model
      • Honeywell N6700
    • Scan Engine Type
      • LED aimer and illumination
    • Scan Distance
      • Standard Range (0-1m)
    • Display Size
      • 13.97 cm (5.5 in)
    • Processor
      • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
    • Keyboard
      • Full Touch Screen Device
    • Keypad
      • Full Touchscreen

    Electrical

    • Battery Capacity
      • 3400mAh
    • Battery Types
      • Replaceable between shifts; Warm-swappable
    • Battery Type
      • Li-Ion; smart battery with integrated diagnostics tools

    Environmental

    • Storage Temperature Range
      • -30°C to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -10°C to 50°C (14°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
    • Drop Specifications
      • 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
    • Protection Ratings
      • IP67

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Camera Position : Front and Rear
    • Housing Grade : Disinfectant Ready Housing
    • For Use With : Android
    • Connectivity : Wi-Fi
    • Environment : Healthcare|Standard
    • Application : Soft Goods Retail, General Merchandise and Healthcare
    • Features : Compatible with Universal Dock
    • Camera : 13-megapixel rear camera|8-megapixel front camera
    • Overall Dimensions : 154 mm x 76 mm x 12.6 mm (6.06 in x 2.99 in x 0.50 in)
    • Decode Capability : 1D/2D Barcode Symbologies
    • Bluetooth Specifications : V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
    • WWAN Specifications : AT&T FirstNet Compliant|GSM: 850, 900, 1800, 1900 (Quad Bands)|LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71|UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19|Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:|WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
    • WLAN Specifications : All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac|CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO;
    • RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
    • GPS Specifications : Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou
    • Operating System Type : Android
    • Operating System : Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
    • Platform : Mobility Edge
    • Display Resolution : Full High-Definition (2160 x 1080)
    • Scan Engine Model : Honeywell N6700
    • Scan Engine Type : LED aimer and illumination
    • Scan Distance : Standard Range (0-1m)
    • Display Size : 13.97 cm (5.5 in)
    • Processor : Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
    • Keyboard : Full Touch Screen Device
    • Keypad : Full Touchscreen
    • Battery Capacity : 3400mAh
    • Battery Types : Replaceable between shifts; Warm-swappable
    • Battery Type : Li-Ion; smart battery with integrated diagnostics tools
    • Storage Temperature Range : -30°C to 70°C (-22°F to 158°F)
    • Operating Temperature : -10°C to 50°C (14°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
    • Drop Specifications : 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
    • Protection Ratings : IP67
    • Warranty Duration : One-year factory warranty
    • Brand : Honeywell
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CT30 XP HC Mobile Computer Datasheet
    application/pdf 217.24 KB
    8/31/2022
    217.24 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.19 MB
    8/18/2025
    1.19 MB
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: CT30 XP Mobile Computer (CT30-A-EN-UG-01 Rev F)
    application/pdf 2.48 MB
    3/2/2026
    2.48 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    application/pdf 112.82 KB
    8/18/2025
    112.82 KB
    Quick Start Guide: CT30 XP Mobile Computer - English (CT30-A-EN-QS-01 Rev F)
    application/pdf 833.1 KB
    3/2/2026
    833.1 KB
    Quick Start Guide: CT30 XP Mobile Computer - Arabic (CT30-A-AR-QS-01 Rev C) 02-6-26
    application/pdf 915.03 KB
    6/2/2026
    915.03 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Regulatory Sheet: CT30 XP Mobile Computer (CT30-ML-RS-07 Rev A) 19-11-25
    application/pdf 1.82 MB
    11/19/2025
    1.82 MB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Battery Pack Information: Model CT30P-BTSC (CT30-BTT-ML-IN-03 Rev A) 19-11-25
    application/pdf 483.25 KB
    11/19/2025
    483.25 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    CT30 XP & CT30 XP HC Mobile Computers Accessories Guide
    application/pdf 1.99 MB
    12/9/2022
    1.99 MB
    Name
    Description
    File Size
    Date
    Size
    CT30 XP HC Mobile Computer Datasheet
    application/pdf 217.24 KB
    8/31/2022
    217.24 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.19 MB
    8/18/2025
    1.19 MB
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: CT30 XP Mobile Computer (CT30-A-EN-UG-01 Rev F)
    application/pdf 2.48 MB
    3/2/2026
    2.48 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    CT30 XP & CT30 XP HC Mobile Computers Accessories Guide
    application/pdf 1.99 MB
    12/9/2022
    1.99 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Regulatory Sheet: CT30 XP Mobile Computer (CT30-ML-RS-07 Rev A) 19-11-25
    application/pdf 1.82 MB
    11/19/2025
    1.82 MB
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    application/pdf 112.82 KB
    8/18/2025
    112.82 KB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Quick Start Guide: CT30 XP Mobile Computer - English (CT30-A-EN-QS-01 Rev F)
    application/pdf 833.1 KB
    3/2/2026
    833.1 KB
    Quick Start Guide: CT30 XP Mobile Computer - Arabic (CT30-A-AR-QS-01 Rev C) 02-6-26
    application/pdf 915.03 KB
    6/2/2026
    915.03 KB
    Battery Pack Information: Model CT30P-BTSC (CT30-BTT-ML-IN-03 Rev A) 19-11-25
    application/pdf 483.25 KB
    11/19/2025
    483.25 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Name
    Description
    File Size
    Date
    Size
    CT30 XP HC Mobile Computer Datasheet
    217.24 KB
    8/31/2022
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    1.19 MB
    8/18/2025
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    2.09 MB
    10/15/2025
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/18/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide for Honeywell eSIM Provisioning 26-11-25
    217.89 KB
    11/26/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: CT30 XP Mobile Computer (CT30-A-EN-UG-01 Rev F)
    2.48 MB
    3/2/2026
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    9/17/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    112.82 KB
    8/18/2025
    Quick Start Guide: CT30 XP Mobile Computer - English (CT30-A-EN-QS-01 Rev F)
    833.1 KB
    3/2/2026
    Quick Start Guide: CT30 XP Mobile Computer - Arabic (CT30-A-AR-QS-01 Rev C) 02-6-26
    915.03 KB
    6/2/2026
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    53.74 KB
    8/12/2026
    Regulatory Sheet: CT30 XP Mobile Computer (CT30-ML-RS-07 Rev A) 19-11-25
    1.82 MB
    11/19/2025
    Hearing Aid Compatibility (HAC) Consumer Information
    53.74 KB
    8/12/2026
    Battery Pack Information: Model CT30P-BTSC (CT30-BTT-ML-IN-03 Rev A) 19-11-25
    483.25 KB
    11/19/2025
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    CT30 XP & CT30 XP HC Mobile Computers Accessories Guide
    1.99 MB
    12/9/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CT30P-X0N-30D10HG
    CT30XP: WIFI6, No Sim, 5.5 Screen, Full Touchscreen, 6GB64GB, Standard Range HD Engine-Green LED, Front & Rear Camera, Standard Battery, GMS, IP67, Healthcare & Battery- White Housing, No Gov Cert., LauncherBrowserBasicTE, Global
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
    CT30P-X0N-30D10HG
    CT30XP: WIFI6, No Sim, 5.5 Screen, Full Touchscreen, 6GB64GB, Standard Range HD Engine-Green LED, Front & Rear Camera, Standard Battery, GMS, IP67, Healthcare & Battery- White Housing, No Gov Cert., LauncherBrowserBasicTE, Global
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total