/content/sps/ca/en/search-results.html

    handheld computers

    ScanPal™ EDA51K Handheld Computer

    The durable EDA51K helps small and medium businesses automate boost productivity in light-duty warehouses, distribution centers, retail and delivery with lower up-front cost than competitive products. 

    Overview
    This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
    Product Discontinuation Date:2024-12-01T00:00:00Z
    Service & Support Discontinuation Date: 2027-12-01T00:00:00Z
    Product Replacement: CK62 Rugged Mobile Computer
         The durable EDA51K helps businesses automate and error-proof mission-critical workflows in light-duty warehouses, distribution centers, retail and delivery with low up-front costs. The device provides users with reliable network connectivity and a high-performance scanner for maximum productivity indoors and out.
        The EDA51K adds a keyboard to the field-tested, highly popular EDA51 computer, based on the Qualcomm® Snapdragon™ 1.8 GHz octa-core processor and Android 10 (Q).
        With up to 4 GB of RAM and 64 GB of flash memory, the EDA51K supports business environments that run many software applications. Available with Honeywell's best-in-class N6703 scan engine, the EDA51K provides high tolerance to motion and poor-quality barcodes to simplify barcode capture.
         The powerful, 13-megapixel color camera captures high quality images in pictures in dim environments. Rated IP65 for ingress protection, the EDA51K is dust and water-resistant and suitable for use in the elements.
         Tested to survive 500 half-meter tumbles and multiple 1.5 m (5 ft) drops to concrete across the operating temperature range, the EDA51K is designed to last.
         Lightweight and responsive, the EDA51K is equipped with a 4-inch touch screen and numeric keypad for data-input flexibility. Improved hard keys eliminate legend wear and include backlighting.
         Scan buttons on each side of the mobile computer enable both left-handed and right-handed users, ensuring an excellent user experience.
    Specifications

    Features

    • Application
      • Retail, light warehouse and distribution center
    • Environment
      • Standard
    • Durability
      • Environmental Sealing: IP65NEWLINEElectrostatic Discharge (ESD):NEWLINE±8 kV direct; ±12 kV air
    • Connectivity
      • Wi-Fi
    • Camera Position
      • Rear
    • Camera
      • 13-megapixel color camera

    Dimensions

    • Overall Dimensions
      • 164mm x 73 mm x 24.5 mm (6.5 in x 2.9 in x 1.0 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • WWAN Radio:NEWLINE• GSM/EDGE: Bands 2, 3, 5, 8NEWLINE•WCDMA: Bands 1, 2, 4, 5, 6,8, 9, 19NEWLINE• FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66NEWLINE• TDD-LTE: Bands 38, 39, 40, 41
    • WLAN Specifications
      • WLAN (Wi-Fi Alliance certified) :NEWLINEIEEE 802.11 a/b/g/n/acNEWLINEWLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAPNEWLINEWLAN Supported EAP:NEWLINETLS,TTLS, SIM, AKA
    • RFID Specifications
      • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • GPS Specifications
      • GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
    • Bluetooth Specifications
      • Bluetooth Class 4.2

    Software & Firmware

    • Platform
      • Qualcomm 1.8GHz octa-core
    • Operating System
      • Android 10

    Memory & Data

    • Memory
      • 3G RAM/32G Flash; 4G RAM/64G Flash

    Hardware

    • Scan Engine Range
      • Standard
    • Scan Engine Model
      • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • Scan Distance
      • Standard Range (0-1m)
    • Processor
      • Qualcomm 1.8GHz octa-core
    • Keypad
      • Numeric
    • Keyboard
      • Numeric
    • Display Size
      • 4 inch
    • Display Resolution
      • 480x800

    Electrical

    • Battery Type
      • Li-Ion
    • Battery Capacity
      • 3.8 V, 4,000 mAh, removable

    Environmental

    • Operating Temperature
      • -10°C to +50°C (14°F to +122°F)
    • Operating Humidity
      • 10% to 90% (non-condensing)

    Standards & Approvals

    • Drop Specifications
      • 1.5m MIL drop cross operation temperature

    Service Terms

    • Warranty Duration
      • WLAN (Wi-Fi Alliance certified) :NEWLINEIEEE 802.11 a/b/g/n/acNEWLINEWLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAPNEWLINEWLAN Supported EAP:NEWLINETLS,TTLS, SIM, AKA

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses

    Features

    • Application
      • Retail, light warehouse and distribution center
    • Environment
      • Standard
    • Durability
      • Environmental Sealing: IP65NEWLINEElectrostatic Discharge (ESD):NEWLINE±8 kV direct; ±12 kV air
    • Connectivity
      • Wi-Fi
    • Camera Position
      • Rear
    • Camera
      • 13-megapixel color camera

    Dimensions

    • Overall Dimensions
      • 164mm x 73 mm x 24.5 mm (6.5 in x 2.9 in x 1.0 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • WWAN Radio:NEWLINE• GSM/EDGE: Bands 2, 3, 5, 8NEWLINE•WCDMA: Bands 1, 2, 4, 5, 6,8, 9, 19NEWLINE• FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66NEWLINE• TDD-LTE: Bands 38, 39, 40, 41
    • WLAN Specifications
      • WLAN (Wi-Fi Alliance certified) :NEWLINEIEEE 802.11 a/b/g/n/acNEWLINEWLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAPNEWLINEWLAN Supported EAP:NEWLINETLS,TTLS, SIM, AKA
    • RFID Specifications
      • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • GPS Specifications
      • GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
    • Bluetooth Specifications
      • Bluetooth Class 4.2

    Software & Firmware

    • Platform
      • Qualcomm 1.8GHz octa-core
    • Operating System
      • Android 10

    Memory & Data

    • Memory
      • 3G RAM/32G Flash; 4G RAM/64G Flash

    Hardware

    • Scan Engine Range
      • Standard
    • Scan Engine Model
      • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • Scan Distance
      • Standard Range (0-1m)
    • Processor
      • Qualcomm 1.8GHz octa-core
    • Keypad
      • Numeric
    • Keyboard
      • Numeric
    • Display Size
      • 4 inch
    • Display Resolution
      • 480x800

    Electrical

    • Battery Type
      • Li-Ion
    • Battery Capacity
      • 3.8 V, 4,000 mAh, removable

    Environmental

    • Operating Temperature
      • -10°C to +50°C (14°F to +122°F)
    • Operating Humidity
      • 10% to 90% (non-condensing)

    Standards & Approvals

    • Drop Specifications
      • 1.5m MIL drop cross operation temperature

    Service Terms

    • Warranty Duration
      • WLAN (Wi-Fi Alliance certified) :NEWLINEIEEE 802.11 a/b/g/n/acNEWLINEWLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAPNEWLINEWLAN Supported EAP:NEWLINETLS,TTLS, SIM, AKA

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses
    • Application : Retail, light warehouse and distribution center
    • Environment : Standard
    • Durability : Environmental Sealing: IP65NEWLINEElectrostatic Discharge (ESD):NEWLINE±8 kV direct; ±12 kV air
    • Connectivity : Wi-Fi
    • Camera Position : Rear
    • Camera : 13-megapixel color camera
    • Overall Dimensions : 164mm x 73 mm x 24.5 mm (6.5 in x 2.9 in x 1.0 in)
    • Decode Capability : Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • WWAN Specifications : WWAN Radio:NEWLINE• GSM/EDGE: Bands 2, 3, 5, 8NEWLINE•WCDMA: Bands 1, 2, 4, 5, 6,8, 9, 19NEWLINE• FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66NEWLINE• TDD-LTE: Bands 38, 39, 40, 41
    • WLAN Specifications : WLAN (Wi-Fi Alliance certified) :NEWLINEIEEE 802.11 a/b/g/n/acNEWLINEWLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAPNEWLINEWLAN Supported EAP:NEWLINETLS,TTLS, SIM, AKA
    • RFID Specifications : Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • GPS Specifications : GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
    • Bluetooth Specifications : Bluetooth Class 4.2
    • Platform : Qualcomm 1.8GHz octa-core
    • Operating System : Android 10
    • Memory : 3G RAM/32G Flash; 4G RAM/64G Flash
    • Scan Engine Range : Standard
    • Scan Engine Model : Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
    • Scan Distance : Standard Range (0-1m)
    • Processor : Qualcomm 1.8GHz octa-core
    • Keypad : Numeric
    • Keyboard : Numeric
    • Display Size : 4 inch
    • Display Resolution : 480x800
    • Battery Type : Li-Ion
    • Battery Capacity : 3.8 V, 4,000 mAh, removable
    • Operating Temperature : -10°C to +50°C (14°F to +122°F)
    • Operating Humidity : 10% to 90% (non-condensing)
    • Drop Specifications : 1.5m MIL drop cross operation temperature
    • Warranty Duration : WLAN (Wi-Fi Alliance certified) :NEWLINEIEEE 802.11 a/b/g/n/acNEWLINEWLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAPNEWLINEWLAN Supported EAP:NEWLINETLS,TTLS, SIM, AKA
    • Brand : Honeywell
    • Industry : Logistics & Warehouses
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
    application/pdf 536.49 KB
    8/18/2025
    536.49 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: EDA51K (EDA51K-ML-RS-08 Rev A)
    application/pdf 1.9 MB
    1/23/2025
    1.9 MB
    Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
    application/pdf 1.14 MB
    12/5/2022
    1.14 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: EDA51K (EDA51K-ML-RS-08 Rev A)
    application/pdf 1.9 MB
    1/23/2025
    1.9 MB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
    application/pdf 1.14 MB
    12/5/2022
    1.14 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
    application/pdf 536.49 KB
    8/18/2025
    536.49 KB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/18/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
    536.49 KB
    8/18/2025
    Regulatory Sheet: EDA51K (EDA51K-ML-RS-08 Rev A)
    1.9 MB
    1/23/2025
    Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
    1.14 MB
    12/5/2022
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SVCEDA51K-EXW1R
    EDA51K, BASIC, 1-YR EXW, RENEWAL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-formfactor01eda51k-9
    SVCEDA51K-EXW1R
    EDA51K, BASIC, 1-YR EXW, RENEWAL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-formfactor01eda51k-9
    SVCEDA51K-SP1R
    EDA51K, EDGE, PLATINUM, 2 DAY, 1YR RENEW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-formfactor01eda51k-9
    SVCEDA51K-SP1R
    EDA51K, EDGE, PLATINUM, 2 DAY, 1YR RENEW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-formfactor01eda51k-9