/content/sps/ca/en/search-results.html

    handheld computers

    CT70 Mobile Computer

    Ultra-rugged, ultra-reliable, 5G connected device for enterprise customers that need a long service life and a predictable O/S upgrade path. Ready for the future with advanced features such as an AI processor and Wi-Fi 7.

    Overview
    The CT70 is an ultra-rugged, ultra-reliable, 5G connected device for retail and logistics users that need a long service life and a predictable O/S upgrade path. Ready for the future with advanced features such as a powerful, AI-enabled processor, 5G cellular and Wi-Fi 7, the CT70 is engineered for top-tier performance, ensuring frontline workers have reliable, high-speed access to data and communications over a long service life. 

    Built on Mobility Edge™, a Durable, Stable, Secure Platform
    Built on the Mobility Edge™ platform —a durable, stable, secure foundation for effective, long-lasting solutions, the CT70 delivers the lifecycle, security and durability required by serious businesses. The CT70 harnesses the latest processor and memory technology for high performance, with planned support through Android 19. Combined with the powerful, cloud based, Honeywell Operational Intelligence asset optimization solution, IT leaders gain insights to boost productivity and reduce operating costs.

    Next-Gen System Performance
    With the next generation octa-core processor which is equipped with powerful processor speed, build in NPU and advanced graphics processing, the CT70 delivers best-in-
    class connectivity, superior system performance and enhanced image quality. It handles multiple applications smoothly, processing efficient data analysis on device and in the cloud, and is ready for complex and demanding applications in the future.

    Non-compromising Durability
    The CT70 is built to withstand the toughest environments without compromising on performance. Workers in the field can rely on the rugged yet easy-to-use design, which can endure multiple 6-ft drops to concrete and over 3,000 real-world tumbles. Whether it is exposed to heavy rain, operating in a very dusty working environment, or enduring extreme cold weather, the CT70 remains resilient and dependable, ensuring smooth and uninterrupted operations.

    Ultra-reliable Connectivity
    The CT70 comes with the latest 5G, CBRS, and Wi-Fi 7 technology to stay connected in both indoor and outdoor environments. The CT70 with 5G offers the high bandwidth and low latency for transport and delivery workers. The CT70 with Wi-Fi 7 offers blazing-fast speed and reliable connectivity even in a device-crowded environment. To supplement Wi-Fi coverage in a large open area, the CT70 with CBRS provides secure and reliable connectivity in settings such as large parking lots, open areas of an airport, a crowded stadium or corners of a distribution center. 

    Unprecedented User Experience
    Built on a sleek form factor, the CT70 is optimally designed with a bright, high-resolution 6-inch display that is easy to read both indoors and outdoors effortlessly, whether with or without polarized sunglasses. The screen optimizes touch performance when the customer uses a stylus or screen protector, wears gloves, or even in the rain. Integrated NFC in display reduces operational downtime and makes NFC pairing easier and NFC payment more secure.

    Comprehensive Accessory Ecosystem
    The CT70 arrives with a complete set of accessories, including universal docks, which are adaptable for any Honeywell mobile computer form factor using easily swappable cups.
    Other accessories include scan handles, vehicle docks, a wearable kit, a protective boot, and a screen protector for added ruggedness, and more.
    Specifications

    Features

    • Camera
      • 13-megapixel rear camera, phase detection autofocus, supports torch mode; 8-megapixel front-facing camera
    • Camera Position
      • Rear and Front
    • Housing Grade
      • Standard
    • For Use With
      • Android
    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Transportation & Logistics, Grocery Retail, Field Operations
    • Durability
      • Ultra-rugged
    • Features
      • Integrated RFID; Integrated NFC in display; Edge AI capable; Wi-Fi 7

    Dimensions

    • Overall Dimensions
      • 170 mm x 78.6 mm x 16.7 mm (grip area) with standard battery; 170 mm x 78.6 mm x 22.3 mm (grip area) with extended battery

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™ S0803 standard, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android, DPM supported via license

    Network

    • Computer Wireless Communication
      • 5G , CBRS, Wi-Fi 7, Wi-Fi 6E, BT v6.0, UHF, NFC
    • Bluetooth Specifications
      • Class 1.5, V6.0 Bluetooth and BLE
    • WWAN Specifications
      • Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW AT&T FirstNet Compliant LTE Advanced Support 5G FR1: Bands n1, n2, n3, n5, n7, n8, n12, n13, n14, n20, n25, n26, n28, n29, n30, n38, n40, n41, n48, n66, n71, n77, n78, n79
    • WLAN Specifications
      • Wi-Fi certified; Wi-Fi 6E & Wi-Fi 7 Certified IEEE802.11a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax/be, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Supports multi-link operation (MLO)
    • RFID Specifications
      • Integrated NFC reader in display, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/ IEC 18092 (Type F), Card Emulation; Contactless payment support, ECP 1.0 and ECP 2.0
    • GPS Specifications
      • GPS, GLONASS, Galileo, Beidou, NAVIC, QZSS; Dual-Band GNSS — concurrent L1/G1/ E1/B1 (GPS/QZSS, GLONASS, Galileo, BeiDou) + L5/E5a/B2a (GPS/QZSS, Galileo, BeiDou); a-GPS, Supports XTRA, SBAS.

    Software & Firmware

    • Operating System
      • Android
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 8GB LPDDR5 RAM, 128GB UFS 3.1 Flash

    Hardware

    • Display Resolution
      • Full High-Definition (2280 x1080)
    • Scan Engine Range
      • Mid Range (0-5m) Standard Range (0-1m)
    • Scan Engine Type
      • Laser aimer
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 15.2 cm (6.0 in)
    • Scan Range
      • Standard Range and FlexRange
    • Processor
      • Qualcomm Snapdragon QCS/ QCM6690 octa-core, up to 2.9GHz, Edge AI enabled (2.0GHz optional).
    • Keyboard
      • Full Touchscreen
    • Network
      • Wi-Fi and Cellular
    • Keypad
      • Full Touchscreen

    Electrical

    • Battery Capacity
      • 4,775 mAh standard battery; 4,775 mAh wireless battery; 7,692 mAh extended battery
    • Battery Types
      • Hot swap; Field replaceable
    • Battery Type
      • Li-ion

    Environmental

    • Storage Temperature Range
      • -30°C to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 3,000 0.5 m (1.6 ft) tumbles and 1,500 1.0m (3.3 ft) tumbles without boot; Exceeds 2,000 1m (3.3 ft) tumbles with boot per IEC 60068-2-32 specification
    • Drop Specifications
      • Multiple 2.4 m (8 ft) drops to concrete at -20°C to 50°C (-4°F to 122°F) per MIL-STD 810H booted Multiple 1.8m (6ft) drops to concrete at -20°C to 50°C (-4°F to 122°F) per MILSTD- 810H without boot
    • Protection Ratings
      • IP68/IP65

    Service Terms

    • Warranty Duration
      • 1 year

    Features

    • Camera
      • 13-megapixel rear camera, phase detection autofocus, supports torch mode; 8-megapixel front-facing camera
    • Camera Position
      • Rear and Front
    • Housing Grade
      • Standard
    • For Use With
      • Android
    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Transportation & Logistics, Grocery Retail, Field Operations
    • Durability
      • Ultra-rugged
    • Features
      • Integrated RFID; Integrated NFC in display; Edge AI capable; Wi-Fi 7

    Dimensions

    • Overall Dimensions
      • 170 mm x 78.6 mm x 16.7 mm (grip area) with standard battery; 170 mm x 78.6 mm x 22.3 mm (grip area) with extended battery

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™ S0803 standard, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android, DPM supported via license

    Network

    • Computer Wireless Communication
      • 5G , CBRS, Wi-Fi 7, Wi-Fi 6E, BT v6.0, UHF, NFC
    • Bluetooth Specifications
      • Class 1.5, V6.0 Bluetooth and BLE
    • WWAN Specifications
      • Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW AT&T FirstNet Compliant LTE Advanced Support 5G FR1: Bands n1, n2, n3, n5, n7, n8, n12, n13, n14, n20, n25, n26, n28, n29, n30, n38, n40, n41, n48, n66, n71, n77, n78, n79
    • WLAN Specifications
      • Wi-Fi certified; Wi-Fi 6E & Wi-Fi 7 Certified IEEE802.11a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax/be, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Supports multi-link operation (MLO)
    • RFID Specifications
      • Integrated NFC reader in display, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/ IEC 18092 (Type F), Card Emulation; Contactless payment support, ECP 1.0 and ECP 2.0
    • GPS Specifications
      • GPS, GLONASS, Galileo, Beidou, NAVIC, QZSS; Dual-Band GNSS — concurrent L1/G1/ E1/B1 (GPS/QZSS, GLONASS, Galileo, BeiDou) + L5/E5a/B2a (GPS/QZSS, Galileo, BeiDou); a-GPS, Supports XTRA, SBAS.

    Software & Firmware

    • Operating System
      • Android
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 8GB LPDDR5 RAM, 128GB UFS 3.1 Flash

    Hardware

    • Display Resolution
      • Full High-Definition (2280 x1080)
    • Scan Engine Range
      • Mid Range (0-5m) Standard Range (0-1m)
    • Scan Engine Type
      • Laser aimer
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 15.2 cm (6.0 in)
    • Scan Range
      • Standard Range and FlexRange
    • Processor
      • Qualcomm Snapdragon QCS/ QCM6690 octa-core, up to 2.9GHz, Edge AI enabled (2.0GHz optional).
    • Keyboard
      • Full Touchscreen
    • Network
      • Wi-Fi and Cellular
    • Keypad
      • Full Touchscreen

    Electrical

    • Battery Capacity
      • 4,775 mAh standard battery; 4,775 mAh wireless battery; 7,692 mAh extended battery
    • Battery Types
      • Hot swap; Field replaceable
    • Battery Type
      • Li-ion

    Environmental

    • Storage Temperature Range
      • -30°C to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 3,000 0.5 m (1.6 ft) tumbles and 1,500 1.0m (3.3 ft) tumbles without boot; Exceeds 2,000 1m (3.3 ft) tumbles with boot per IEC 60068-2-32 specification
    • Drop Specifications
      • Multiple 2.4 m (8 ft) drops to concrete at -20°C to 50°C (-4°F to 122°F) per MIL-STD 810H booted Multiple 1.8m (6ft) drops to concrete at -20°C to 50°C (-4°F to 122°F) per MILSTD- 810H without boot
    • Protection Ratings
      • IP68/IP65

    Service Terms

    • Warranty Duration
      • 1 year
    • Camera : 13-megapixel rear camera, phase detection autofocus, supports torch mode; 8-megapixel front-facing camera
    • Camera Position : Rear and Front
    • Housing Grade : Standard
    • For Use With : Android
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Environment : Standard
    • Application : Transportation & Logistics, Grocery Retail, Field Operations
    • Durability : Ultra-rugged
    • Features : Integrated RFID; Integrated NFC in display; Edge AI capable; Wi-Fi 7
    • Overall Dimensions : 170 mm x 78.6 mm x 16.7 mm (grip area) with standard battery; 170 mm x 78.6 mm x 22.3 mm (grip area) with extended battery
    • Decode Capability : Honeywell FlexRange™ S0803 standard, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android, DPM supported via license
    • Computer Wireless Communication : 5G , CBRS, Wi-Fi 7, Wi-Fi 6E, BT v6.0, UHF, NFC
    • Bluetooth Specifications : Class 1.5, V6.0 Bluetooth and BLE
    • WWAN Specifications : Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW AT&T FirstNet Compliant LTE Advanced Support 5G FR1: Bands n1, n2, n3, n5, n7, n8, n12, n13, n14, n20, n25, n26, n28, n29, n30, n38, n40, n41, n48, n66, n71, n77, n78, n79
    • WLAN Specifications : Wi-Fi certified; Wi-Fi 6E & Wi-Fi 7 Certified IEEE802.11a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax/be, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Supports multi-link operation (MLO)
    • RFID Specifications : Integrated NFC reader in display, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/ IEC 18092 (Type F), Card Emulation; Contactless payment support, ECP 1.0 and ECP 2.0
    • GPS Specifications : GPS, GLONASS, Galileo, Beidou, NAVIC, QZSS; Dual-Band GNSS — concurrent L1/G1/ E1/B1 (GPS/QZSS, GLONASS, Galileo, BeiDou) + L5/E5a/B2a (GPS/QZSS, Galileo, BeiDou); a-GPS, Supports XTRA, SBAS.
    • Operating System : Android
    • Platform : Mobility Edge
    • Memory : 8GB LPDDR5 RAM, 128GB UFS 3.1 Flash
    • Display Resolution : Full High-Definition (2280 x1080)
    • Scan Engine Range : Mid Range (0-5m) Standard Range (0-1m)
    • Scan Engine Type : Laser aimer
    • Scan Distance : Mid Range (0-5m)|Standard Range (0-1m)
    • Display Size : 15.2 cm (6.0 in)
    • Scan Range : Standard Range and FlexRange
    • Processor : Qualcomm Snapdragon QCS/ QCM6690 octa-core, up to 2.9GHz, Edge AI enabled (2.0GHz optional).
    • Keyboard : Full Touchscreen
    • Network : Wi-Fi and Cellular
    • Keypad : Full Touchscreen
    • Battery Capacity : 4,775 mAh standard battery; 4,775 mAh wireless battery; 7,692 mAh extended battery
    • Battery Types : Hot swap; Field replaceable
    • Battery Type : Li-ion
    • Storage Temperature Range : -30°C to 70°C (-22°F to 158°F)
    • Operating Temperature : -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : Exceeds 3,000 0.5 m (1.6 ft) tumbles and 1,500 1.0m (3.3 ft) tumbles without boot; Exceeds 2,000 1m (3.3 ft) tumbles with boot per IEC 60068-2-32 specification
    • Drop Specifications : Multiple 2.4 m (8 ft) drops to concrete at -20°C to 50°C (-4°F to 122°F) per MIL-STD 810H booted Multiple 1.8m (6ft) drops to concrete at -20°C to 50°C (-4°F to 122°F) per MILSTD- 810H without boot
    • Protection Ratings : IP68/IP65
    • Warranty Duration : 1 year
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CT70 Mobile Computer Datasheet
    application/pdf 174.03 KB
    10/14/2026
    174.03 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    CT70 Accessories Guide Rev C
    application/pdf 677.91 KB
    8/18/2026
    677.91 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    application/pdf 598.66 KB
    10/6/2026
    598.66 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Quick Start Guide: CT70 Series Mobile Computer (CT70-A-EN-QS-01 Rev C)
    application/pdf 984.42 KB
    10/12/2026
    984.42 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: CT70 Series Universal Dock And Booted Accessories (CT70-UV-EN-UG-01 Rev E)
    application/pdf 3.51 MB
    10/12/2026
    3.51 MB
    User Guide: CT70 Series Mobile Computer (CT70-A-EN-UG-02 Rev E)
    application/pdf 2.33 MB
    10/12/2026
    2.33 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Quick Start Guide: CT70 Series Mobile Computer - Arabic (CT70-A-AR-QS-01 Rev B)
    application/pdf 1.01 MB
    9/10/2026
    1.01 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Battery Pack Information: Models CT70-BTEC, CT70-BTSC, CT70-BTWC (CT70-BTXC-ML-IN-02 Rev A)
    application/pdf 485.02 KB
    12/15/2025
    485.02 KB
    Regulatory Sheet: Headset With Push-To-Talk Microphone (CT40-HDST-ML-RS-04 Rev A) 30-10-25
    application/pdf 1 MB
    10/30/2025
    1 MB
    Regulatory Sheet: CT70 Series Mobile Computer (CT70-ML-RS-09 Rev A)
    application/pdf 1.86 MB
    9/30/2026
    1.86 MB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Name
    Description
    File Size
    Date
    Size
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Battery Pack Information: Models CT70-BTEC, CT70-BTSC, CT70-BTWC (CT70-BTXC-ML-IN-02 Rev A)
    application/pdf 485.02 KB
    12/15/2025
    485.02 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    CT70 Accessories Guide Rev C
    application/pdf 677.91 KB
    8/18/2026
    677.91 KB
    CT70 Mobile Computer Datasheet
    application/pdf 174.03 KB
    10/14/2026
    174.03 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Regulatory Sheet: Headset With Push-To-Talk Microphone (CT40-HDST-ML-RS-04 Rev A) 30-10-25
    application/pdf 1 MB
    10/30/2025
    1 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    application/pdf 598.66 KB
    10/6/2026
    598.66 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Quick Start Guide: CT70 Series Mobile Computer (CT70-A-EN-QS-01 Rev C)
    application/pdf 984.42 KB
    10/12/2026
    984.42 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Regulatory Sheet: CT70 Series Mobile Computer (CT70-ML-RS-09 Rev A)
    application/pdf 1.86 MB
    9/30/2026
    1.86 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    User Guide: CT70 Series Universal Dock And Booted Accessories (CT70-UV-EN-UG-01 Rev E)
    application/pdf 3.51 MB
    10/12/2026
    3.51 MB
    User Guide: CT70 Series Mobile Computer (CT70-A-EN-UG-02 Rev E)
    application/pdf 2.33 MB
    10/12/2026
    2.33 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Quick Start Guide: CT70 Series Mobile Computer - Arabic (CT70-A-AR-QS-01 Rev B)
    application/pdf 1.01 MB
    9/10/2026
    1.01 MB
    Name
    Description
    File Size
    Date
    Size
    CT70 Mobile Computer Datasheet
    174.03 KB
    10/14/2026
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    CT70 Accessories Guide Rev C
    677.91 KB
    8/18/2026
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide for Honeywell eSIM Provisioning 26-11-25
    217.89 KB
    11/26/2025
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    598.66 KB
    10/6/2026
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    Quick Start Guide: CT70 Series Mobile Computer (CT70-A-EN-QS-01 Rev C)
    984.42 KB
    10/12/2026
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    9/17/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide: CT70 Series Universal Dock And Booted Accessories (CT70-UV-EN-UG-01 Rev E)
    3.51 MB
    10/12/2026
    User Guide: CT70 Series Mobile Computer (CT70-A-EN-UG-02 Rev E)
    2.33 MB
    10/12/2026
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    Quick Start Guide: CT70 Series Mobile Computer - Arabic (CT70-A-AR-QS-01 Rev B)
    1.01 MB
    9/10/2026
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    53.74 KB
    8/12/2026
    Hearing Aid Compatibility (HAC) Consumer Information
    53.74 KB
    8/12/2026
    Battery Pack Information: Models CT70-BTEC, CT70-BTSC, CT70-BTWC (CT70-BTXC-ML-IN-02 Rev A)
    485.02 KB
    12/15/2025
    Regulatory Sheet: Headset With Push-To-Talk Microphone (CT40-HDST-ML-RS-04 Rev A) 30-10-25
    1 MB
    10/30/2025
    Regulatory Sheet: CT70 Series Mobile Computer (CT70-ML-RS-09 Rev A)
    1.86 MB
    9/30/2026
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    5CB-UVX-0
    5 BAY CHARGING BASE ONLY
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    5CB-UVX-0
    5 BAY CHARGING BASE ONLY
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-0
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery. Kit includes 16 bay battery charger and power supply. Must order the power cord separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-0
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery. Kit includes 16 bay battery charger and power supply. Must order the power cord separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-1
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery. Kit includes 16 bay battery charger, power supply and US power cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-1
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery. Kit includes 16 bay battery charger, power supply and US power cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-2
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery. Kit includes 16 bay battery charger, power supply and EU power cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-2
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery. Kit includes 16 bay battery charger, power supply and EU power cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-3
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery.Kit includes 16 bay battery charger, power supply and UK power cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-16BAY-BAT-3
    CT70 16-bay battery charger. For recharging up to 16pcs of CT70 standard battery, wireless battery or extended battery.Kit includes 16 bay battery charger, power supply and UK power cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-0
    5 Bay charging base wo power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, and power supply. Must order power cord separately.Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-0
    5 Bay charging base wo power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, and power supply. Must order power cord separately.Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-1
    5 Bay charging base wUS power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, power supply and US power cord. Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-1
    5 Bay charging base wUS power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, power supply and US power cord. Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-2
    5 Bay charging base wEU power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, power supply and EU power cord. Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-2
    5 Bay charging base wEU power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, power supply and EU power cord. Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-3
    5 Bay charging base wUK power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, power supply and UK power cord. Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-3
    5 Bay charging base wUK power code. For recharging up to 5pcs of CT70 with or without boot. Kit includes 5 bay charging base, cup with insert adapter, power supply and UK power cord. Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-BAT-0
    5 Bay Charge base. For recharging up to 4pcs of CT70 with or wo boot and 4pcs of batteries.Kit includes net base, cup with insert adapter, battery cup and power supply.Must order power cord separately.Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho
    CT70-5CB-UVX-BAT-0
    5 Bay Charge base. For recharging up to 4pcs of CT70 with or wo boot and 4pcs of batteries.Kit includes net base, cup with insert adapter, battery cup and power supply.Must order power cord separately.Remove the Insert adapter to charge CT70 wboot.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250707-ct70-front-ortho