/content/sps/ca/en/search-results.html

    handheld computers

    CT32 Handheld Computer

    General-purpose 5G mobile computer that provides reliable connectivity for frontline mobile workers in retail, logistics, and warehouse applications. CT32 is built on the Mobility Edge platform with support for Android 14, 16 & 18.

    Overview
    General-purpose 5G mobile computer that provides reliable connectivity for frontline mobile workers in retail, logistics, and warehouse applications. Built on the Mobility Edge™ platform with support for Android™ 14, 16, and 18, the CT32 ensures long-term return-on-investment

    Exceptional Scanning Capabilities
    Equipped with Honeywell's innovative FlexRange™ scan engine, the CT32 delivers exceptional barcode scanning performance. Users can capture data accurately from distances of up to 35 feet (10.8 meters), even in bright sunlight, enhancing productivity and reducing operational inefficiencies.

    Robust and Reliable
    Constructed to withstand the rigors of tough work environments, the CT32 boasts IP65 and IP68 ratings for dust and water resistance. It can endure multiple drops from 1.5 meters (approximately 5 feet), making it an ideal choice for operations in harsh conditions where other devices might fail.

    Advanced Security Features
    Security is at the forefront of the CT32's design. The device features extensive lifecycle management with regular security updates and adherence to industry best practices. This ensures sensitive data protection and compliance in a world increasingly exposed to cyber threats.

    Lightweight and Ergonomic Design
    Weighing only 269 grams and measuring 13.9 mm in thickness, the CT32’s ergonomic design allows for one-handed operation, fitting comfortably in a pocket. This design minimizes user fatigue, making it perfect for long shifts and extensive use
     
    Specifications

    Features

    • Application
      • logistics, retail and warehouse
    • Environment
      • Standard
    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Camera Position
      • 13-megapixel rear camera
      • 8-megapixel front-facing camera
    • Camera
      • Yes

    Dimensions

    • Overall Dimensions
      • 166mm x 76.9mm x 13.9mm (6.5 in x 3.0 in x 0.55 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™ S0803 (1D/2D barcode symbologies)
      • Honeywell S0703 (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • 5G NR NSA: n40/n41/n77/n78/n79
      • 5G NR SA: n1/n2/n3/n5/n7/n8/n12/n13/ n14/n18/n20/ n25/n26/n28/n30/n38/ n40/n41/n48/n66/n71/n77/n78/n79
      • FDD-LTE: B1/B2/B3/B4/B5/B7/B8/ B12/B13/B14/B17/B18/B19/B20/B25/ B26/B28/B30/B66/B71
      • GSM: 850,900, 1800, 1900MHz;
      • TDD-LTE: B34/38/B39/B40/B41/B42/ B43/B48
      • WCDMA: B1/B2/B4/B5/B6/B8/B19
    • WLAN Specifications
      • Additional WLAN Features: 802.11 d/e/h/i/k/r/u/v/w/mc
      • WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3, 2X2 MU-MIMO, DBS supported, IPv4, IPv6
    • RFID Specifications
      • IH45 compatible
    • GPS Specifications
      • Simultaneous receiver support for dual band (L1 + L5) GPS, AGPS, GLONASS, Galileo and BeiDou
    • Computer Wireless Communication
      • 5G , WiFi 6E, V5.3 Bluetooth, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth and BLE

    Software & Firmware

    • Platform
      • Mobility Edge™ Platform
    • Operating System Type
      • Android
    • Operating System
      • Android 14, upgradable to Android 16 and Android 18, subject to technical feasibility confirmed by Qualcomm

    Memory & Data

    • Memory
      • 6 GB RAM/128 GB Flash

    Hardware

    • Scan Range
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Scan Engine Type
      • imager
    • Scan Engine Range
      • Standard range / mid range
    • Scan Engine Model
      • S0703 / S0803
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Processor
      • Qualcomm 4490 octa-core
    • Keypad
      • Full Touchscreen
    • Display Size
      • 15.2 cm (6.0 in)
    • Display Resolution
      • Full High-Definition (1080 x 2160)

    Electrical

    • Battery Types
      • Li-Ion, 3.8 V
    • Battery Type
      • removable
    • Battery Capacity
      • 4,500 mAh

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20° to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1000, 0.5m (1.6 ft) tumbles
    • Drop Specifications
      • Multiple 1.5m (5ft) to concrete without boot over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H
      • Multiple 1.8m (6ft) drops to concrete with boot over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    Others

    • Industry
      • Retail

    Features

    • Application
      • logistics, retail and warehouse
    • Environment
      • Standard
    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Camera Position
      • 13-megapixel rear camera
      • 8-megapixel front-facing camera
    • Camera
      • Yes

    Dimensions

    • Overall Dimensions
      • 166mm x 76.9mm x 13.9mm (6.5 in x 3.0 in x 0.55 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™ S0803 (1D/2D barcode symbologies)
      • Honeywell S0703 (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • 5G NR NSA: n40/n41/n77/n78/n79
      • 5G NR SA: n1/n2/n3/n5/n7/n8/n12/n13/ n14/n18/n20/ n25/n26/n28/n30/n38/ n40/n41/n48/n66/n71/n77/n78/n79
      • FDD-LTE: B1/B2/B3/B4/B5/B7/B8/ B12/B13/B14/B17/B18/B19/B20/B25/ B26/B28/B30/B66/B71
      • GSM: 850,900, 1800, 1900MHz;
      • TDD-LTE: B34/38/B39/B40/B41/B42/ B43/B48
      • WCDMA: B1/B2/B4/B5/B6/B8/B19
    • WLAN Specifications
      • Additional WLAN Features: 802.11 d/e/h/i/k/r/u/v/w/mc
      • WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3, 2X2 MU-MIMO, DBS supported, IPv4, IPv6
    • RFID Specifications
      • IH45 compatible
    • GPS Specifications
      • Simultaneous receiver support for dual band (L1 + L5) GPS, AGPS, GLONASS, Galileo and BeiDou
    • Computer Wireless Communication
      • 5G , WiFi 6E, V5.3 Bluetooth, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth and BLE

    Software & Firmware

    • Platform
      • Mobility Edge™ Platform
    • Operating System Type
      • Android
    • Operating System
      • Android 14, upgradable to Android 16 and Android 18, subject to technical feasibility confirmed by Qualcomm

    Memory & Data

    • Memory
      • 6 GB RAM/128 GB Flash

    Hardware

    • Scan Range
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Scan Engine Type
      • imager
    • Scan Engine Range
      • Standard range / mid range
    • Scan Engine Model
      • S0703 / S0803
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Processor
      • Qualcomm 4490 octa-core
    • Keypad
      • Full Touchscreen
    • Display Size
      • 15.2 cm (6.0 in)
    • Display Resolution
      • Full High-Definition (1080 x 2160)

    Electrical

    • Battery Types
      • Li-Ion, 3.8 V
    • Battery Type
      • removable
    • Battery Capacity
      • 4,500 mAh

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20° to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1000, 0.5m (1.6 ft) tumbles
    • Drop Specifications
      • Multiple 1.5m (5ft) to concrete without boot over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H
      • Multiple 1.8m (6ft) drops to concrete with boot over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    Others

    • Industry
      • Retail
    • Application : logistics, retail and warehouse
    • Environment : Standard
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Camera Position : 13-megapixel rear camera|8-megapixel front-facing camera
    • Camera : Yes
    • Overall Dimensions : 166mm x 76.9mm x 13.9mm (6.5 in x 3.0 in x 0.55 in)
    • Decode Capability : Honeywell FlexRange™ S0803 (1D/2D barcode symbologies)|Honeywell S0703 (1D/2D barcode symbologies)
    • WWAN Specifications : 5G NR NSA: n40/n41/n77/n78/n79|5G NR SA: n1/n2/n3/n5/n7/n8/n12/n13/ n14/n18/n20/ n25/n26/n28/n30/n38/ n40/n41/n48/n66/n71/n77/n78/n79|FDD-LTE: B1/B2/B3/B4/B5/B7/B8/ B12/B13/B14/B17/B18/B19/B20/B25/ B26/B28/B30/B66/B71|GSM: 850,900, 1800, 1900MHz;|TDD-LTE: B34/38/B39/B40/B41/B42/ B43/B48|WCDMA: B1/B2/B4/B5/B6/B8/B19
    • WLAN Specifications : Additional WLAN Features: 802.11 d/e/h/i/k/r/u/v/w/mc|WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3, 2X2 MU-MIMO, DBS supported, IPv4, IPv6
    • RFID Specifications : IH45 compatible
    • GPS Specifications : Simultaneous receiver support for dual band (L1 + L5) GPS, AGPS, GLONASS, Galileo and BeiDou
    • Computer Wireless Communication : 5G , WiFi 6E, V5.3 Bluetooth, NFC
    • Bluetooth Specifications : V5.3 Bluetooth and BLE
    • Platform : Mobility Edge™ Platform
    • Operating System Type : Android
    • Operating System : Android 14, upgradable to Android 16 and Android 18, subject to technical feasibility confirmed by Qualcomm
    • Memory : 6 GB RAM/128 GB Flash
    • Scan Range : Mid Range (0-5m)|Standard Range (0-1m)
    • Scan Engine Type : imager
    • Scan Engine Range : Standard range / mid range
    • Scan Engine Model : S0703 / S0803
    • Scan Distance : Mid Range (0-5m)|Standard Range (0-1m)
    • Processor : Qualcomm 4490 octa-core
    • Keypad : Full Touchscreen
    • Display Size : 15.2 cm (6.0 in)
    • Display Resolution : Full High-Definition (1080 x 2160)
    • Battery Types : Li-Ion, 3.8 V
    • Battery Type : removable
    • Battery Capacity : 4,500 mAh
    • Storage Temperature Range : -30° to 70°C (-22°F to 158°F)
    • Operating Temperature : -20° to 50°C (-4°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : 1000, 0.5m (1.6 ft) tumbles
    • Drop Specifications : Multiple 1.5m (5ft) to concrete without boot over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H|Multiple 1.8m (6ft) drops to concrete with boot over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H
    • Warranty Duration : One-year factory warranty
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CT32 Mobile Computer Datasheet
    application/pdf 182.45 KB
    5/14/2025
    182.45 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    Quick Start Guide: CT32 Series Mobile Computer – Traditional Chinese (CT32-A-TC-QS-01 Rev B)
    application/pdf 1.43 MB
    7/30/2025
    1.43 MB
    Quick Start Guide: CT32 Series Mobile Computer – French (CT32-A-FC-QS-01 Rev A)
    application/pdf 1.23 MB
    7/30/2025
    1.23 MB
    Quick Start Guide: CT32 Series Mobile Computer – Arabic (CT32-A-AR-QS-01 Rev B)
    application/pdf 1.31 MB
    1/19/2026
    1.31 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Quick Start Guide: CT32 Series Mobile Computer – Korean (CT32-A-KO-QS-01 Rev A)
    application/pdf 1.28 MB
    7/30/2025
    1.28 MB
    Quick Start Guide: CT32 Series Mobile Computer – Thai (CT32-A-TH-QS-01 Rev A)
    application/pdf 1.32 MB
    7/30/2025
    1.32 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    CT32 Mobile Computer Accessories Guide
    application/pdf 1.15 MB
    1/20/2026
    1.15 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    7/15/2025
    323.54 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Quick Start Guide: CT32 Series Mobile Computer – English (CT32-A-EN-QS-01 Rev D)
    application/pdf 1.29 MB
    6/10/2026
    1.29 MB
    User Guide: CT32 Series Mobile Computer - English (CT32-A-EN-UG-01 Rev C) 19-11-25
    application/pdf 2.31 MB
    11/19/2025
    2.31 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/30/2025
    1.13 MB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Regulatory Sheet: CT32 Series Mobile Computer (CT32-ML-RS-07 Rev A)
    application/pdf 1.8 MB
    8/27/2026
    1.8 MB
    Battery Pack Information: Models BAT-EDA52, EDA52-BAT-US (EDA52-BTT-ML-IN-03 Rev A)
    application/pdf 484.8 KB
    10/30/2025
    484.8 KB
    Regulatory Information: Battery Pack Information: Model BAT-CT32-EXT (CT32-BTT-ML-IN-01 Rev A)
    application/pdf 484.09 KB
    10/12/2025
    484.09 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    CT32 Mobile Computer Datasheet
    application/pdf 182.45 KB
    5/14/2025
    182.45 KB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/30/2025
    1.13 MB
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    Quick Start Guide: CT32 Series Mobile Computer – Traditional Chinese (CT32-A-TC-QS-01 Rev B)
    application/pdf 1.43 MB
    7/30/2025
    1.43 MB
    Quick Start Guide: CT32 Series Mobile Computer – French (CT32-A-FC-QS-01 Rev A)
    application/pdf 1.23 MB
    7/30/2025
    1.23 MB
    Quick Start Guide: CT32 Series Mobile Computer – Arabic (CT32-A-AR-QS-01 Rev B)
    application/pdf 1.31 MB
    1/19/2026
    1.31 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Quick Start Guide: CT32 Series Mobile Computer – Korean (CT32-A-KO-QS-01 Rev A)
    application/pdf 1.28 MB
    7/30/2025
    1.28 MB
    Quick Start Guide: CT32 Series Mobile Computer – Thai (CT32-A-TH-QS-01 Rev A)
    application/pdf 1.32 MB
    7/30/2025
    1.32 MB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    CT32 Mobile Computer Accessories Guide
    application/pdf 1.15 MB
    1/20/2026
    1.15 MB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    7/15/2025
    323.54 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Quick Start Guide: CT32 Series Mobile Computer – English (CT32-A-EN-QS-01 Rev D)
    application/pdf 1.29 MB
    6/10/2026
    1.29 MB
    Regulatory Sheet: CT32 Series Mobile Computer (CT32-ML-RS-07 Rev A)
    application/pdf 1.8 MB
    8/27/2026
    1.8 MB
    Battery Pack Information: Models BAT-EDA52, EDA52-BAT-US (EDA52-BTT-ML-IN-03 Rev A)
    application/pdf 484.8 KB
    10/30/2025
    484.8 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Regulatory Information: Battery Pack Information: Model BAT-CT32-EXT (CT32-BTT-ML-IN-01 Rev A)
    application/pdf 484.09 KB
    10/12/2025
    484.09 KB
    User Guide: CT32 Series Mobile Computer - English (CT32-A-EN-UG-01 Rev C) 19-11-25
    application/pdf 2.31 MB
    11/19/2025
    2.31 MB
    Name
    Description
    File Size
    Date
    Size
    CT32 Mobile Computer Datasheet
    182.45 KB
    5/14/2025
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    2.09 MB
    10/15/2025
    Quick Start Guide: CT32 Series Mobile Computer – Traditional Chinese (CT32-A-TC-QS-01 Rev B)
    1.43 MB
    7/30/2025
    Quick Start Guide: CT32 Series Mobile Computer – French (CT32-A-FC-QS-01 Rev A)
    1.23 MB
    7/30/2025
    Quick Start Guide: CT32 Series Mobile Computer – Arabic (CT32-A-AR-QS-01 Rev B)
    1.31 MB
    1/19/2026
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    Quick Start Guide: CT32 Series Mobile Computer – Korean (CT32-A-KO-QS-01 Rev A)
    1.28 MB
    7/30/2025
    Quick Start Guide: CT32 Series Mobile Computer – Thai (CT32-A-TH-QS-01 Rev A)
    1.32 MB
    7/30/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    CT32 Mobile Computer Accessories Guide
    1.15 MB
    1/20/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    7/15/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    Quick Start Guide: CT32 Series Mobile Computer – English (CT32-A-EN-QS-01 Rev D)
    1.29 MB
    6/10/2026
    User Guide: CT32 Series Mobile Computer - English (CT32-A-EN-UG-01 Rev C) 19-11-25
    2.31 MB
    11/19/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/30/2025
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    Regulatory Sheet: CT32 Series Mobile Computer (CT32-ML-RS-07 Rev A)
    1.8 MB
    8/27/2026
    Battery Pack Information: Models BAT-EDA52, EDA52-BAT-US (EDA52-BTT-ML-IN-03 Rev A)
    484.8 KB
    10/30/2025
    Regulatory Information: Battery Pack Information: Model BAT-CT32-EXT (CT32-BTT-ML-IN-01 Rev A)
    484.09 KB
    10/12/2025
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CT32-CB-UVB-0
    CT32 Booted Quad Bay Charging Base, Quad bay charging base for charging up to 4 booted CT32 terminals. Kit contains quad bay charging base,power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-CB-UVB-0
    CT32 Booted Quad Bay Charging Base, Quad bay charging base for charging up to 4 booted CT32 terminals. Kit contains quad bay charging base,power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-CB-UVN-0
    CT32 Non-booted Quad Bay Charging Base Quad bay charging base for charging up to 4 non-booted CT32 terminals. Kit contains quad bay charging base,power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-CB-UVN-0
    CT32 Non-booted Quad Bay Charging Base Quad bay charging base for charging up to 4 non-booted CT32 terminals. Kit contains quad bay charging base,power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-DB-UVB-0
    CT32 BOOTED DISPLAY DOCK,NO PW CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-DB-UVB-0
    CT32 BOOTED DISPLAY DOCK,NO PW CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-DB-UVN-0
    CT32 NON-BOOTED DISPLAY DOCK,NO PW CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-DB-UVN-0
    CT32 NON-BOOTED DISPLAY DOCK,NO PW CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-EB-UVB-0
    CT32 Booted ethernet BaseEthernet base for Ethernetcommunications and recharging one CT32 computer with boot, one spare battery. Kit includes ethernett base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-EB-UVB-0
    CT32 Booted ethernet BaseEthernet base for Ethernetcommunications and recharging one CT32 computer with boot, one spare battery. Kit includes ethernett base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-EB-UVN-0
    CT32 Non-booted Ethernet Base, Ethernet base for Ethernet communications and recharging one non-booted CT32 terminal, one spare battery. Kit includes ethernett base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-EB-UVN-0
    CT32 Non-booted Ethernet Base, Ethernet base for Ethernet communications and recharging one non-booted CT32 terminal, one spare battery. Kit includes ethernett base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-HB-UVB-0
    CT32 booted home base, Single charging home base for recharging one booted CT32 terminal and a spare battery. Kit contains homebase, power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-HB-UVB-0
    CT32 booted home base, Single charging home base for recharging one booted CT32 terminal and a spare battery. Kit contains homebase, power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-HB-UVN-0
    CT32 non-booted home base, Single charging home base for recharging one non-booted CT32 terminal and a spare battery. Kit contains homebase, power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-HB-UVN-0
    CT32 non-booted home base, Single charging home base for recharging one non-booted CT32 terminal and a spare battery. Kit contains homebase, power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-NB-UVB-0
    CT32 Booted Net Base, Net base for Ethernet communications and recharging up to four booted CT32 terminals. Kit includes net base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-NB-UVB-0
    CT32 Booted Net Base, Net base for Ethernet communications and recharging up to four booted CT32 terminals. Kit includes net base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-NB-UVN-0
    CT32 Non-booted Net Base, Net base for Ethernet communications and recharging up to four non-booted CT32 terminals. Kit includes net base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg
    CT32-NB-UVN-0
    CT32 Non-booted Net Base, Net base for Ethernet communications and recharging up to four non-booted CT32 terminals. Kit includes net base and power supply, no power cord. Compatible with CT32 scan handle.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct32-productjpg