/content/sps/ca/en/search-results.html

    handheld computers

    CK65 Ultra-Rugged Handheld Computer

    The ultra-rugged CK65 mobile computer is built on the Mobility Edge platform and is designed for warehouse and distribution centers and manufacturing. CK65 boosts supply chain productivity by accelerating and error-proofing work.

    Overview
    Built on the Mobility Edge™ platform, the CK65 mobile computer is an ultra-rugged solution that boosts supply chain productivity by accelerating and error-proofing work in distribution centers and manufacturing. It has received the STIG (Security Technical Implementation Guide) accreditation from DISA, recognizing its advanced security capabilities. This ensures that your data remains secure throughout the device's lifecycle, with support for four Android generations starting from Android 8. Additionally, security updates are available for up to two years after the last Google patch via Honeywell Sentinel.

    Ultra Durability and Ruggedness: Designed to withstand multiple drops from 3 m (10 ft), the CK65 has IP65 and IP68 ratings for dust and water resistance. It also has specialized cold storage and hazardous environment models. With a robust 7,000-mAh battery, it supports up to 28 hours of continuous operation, ensuring productivity remains high.

    Optimized Ergonomics: Featuring an ideal combination of keypad and touchscreen, the CK65 is lightweight for all-day use yet tough enough to endure the rigors of daily tasks. Equipped with Honeywell’s FlexRange XLR scan engine, it enables accurate scanning for close-proximity tasks while maintaining excellent performance at distances up to 80 feet. The large touchscreen is complemented by various keypad options, facilitating efficient data entry.
    Specifications

    Features

    • Camera Position
      • Rear
    • Housing Grade
      • Standard
    • Connectivity
      • Wi-Fi & Cellular
    • Environment
      • Cold Storage
      • Hazardous Area
      • Standard
    • Application
      • Distribution
      • Manufacturing
      • Order Picking
    • Durability
      • Ultra-Rugged 2.4 m (8 ft)
    • Features
      • Long-Life Smart Battery
      • Ultra-Rugged
    • Camera
      • Yes

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Android 10 upgradable to Android 14*
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 32 GB Flash/2 GB RAM
      • 32 GB Flash/4 GB RAM

    Hardware

    • Display Resolution
      • 480 x 800
    • Scan Distance
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 10.16 cm
      • 4 in
    • Scan Range
      • FlexRange FR
      • Long Range
      • Standard Range
    • Processor
      • 2.2 GHz Qualcomm 64-bit Snapdragon octa-core
    • Network
      • WLAN
    • Keypad
      • Alphanumeric
      • Numeric

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating Temperature
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Operating Humidity
      • 0 - 95 %

    Standards & Approvals

    • Tumble Specifications
      • 3000 1.0 m (3.3 ft) tumbles
    • Drop Specifications
      • 3 m (10 ft) to concrete at room temperature, 2.4 m (8 ft) across operating range

    Service Terms

    • Warranty Duration
      • 1 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Camera Position
      • Rear
    • Housing Grade
      • Standard
    • Connectivity
      • Wi-Fi & Cellular
    • Environment
      • Cold Storage
      • Hazardous Area
      • Standard
    • Application
      • Distribution
      • Manufacturing
      • Order Picking
    • Durability
      • Ultra-Rugged 2.4 m (8 ft)
    • Features
      • Long-Life Smart Battery
      • Ultra-Rugged
    • Camera
      • Yes

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Android 10 upgradable to Android 14*
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 32 GB Flash/2 GB RAM
      • 32 GB Flash/4 GB RAM

    Hardware

    • Display Resolution
      • 480 x 800
    • Scan Distance
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 10.16 cm
      • 4 in
    • Scan Range
      • FlexRange FR
      • Long Range
      • Standard Range
    • Processor
      • 2.2 GHz Qualcomm 64-bit Snapdragon octa-core
    • Network
      • WLAN
    • Keypad
      • Alphanumeric
      • Numeric

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating Temperature
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Operating Humidity
      • 0 - 95 %

    Standards & Approvals

    • Tumble Specifications
      • 3000 1.0 m (3.3 ft) tumbles
    • Drop Specifications
      • 3 m (10 ft) to concrete at room temperature, 2.4 m (8 ft) across operating range

    Service Terms

    • Warranty Duration
      • 1 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Camera Position : Rear
    • Housing Grade : Standard
    • Connectivity : Wi-Fi & Cellular
    • Environment : Cold Storage|Hazardous Area|Standard
    • Application : Distribution|Manufacturing|Order Picking
    • Durability : Ultra-Rugged 2.4 m (8 ft)
    • Features : Long-Life Smart Battery|Ultra-Rugged
    • Camera : Yes
    • Operating System Type : Android
    • Operating System : Android 10 upgradable to Android 14*
    • Platform : Mobility Edge
    • Memory : 32 GB Flash/2 GB RAM|32 GB Flash/4 GB RAM
    • Display Resolution : 480 x 800
    • Scan Distance : Long Range (0-20m)|Mid Range (0-5m)|Standard Range (0-1m)
    • Display Size : 10.16 cm|4 in
    • Scan Range : FlexRange FR|Long Range|Standard Range
    • Processor : 2.2 GHz Qualcomm 64-bit Snapdragon octa-core
    • Network : WLAN
    • Keypad : Alphanumeric|Numeric
    • Minimum Operating Temperature : -20 °C|-4 °F
    • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
    • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
    • Operating Humidity : 0 - 95 %
    • Tumble Specifications : 3000 1.0 m (3.3 ft) tumbles
    • Drop Specifications : 3 m (10 ft) to concrete at room temperature, 2.4 m (8 ft) across operating range
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    • Industry : Healthcare|Logistics & Warehouses|Manufacturing|Retail
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Addendum for Honeywell Mobile Computers with FIPS Certification
    application/pdf 42.33 KB
    10/19/2025
    42.33 KB
    Quick Start Guide: CK65 - Arabic (CK65-A-AR-QS-01 Rev B)
    application/pdf 1 MB
    12/5/2023
    1 MB
    CK65/CK3X/CK3R Mobile Computer Accessories Guide
    application/pdf 1.08 MB
    9/20/2023
    1.08 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Security Addendum for Honeywell Mobile Computers with FIPS Certification
    application/pdf 42.33 KB
    10/19/2025
    42.33 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    7/15/2025
    323.54 KB
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    application/pdf 588.6 KB
    7/25/2025
    588.6 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Quick Start Guide: CK65 (CK65-A-EN-QS-01 Rev M)
    application/pdf 1.01 MB
    12/5/2023
    1.01 MB
    CK65 Universal Accessories (CK65-CB,CK65-NB) User Guide (CK65-UV-EN-UG-01 Rev A)
    application/pdf 467.86 KB
    7/14/2021
    467.86 KB
    CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
    application/pdf 525.05 KB
    7/14/2021
    525.05 KB
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    application/pdf 1.13 MB
    10/1/2024
    1.13 MB
    CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
    application/pdf 503.62 KB
    7/14/2021
    503.62 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
    application/pdf 252.11 KB
    7/14/2021
    252.11 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Quick Start Guide: CK65 NI/ATEX (CK65-HZ-A-EN-QS-01 Rev J)
    application/pdf 1.81 MB
    3/6/2024
    1.81 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev M) 07-04-26
    application/pdf 878.28 KB
    4/7/2026
    878.28 KB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    10/1/2024
    1.01 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: CK65 (CK65-A-EN-UG-01 Rev R)
    application/pdf 8.7 MB
    9/4/2025
    8.7 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    CK65 Protective Boot Instructions (CK65-BT-ML-IN-01 Rev A)
    application/pdf 284.32 KB
    7/14/2021
    284.32 KB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/4/2025
    407.77 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: CK65/CK67 Charge Base/Net Base (CK65-ACC-ML-RS-04 Rev A)
    application/pdf 991.12 KB
    10/28/2025
    991.12 KB
    CK70/CK71 Computer and CK70/CK71/CK3/CK65 Battery Adapter Compliance Insert (933-240-004 Rev A)
    application/pdf 695.17 KB
    7/14/2021
    695.17 KB
    CK3/CK65 Series Computer Adapter Compliance Insert (933-216-003 Rev A)
    application/pdf 716.67 KB
    7/14/2021
    716.67 KB
    AB17/AB18 Battery Information (943-175-009 Rev A)
    application/pdf 438.59 KB
    7/14/2021
    438.59 KB
    Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
    application/pdf 1.24 MB
    7/14/2021
    1.24 MB
    Regulatory Sheet: CK65 (CK65-ML-RS-07 Rev A)
    application/pdf 2.42 MB
    3/7/2025
    2.42 MB
    CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
    application/pdf 1.71 MB
    7/14/2021
    1.71 MB
    CK65/CK67/CK62 Battery Pack Information
    application/pdf 484.81 KB
    11/25/2025
    484.81 KB
    Quad Base Compliance Insert (933-238-011 Rev A)
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
    application/pdf 1.86 MB
    7/14/2021
    1.86 MB
    Dual Base Compliance Insert (933-215-008 Rev A)
    application/pdf 1.33 MB
    7/14/2021
    1.33 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Addendum for Honeywell Mobile Computers with FIPS Certification
    application/pdf 42.33 KB
    10/19/2025
    42.33 KB
    Quick Start Guide: CK65 - Arabic (CK65-A-AR-QS-01 Rev B)
    application/pdf 1 MB
    12/5/2023
    1 MB
    CK65/CK3X/CK3R Mobile Computer Accessories Guide
    application/pdf 1.08 MB
    9/20/2023
    1.08 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Regulatory Sheet: CK65/CK67 Charge Base/Net Base (CK65-ACC-ML-RS-04 Rev A)
    application/pdf 991.12 KB
    10/28/2025
    991.12 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Security Addendum for Honeywell Mobile Computers with FIPS Certification
    application/pdf 42.33 KB
    10/19/2025
    42.33 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    7/15/2025
    323.54 KB
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    application/pdf 588.6 KB
    7/25/2025
    588.6 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    CK70/CK71 Computer and CK70/CK71/CK3/CK65 Battery Adapter Compliance Insert (933-240-004 Rev A)
    application/pdf 695.17 KB
    7/14/2021
    695.17 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    CK3/CK65 Series Computer Adapter Compliance Insert (933-216-003 Rev A)
    application/pdf 716.67 KB
    7/14/2021
    716.67 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Quick Start Guide: CK65 (CK65-A-EN-QS-01 Rev M)
    application/pdf 1.01 MB
    12/5/2023
    1.01 MB
    AB17/AB18 Battery Information (943-175-009 Rev A)
    application/pdf 438.59 KB
    7/14/2021
    438.59 KB
    CK65 Universal Accessories (CK65-CB,CK65-NB) User Guide (CK65-UV-EN-UG-01 Rev A)
    application/pdf 467.86 KB
    7/14/2021
    467.86 KB
    CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
    application/pdf 525.05 KB
    7/14/2021
    525.05 KB
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    application/pdf 1.13 MB
    10/1/2024
    1.13 MB
    CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
    application/pdf 503.62 KB
    7/14/2021
    503.62 KB
    Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
    application/pdf 1.24 MB
    7/14/2021
    1.24 MB
    Regulatory Sheet: CK65 (CK65-ML-RS-07 Rev A)
    application/pdf 2.42 MB
    3/7/2025
    2.42 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
    application/pdf 252.11 KB
    7/14/2021
    252.11 KB
    CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
    application/pdf 1.71 MB
    7/14/2021
    1.71 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Quick Start Guide: CK65 NI/ATEX (CK65-HZ-A-EN-QS-01 Rev J)
    application/pdf 1.81 MB
    3/6/2024
    1.81 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev M) 07-04-26
    application/pdf 878.28 KB
    4/7/2026
    878.28 KB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    10/1/2024
    1.01 MB
    CK65/CK67/CK62 Battery Pack Information
    application/pdf 484.81 KB
    11/25/2025
    484.81 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: CK65 (CK65-A-EN-UG-01 Rev R)
    application/pdf 8.7 MB
    9/4/2025
    8.7 MB
    Quad Base Compliance Insert (933-238-011 Rev A)
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
    application/pdf 1.86 MB
    7/14/2021
    1.86 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Dual Base Compliance Insert (933-215-008 Rev A)
    application/pdf 1.33 MB
    7/14/2021
    1.33 MB
    CK65 Protective Boot Instructions (CK65-BT-ML-IN-01 Rev A)
    application/pdf 284.32 KB
    7/14/2021
    284.32 KB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/4/2025
    407.77 KB
    Name
    Description
    File Size
    Date
    Size
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Security Addendum for Honeywell Mobile Computers with FIPS Certification
    42.33 KB
    10/19/2025
    Quick Start Guide: CK65 - Arabic (CK65-A-AR-QS-01 Rev B)
    1 MB
    12/5/2023
    CK65/CK3X/CK3R Mobile Computer Accessories Guide
    1.08 MB
    9/20/2023
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    Security Addendum for Honeywell Mobile Computers with FIPS Certification
    42.33 KB
    10/19/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    7/15/2025
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    588.6 KB
    7/25/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    Quick Start Guide: CK65 (CK65-A-EN-QS-01 Rev M)
    1.01 MB
    12/5/2023
    CK65 Universal Accessories (CK65-CB,CK65-NB) User Guide (CK65-UV-EN-UG-01 Rev A)
    467.86 KB
    7/14/2021
    CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
    525.05 KB
    7/14/2021
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    1.13 MB
    10/1/2024
    CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
    503.62 KB
    7/14/2021
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
    252.11 KB
    7/14/2021
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    Quick Start Guide: CK65 NI/ATEX (CK65-HZ-A-EN-QS-01 Rev J)
    1.81 MB
    3/6/2024
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev M) 07-04-26
    878.28 KB
    4/7/2026
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    1.01 MB
    10/1/2024
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    User Guide: CK65 (CK65-A-EN-UG-01 Rev R)
    8.7 MB
    9/4/2025
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    CK65 Protective Boot Instructions (CK65-BT-ML-IN-01 Rev A)
    284.32 KB
    7/14/2021
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/4/2025
    Regulatory Sheet: CK65/CK67 Charge Base/Net Base (CK65-ACC-ML-RS-04 Rev A)
    991.12 KB
    10/28/2025
    CK70/CK71 Computer and CK70/CK71/CK3/CK65 Battery Adapter Compliance Insert (933-240-004 Rev A)
    695.17 KB
    7/14/2021
    CK3/CK65 Series Computer Adapter Compliance Insert (933-216-003 Rev A)
    716.67 KB
    7/14/2021
    AB17/AB18 Battery Information (943-175-009 Rev A)
    438.59 KB
    7/14/2021
    Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
    1.24 MB
    7/14/2021
    Regulatory Sheet: CK65 (CK65-ML-RS-07 Rev A)
    2.42 MB
    3/7/2025
    CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
    1.71 MB
    7/14/2021
    CK65/CK67/CK62 Battery Pack Information
    484.81 KB
    11/25/2025
    Quad Base Compliance Insert (933-238-011 Rev A)
    1.35 MB
    7/14/2021
    CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
    1.86 MB
    7/14/2021
    Dual Base Compliance Insert (933-215-008 Rev A)
    1.33 MB
    7/14/2021
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    213-064-001
    KIT, Protective Rubber Boot for CK65 Computers with 6703 or FlexRange engine (color is orange)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    213-064-001
    KIT, Protective Rubber Boot for CK65 Computers with 6703 or FlexRange engine (color is orange)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    213-065-001
    KIT, 5 self-adhesive glass screen protectors for CK65. Not compatible with CK3XCK3R, not compatible with Cold Storage version of CK65
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    213-065-001
    KIT, 5 self-adhesive glass screen protectors for CK65. Not compatible with CK3XCK3R, not compatible with Cold Storage version of CK65
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    3011-8248-001
    AC ADAPTER 12V30W,1.35 X 3.5MM,LEVEL VI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    3011-8248-001
    AC ADAPTER 12V30W,1.35 X 3.5MM,LEVEL VI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    318-063-001
    BATTERY, Li-Ion, CK65 One (1) extended rechargeable 7000 mAh smart battery pack. Std temp range.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    318-063-001
    BATTERY, Li-Ion, CK65 One (1) extended rechargeable 7000 mAh smart battery pack. Std temp range.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    318-063-002
    BATTERY, LI-ION, CK65, COLD STORAGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    318-063-002
    BATTERY, LI-ION, CK65, COLD STORAGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    318-063-003
    Battery, Li-Ion, CK65 NIATEX
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    318-063-003
    Battery, Li-Ion, CK65 NIATEX
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    500109-0679
    DSPL, 12.1 COLOR, SVGA TFT LVDS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    500109-0679
    DSPL, 12.1 COLOR, SVGA TFT LVDS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    715-549-002FRE
    CK65 NI or ATEX IO Cover replacement cap.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    715-549-002FRE
    CK65 NI or ATEX IO Cover replacement cap.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    851-064-415
    Univ Pwr Supply,13V,7.7A,Lvl,VI,9006AE02
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    851-064-415
    Univ Pwr Supply,13V,7.7A,Lvl,VI,9006AE02
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    871-228-401
    SINGLE DOCK,CK3,CK65,AC20
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    871-228-401
    SINGLE DOCK,CK3,CK65,AC20
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer