/content/sps/ca/en/search-results.html

    wearable

    8675i Wearable Scanner

    The 8675i offers always at-hand wearable scanning to improve workflow productivity. Premium scanning performance including FlexRange™ option enables wearable efficiency. Small, lightweight and ergonomic, the 8675i will help your workers perform.

    Overview
    The 8675i is designed for superior performance providing always-at-hand scanning to enhance workflow productivity. With premium scanning capabilities, it processes even damaged or low-quality barcodes swiftly.

    Wearable Efficiency: Ergonomically optimized, the 8675i minimizes height off the finger to avoid interference in workspaces. All user-contact surfaces are designed for comfort, allowing easy adjustments and simple use. The triggered ring can be easily swapped for left or right-hand configurations, while the low-profile finger strap buckle prevents finger interference. Users can convert from ring to glove to lanyard/belt clip options seamlessly and without tools, and accessories accommodate a comprehensive size range.

    FlexRange™ Scanning: FlexRange Scanning technology allows users to scan from near contact to 5 feet for 100% UPC and up to 10 meters (33 feet) for 100 mil Code 39 barcodes, enabling wearable efficiency in a wider range of applications. Standard range configurations offer high speed scanning at a lower cost for workflows where extended range is not required.

    Designed for Demanding Workflows: The 8675i supports multi-shift operations with a replaceable battery for extended service life. Rated for 2,000 tumbles and equipped with IP65 sealing for durability in harsh environments, this device also features a new outdoor aimer for precise targeting in bright sunlight, ensuring optimal performance in various conditions. User-facing LEDs indicate Bluetooth status, battery charge, and health.
    Specifications

    Features

    • For Use With
      • 8675i chargers and accessories
    • Connectivity
      • Bluetooth
    • Features
      • Triggered ring or glove form factors

    Dimensions

    • Overall Dimensions
      • 65.2mm x 30.3mm x 15.2mm (2.6 in x 1.2 in x 0.6 in)

    Scanning Specifications

    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)

    Network

    • Bluetooth Specifications
      • 5.1

    Hardware

    • Charging
      • Contact Charging
    • Battery Type
      • Li-ion Battery

    Environmental

    • Storage Temperature Range
      • -20C to 60C (-4F to 140F)
    • Operating Humidity
      • 0 to 95% relative humidity (non-condensing)

    Standards & Approvals

    • Drop Specifications
      • 1.8m Mil-Std-810; 50x1.5m (5') drop to concrete across operating temperatures
    • Protection Ratings
      • IP65
    • IP Rating
      • IP65

    Service Terms

    • Warranty Duration
      • Two years (battery one year)

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • For Use With
      • 8675i chargers and accessories
    • Connectivity
      • Bluetooth
    • Features
      • Triggered ring or glove form factors

    Dimensions

    • Overall Dimensions
      • 65.2mm x 30.3mm x 15.2mm (2.6 in x 1.2 in x 0.6 in)

    Scanning Specifications

    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)

    Network

    • Bluetooth Specifications
      • 5.1

    Hardware

    • Charging
      • Contact Charging
    • Battery Type
      • Li-ion Battery

    Environmental

    • Storage Temperature Range
      • -20C to 60C (-4F to 140F)
    • Operating Humidity
      • 0 to 95% relative humidity (non-condensing)

    Standards & Approvals

    • Drop Specifications
      • 1.8m Mil-Std-810; 50x1.5m (5') drop to concrete across operating temperatures
    • Protection Ratings
      • IP65
    • IP Rating
      • IP65

    Service Terms

    • Warranty Duration
      • Two years (battery one year)

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • For Use With : 8675i chargers and accessories
    • Connectivity : Bluetooth
    • Features : Triggered ring or glove form factors
    • Overall Dimensions : 65.2mm x 30.3mm x 15.2mm (2.6 in x 1.2 in x 0.6 in)
    • Scan Distance : Mid Range (0-5m)|Standard Range (0-1m)
    • Bluetooth Specifications : 5.1
    • Charging : Contact Charging
    • Battery Type : Li-ion Battery
    • Storage Temperature Range : -20C to 60C (-4F to 140F)
    • Operating Humidity : 0 to 95% relative humidity (non-condensing)
    • Drop Specifications : 1.8m Mil-Std-810; 50x1.5m (5') drop to concrete across operating temperatures
    • Protection Ratings : IP65
    • IP Rating : IP65
    • Warranty Duration : Two years (battery one year)
    • Industry : Aerospace|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    8675i Wearable Scanner Data Sheet
    application/pdf 212.33 KB
    8/20/2026
    212.33 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: 8675i - English (8675i-EN-UG-01 Rev E)
    application/pdf 4.59 MB
    10/6/2026
    4.59 MB
    User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
    application/pdf 1.87 MB
    4/4/2024
    1.87 MB
    Quick Start Guide: 8675i - English (8675i-EN-QS-01 Rev A)
    application/pdf 801.55 KB
    3/17/2022
    801.55 KB
    Quick Start Guide: 8675i - Arabic (8675i-AR-QS-01 Rev A)
    application/pdf 648.8 KB
    7/31/2022
    648.8 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: 8675i (8675i-ML-RS-03 Rev B)
    application/pdf 2.9 MB
    12/4/2023
    2.9 MB
    Regulatory Sheet: 8675i Accessories (8675i-ACC-ML-RS-03 Rev A)
    application/pdf 1.22 MB
    12/10/2025
    1.22 MB
    Battery Insert: Battery SCN10 (BAT-SCN10-ML-IN-04 Rev A)
    application/pdf 125.05 KB
    9/3/2026
    125.05 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    The 8675i offers always at-hand wearable scanning to improve workflow productivity. Premium scanning performance including FlexRange™ option enables wearable efficiency. Small, lightweight and ergonomic, the 8675i will help your workers perform.
    application/pdf 1.77 MB
    11/12/2025
    1.77 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: 8675i (8675i-ML-RS-03 Rev B)
    application/pdf 2.9 MB
    12/4/2023
    2.9 MB
    User Guide: 8675i - English (8675i-EN-UG-01 Rev E)
    application/pdf 4.59 MB
    10/6/2026
    4.59 MB
    8675i Wearable Scanner Data Sheet
    application/pdf 212.33 KB
    8/20/2026
    212.33 KB
    User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
    application/pdf 1.87 MB
    4/4/2024
    1.87 MB
    Regulatory Sheet: 8675i Accessories (8675i-ACC-ML-RS-03 Rev A)
    application/pdf 1.22 MB
    12/10/2025
    1.22 MB
    Quick Start Guide: 8675i - English (8675i-EN-QS-01 Rev A)
    application/pdf 801.55 KB
    3/17/2022
    801.55 KB
    Quick Start Guide: 8675i - Arabic (8675i-AR-QS-01 Rev A)
    application/pdf 648.8 KB
    7/31/2022
    648.8 KB
    Battery Insert: Battery SCN10 (BAT-SCN10-ML-IN-04 Rev A)
    application/pdf 125.05 KB
    9/3/2026
    125.05 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    The 8675i offers always at-hand wearable scanning to improve workflow productivity. Premium scanning performance including FlexRange™ option enables wearable efficiency. Small, lightweight and ergonomic, the 8675i will help your workers perform.
    application/pdf 1.77 MB
    11/12/2025
    1.77 MB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Name
    Description
    File Size
    Date
    Size
    8675i Wearable Scanner Data Sheet
    212.33 KB
    8/20/2026
    User Guide: 8675i - English (8675i-EN-UG-01 Rev E)
    4.59 MB
    10/6/2026
    User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
    1.87 MB
    4/4/2024
    Quick Start Guide: 8675i - English (8675i-EN-QS-01 Rev A)
    801.55 KB
    3/17/2022
    Quick Start Guide: 8675i - Arabic (8675i-AR-QS-01 Rev A)
    648.8 KB
    7/31/2022
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Regulatory Sheet: 8675i (8675i-ML-RS-03 Rev B)
    2.9 MB
    12/4/2023
    Regulatory Sheet: 8675i Accessories (8675i-ACC-ML-RS-03 Rev A)
    1.22 MB
    12/10/2025
    Battery Insert: Battery SCN10 (BAT-SCN10-ML-IN-04 Rev A)
    125.05 KB
    9/3/2026
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    The 8675i offers always at-hand wearable scanning to improve workflow productivity. Premium scanning performance including FlexRange™ option enables wearable efficiency. Small, lightweight and ergonomic, the 8675i will help your workers perform.
    1.77 MB
    11/12/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    46-00332-R
    RPL,ALIGNED OPTICSBENCH,FUSION
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    46-00332-R
    RPL,ALIGNED OPTICSBENCH,FUSION
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    50131491-001
    POWER CORD, 1.5M, 10A INDIA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    50131491-001
    POWER CORD, 1.5M, 10A INDIA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    77900507E
    Cable: power cord, power supply to AC outlet, straight (UK type G, C13), 2.5 m (8.2 ft)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    77900507E
    Cable: power cord, power supply to AC outlet, straight (UK type G, C13), 2.5 m (8.2 ft)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I200SR-2-R
    WEARABLE SR LANYARD SCANNER WBATT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I200SR-2-R
    WEARABLE SR LANYARD SCANNER WBATT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300FR-2-A
    WEARABLE FR GLOVE SCANNER WBATT, ASIA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300FR-2-A
    WEARABLE FR GLOVE SCANNER WBATT, ASIA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300FR-2-N
    WEARABLE FR GLOVE SCANNER WBATT, NA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300FR-2-N
    WEARABLE FR GLOVE SCANNER WBATT, NA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300FR-2-R
    WEARABLE FR GLOVE SCANNER WBATT, ROW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300FR-2-R
    WEARABLE FR GLOVE SCANNER WBATT, ROW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300SR-2-A
    WEARABLE SR GLOVE SCANNER WBATT, ASIA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300SR-2-A
    WEARABLE SR GLOVE SCANNER WBATT, ASIA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300SR-2-J
    WEARABLE SR GLOVE SCANNER WBATT, JAPAN
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300SR-2-J
    WEARABLE SR GLOVE SCANNER WBATT, JAPAN
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300SR-2-N
    WEARABLE SR GLOVE SCANNER WBATT, NA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4
    8675I300SR-2-N
    WEARABLE SR GLOVE SCANNER WBATT, NA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-8675i-primary-v4