/content/sps/ca/en/search-results.html

    rugged handheld

    Granit™ XP 1990iXLR Scanner

    Following a legacy of successful deployments, the next series of Granit™ XP scanners offers enhanced depth of field range.

    Overview
    The Granit™ XP 1990iXLR is designed to offer full range scanning performance to drive efficiency and reliability in mission-critical applications. Its high durability supports low TCO. The new Granit™ XLR is form-fit for a variety of workflow applications from no-sacrifice close-range scanning to extreme long range scanning operations enhancing workflow productivity.

    Scan Performance: Engineered to deliver full-range scanning depth, enhancing efficiency in mission-critical applications. It's tailored for a variety of workflows, offering near-field scanning for 1D and 2D barcodes as well as long-range scanning, with UPC capabilities reaching up to 2 m (6.6 ft) and 100 mil codes up to 24 m (79 ft). The scanner’s ability to read and transmit damaged or low-quality barcodes quickly sets it apart.

    Rock-Solid Durability: the Granit XP 1990iXLR is built to withstand rigorous use, featuring a drop resistance of up to 3 m (10 ft) and the ability to endure 7,000 tumbles from 1 m (3.3 ft). With operating temperatures ranging from -30°C to 50°C (-22°F to 122°F) and an IP67 sealing, it reduces service costs and maximizes uptime, ensuring it remains operational after heavy impact.

    Designed for Warehouse Operations: The Granit XP 1990iXLR performs in both indoor and outdoor conditions with superior aiming visibility, thanks to its brighter aimer and daylight aiming system that enables precise targeting even in bright sunlight. Designed for high-speed, long-range scanning, it supports productivity while ensuring a low total cost of ownership.
    Specifications

    Features

    • Connectivity
      • Corded
    • Application
      • Industrial Scanner

    Dimensions

    • Overall Dimensions
      • 192 mm x 76 mm x 100 mm
      • 7.6 in x 3.0 in x 3.9 in

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D
    • Motion Tolerance
      • Up to 4500 mm/s (177 in/s)
    • Depth of Field
      • XLR Range
    • Scan Distance
      • Long Range (0-20m)
    • Scan Pattern
      • Area Imager Far 1920 x 1080 pixel array
      • Area Imager Near 1280 x 800 pixel array
    • Brightness
      • 0 to 100,000 lux

    Network

    • Bluetooth Specifications
      • N/A
    • Bluetooth
      • No

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • Keyboard Wedge
      • RS-232 TTL
      • USB
    • Power Connector Type
      • Corded
    • Aimer Type
      • Laser
    • Wireless
      • No

    Electrical

    • Operating Power
      • 2.35 W (470 mA @ 5 VDC)
    • Smart Battery
      • No
    • Input Voltage
      • 4.0 VDC to 5.5 VDC
    • Battery Type
      • N/A

    Environmental

    • Minimum Operating Temperature
      • -22°F
      • -30°C
    • Storage Temperature Range
      • -40°C to 70°C
      • -40°F to 158°F
    • Operating Temperature
      • -40°C to 70°C
      • -4°F to 122°F
    • Operating Humidity
      • Up to 95% relative humidity (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 7,000 1 m (3.3 ft) tumbles
    • Drop Specifications
      • 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
      • 2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH
      • 3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
    • Protection Ratings
      • IP65
      • IP67
    • IP Rating
      • IP65 / IP67

    Service Terms

    • Warranty Duration
      • Three-year factory warranty

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Connectivity
      • Corded
    • Application
      • Industrial Scanner

    Dimensions

    • Overall Dimensions
      • 192 mm x 76 mm x 100 mm
      • 7.6 in x 3.0 in x 3.9 in

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D
    • Motion Tolerance
      • Up to 4500 mm/s (177 in/s)
    • Depth of Field
      • XLR Range
    • Scan Distance
      • Long Range (0-20m)
    • Scan Pattern
      • Area Imager Far 1920 x 1080 pixel array
      • Area Imager Near 1280 x 800 pixel array
    • Brightness
      • 0 to 100,000 lux

    Network

    • Bluetooth Specifications
      • N/A
    • Bluetooth
      • No

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • Keyboard Wedge
      • RS-232 TTL
      • USB
    • Power Connector Type
      • Corded
    • Aimer Type
      • Laser
    • Wireless
      • No

    Electrical

    • Operating Power
      • 2.35 W (470 mA @ 5 VDC)
    • Smart Battery
      • No
    • Input Voltage
      • 4.0 VDC to 5.5 VDC
    • Battery Type
      • N/A

    Environmental

    • Minimum Operating Temperature
      • -22°F
      • -30°C
    • Storage Temperature Range
      • -40°C to 70°C
      • -40°F to 158°F
    • Operating Temperature
      • -40°C to 70°C
      • -4°F to 122°F
    • Operating Humidity
      • Up to 95% relative humidity (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 7,000 1 m (3.3 ft) tumbles
    • Drop Specifications
      • 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
      • 2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH
      • 3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
    • Protection Ratings
      • IP65
      • IP67
    • IP Rating
      • IP65 / IP67

    Service Terms

    • Warranty Duration
      • Three-year factory warranty

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Connectivity : Corded
    • Application : Industrial Scanner
    • Overall Dimensions : 192 mm x 76 mm x 100 mm|7.6 in x 3.0 in x 3.9 in
    • Decode Capability : 1D|2D
    • Motion Tolerance : Up to 4500 mm/s (177 in/s)
    • Depth of Field : XLR Range
    • Scan Distance : Long Range (0-20m)
    • Scan Pattern : Area Imager Far 1920 x 1080 pixel array|Area Imager Near 1280 x 800 pixel array
    • Brightness : 0 to 100,000 lux
    • Bluetooth Specifications : N/A
    • Bluetooth : No
    • Charging : N/A
    • Host System Interface : Keyboard Wedge|RS-232 TTL|USB
    • Power Connector Type : Corded
    • Aimer Type : Laser
    • Wireless : No
    • Operating Power : 2.35 W (470 mA @ 5 VDC)
    • Smart Battery : No
    • Input Voltage : 4.0 VDC to 5.5 VDC
    • Battery Type : N/A
    • Minimum Operating Temperature : -22°F|-30°C
    • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
    • Operating Temperature : -40°C to 70°C|-4°F to 122°F
    • Operating Humidity : Up to 95% relative humidity (non-condensing)
    • Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
    • Drop Specifications : 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH|3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
    • Protection Ratings : IP65|IP67
    • IP Rating : IP65 / IP67
    • Warranty Duration : Three-year factory warranty
    • Industry : Aerospace|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit XP 1990iXLR Scanner Datasheet
    application/pdf 83.69 KB
    9/12/2022
    83.69 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Hebrew (GRNTBASE-HEBR-INST Rev B)
    application/pdf 610.23 KB
    4/24/2025
    610.23 KB
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
    application/pdf 508.08 KB
    3/7/2024
    508.08 KB
    Quick Start Guide: Granit XP 1990i Series - Hebrew (1990-HE-QS-01 Rev B)
    application/pdf 384.3 KB
    1/12/2023
    384.3 KB
    Quick Start Guide: Granit XP 1990i Series - Arabic (1990-AR-QS-01 Rev B)
    application/pdf 345.77 KB
    1/12/2023
    345.77 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    4/18/2025
    171.01 KB
    Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
    application/pdf 523.27 KB
    8/16/2022
    523.27 KB
    User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev H)
    application/pdf 6.47 MB
    3/9/2026
    6.47 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-06 Rev A)
    application/pdf 4.15 MB
    10/12/2025
    4.15 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Granit XP Scanner Accessories Guide
    application/pdf 418.78 KB
    11/8/2022
    418.78 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Hebrew (GRNTBASE-HEBR-INST Rev B)
    application/pdf 610.23 KB
    4/24/2025
    610.23 KB
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
    application/pdf 508.08 KB
    3/7/2024
    508.08 KB
    Granit XP Scanner Accessories Guide
    application/pdf 418.78 KB
    11/8/2022
    418.78 KB
    Quick Start Guide: Granit XP 1990i Series - Hebrew (1990-HE-QS-01 Rev B)
    application/pdf 384.3 KB
    1/12/2023
    384.3 KB
    Quick Start Guide: Granit XP 1990i Series - Arabic (1990-AR-QS-01 Rev B)
    application/pdf 345.77 KB
    1/12/2023
    345.77 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-06 Rev A)
    application/pdf 4.15 MB
    10/12/2025
    4.15 MB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    4/18/2025
    171.01 KB
    Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
    application/pdf 523.27 KB
    8/16/2022
    523.27 KB
    User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev H)
    application/pdf 6.47 MB
    3/9/2026
    6.47 MB
    Granit XP 1990iXLR Scanner Datasheet
    application/pdf 83.69 KB
    9/12/2022
    83.69 KB
    Name
    Description
    File Size
    Date
    Size
    Granit XP 1990iXLR Scanner Datasheet
    83.69 KB
    9/12/2022
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Hebrew (GRNTBASE-HEBR-INST Rev B)
    610.23 KB
    4/24/2025
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
    508.08 KB
    3/7/2024
    Quick Start Guide: Granit XP 1990i Series - Hebrew (1990-HE-QS-01 Rev B)
    384.3 KB
    1/12/2023
    Quick Start Guide: Granit XP 1990i Series - Arabic (1990-AR-QS-01 Rev B)
    345.77 KB
    1/12/2023
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    171.01 KB
    4/18/2025
    Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
    523.27 KB
    8/16/2022
    User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev H)
    6.47 MB
    3/9/2026
    Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-06 Rev A)
    4.15 MB
    10/12/2025
    Granit XP Scanner Accessories Guide
    418.78 KB
    11/8/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1990IXLR-3-A
    Vehicle Mount Kit: contains vehicle mount forked holder (VM Holder), adjustable arm with ball joints (ADJARME) and mounting hardware
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3-A
    Vehicle Mount Kit: contains vehicle mount forked holder (VM Holder), adjustable arm with ball joints (ADJARME) and mounting hardware
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3-N
    Scanner only. Tethered. 1D2D, XLR focus. RS232USB, with vibrator.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3-N
    Scanner only. Tethered. 1D2D, XLR focus. RS232USB, with vibrator.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3-R
    1990IXLR-3, SCANNER, CORDED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3-R
    1990IXLR-3, SCANNER, CORDED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3SER-A
    1990IXLR-3, SCANNER, CORDED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3SER-A
    1990IXLR-3, SCANNER, CORDED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3SER-N
    SER Kit: Tethered. 1D2D, XLR focus. (1990iXLR-3) and RS232 Industrial Grade cable (CBL-020-300-C00).
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-xlr-frontleft
    1990IXLR-3SER-N
    SER Kit: Tethered. 1D2D, XLR focus. (1990iXLR-3) and RS232 Industrial Grade cable (CBL-020-300-C00).
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-xlr-frontleft
    1990IXLR-3USB-A
    SER Kit: Tethered. 1D2D, XLR focus. (1990iXLR-3) and RS232 Industrial Grade cable (CBL-020-300-C00).
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3USB-A
    SER Kit: Tethered. 1D2D, XLR focus. (1990iXLR-3) and RS232 Industrial Grade cable (CBL-020-300-C00).
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3USB-N
    USB Kit: Tethered. 1D2D, XLR focus, (1990IXLR-3), USB, black, Type A, 3m (9.8), straight, 5v host power, Industrial grade (CBL-500-300-S00), with vibrator,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3USB-N
    USB Kit: Tethered. 1D2D, XLR focus, (1990IXLR-3), USB, black, Type A, 3m (9.8), straight, 5v host power, Industrial grade (CBL-500-300-S00), with vibrator,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3USB-R
    KIT, 1990IXLR-3, USB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1990IXLR-3USB-R
    KIT, 1990IXLR-3, USB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    SVC1990XLR-SG3N
    1990XLR, EDGE GOLD, 5-DAY TAT ,3 YR N
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-xlr-frontleft
    SVC1990XLR-SG3N
    1990XLR, EDGE GOLD, 5-DAY TAT ,3 YR N
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-xlr-frontleft
    SVC1990XLR-SG5N
    1990XLR, EDGE GOLD, 5-DAY TAT ,5 YR N
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-xlr-frontleft
    SVC1990XLR-SG5N
    1990XLR, EDGE GOLD, 5-DAY TAT ,5 YR N
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-xlr-frontleft