/content/sps/ca/en/search-results.html

    rugged handheld

    Granit™ Ultra 2105i Scanner

    Granit Ultra scanners offer ultra scan performance, ultra durability, and ultra ease of use in rugged scanning applications across High-Density (HD) close range, Standard Range (SR), Expanded Range (XR) and ultra Long Range (XLR).

    Overview
    The 2025 Red Dot Award-winning Granit Ultra scanners expand capabilities and define the next generation of ultra-rugged scanning.  

    Ultra Scan Performance
    For a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger, and Granit Ultra is engineered to do just that. Granit Ultra with AI drives 45% faster scanning* for improved productivity.

    Ultra Durability
    In modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions. Under exactly that kind of rough treatment, Granit is ready to deliver.

    Ultra Ease of Use
    Ready to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. For further workflow improvement, Granit can also read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor. 
    The all new charge and communication base is loaded with features to simplify common tasks. Easy drop-in charging makes scanner placement in the cradle fast and efficient for flat work surfaces; engaging the latching mechanisms helps ensure secure retention for vertical or vehicle mounting. 
    Specifications

    Features

    • Connectivity
      • Cordless Bluetooth
    • Form Factor
      • Handheld scanner
    • Application
      • Manufacturing: Assembly, Picking, Packing, Stocking
      • Transportation & Logistics: Vehicle loading/unloading, Sortation
      • Warehouse / DC eCommerce: Picking, Packing, Putaway, Replenishment

    Scanning Specifications

    • Decode Capability
      • 1D,2D, Digimarc, OCR
      • Printed and Direct Part Mark (DPM) codes
    • Depth of Field
      • HD:10mil C128: 0 to 147mm / 0 to 5.79in
      • SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft
      • XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft
      • XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
    • Scan Distance
      • High-Density close range (0-0.3m)
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)

    Hardware

    • Charging
      • Contact Charging
    • Aimer Type
      • SR/HD: Green 525nm LED
      • XR/XLR: Green 520nm laser

    Electrical

    • Battery Type
      • Li-ion Battery

    Standards & Approvals

    • IP Rating
      • IP65 / IP68

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing

    Features

    • Connectivity
      • Cordless Bluetooth
    • Form Factor
      • Handheld scanner
    • Application
      • Manufacturing: Assembly, Picking, Packing, Stocking
      • Transportation & Logistics: Vehicle loading/unloading, Sortation
      • Warehouse / DC eCommerce: Picking, Packing, Putaway, Replenishment

    Scanning Specifications

    • Decode Capability
      • 1D,2D, Digimarc, OCR
      • Printed and Direct Part Mark (DPM) codes
    • Depth of Field
      • HD:10mil C128: 0 to 147mm / 0 to 5.79in
      • SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft
      • XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft
      • XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
    • Scan Distance
      • High-Density close range (0-0.3m)
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)

    Hardware

    • Charging
      • Contact Charging
    • Aimer Type
      • SR/HD: Green 525nm LED
      • XR/XLR: Green 520nm laser

    Electrical

    • Battery Type
      • Li-ion Battery

    Standards & Approvals

    • IP Rating
      • IP65 / IP68

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
    • Connectivity : Cordless Bluetooth
    • Form Factor : Handheld scanner
    • Application : Manufacturing: Assembly, Picking, Packing, Stocking|Transportation & Logistics: Vehicle loading/unloading, Sortation|Warehouse / DC eCommerce: Picking, Packing, Putaway, Replenishment
    • Decode Capability : 1D,2D, Digimarc, OCR|Printed and Direct Part Mark (DPM) codes
    • Depth of Field : HD:10mil C128: 0 to 147mm / 0 to 5.79in|SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft|XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft|XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
    • Scan Distance : High-Density close range (0-0.3m)|Long Range (0-20m)|Mid Range (0-5m)|Standard Range (0-1m)
    • Charging : Contact Charging
    • Aimer Type : SR/HD: Green 525nm LED|XR/XLR: Green 520nm laser
    • Battery Type : Li-ion Battery
    • IP Rating : IP65 / IP68
    • Industry : Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2105i Datasheet Feb 2026
    application/pdf 618.74 KB
    2/24/2026
    618.74 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: Multi-Bay Battery Charger for BAT-SCN11 (MB4SCN11-EN-QS-01 Rev C)
    application/pdf 153.29 KB
    12/10/2025
    153.29 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Quick Start Guide: Granit Ultra 2105i - Turkish (2105-TR-QS-01 Rev A)
    application/pdf 222.36 KB
    4/29/2025
    222.36 KB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Granit Ultra Accessories Guide
    application/pdf 1.35 MB
    9/29/2025
    1.35 MB
    Quick Start Guide: Granit Ultra 2105i - Arabic (2105-AR-QS-01 Rev A)
    application/pdf 233.49 KB
    4/29/2025
    233.49 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev E)
    application/pdf 6 MB
    3/9/2026
    6 MB
    Quick Start Guide: Granit Ultra 2105i Series (2105-EN-QS-01 Rev A)
    application/pdf 245.53 KB
    3/13/2026
    245.53 KB
    Configuration Guide: Granit Ultra Industrial Handheld Scanner 17-april-26
    application/pdf 13.04 MB
    4/27/2026
    13.04 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: 4 Bay Battery Charger (MB4SCN11-ML-RS-01 Rev B)
    application/pdf 996.87 KB
    10/16/2025
    996.87 KB
    Regulatory Sheet: Granit Ultra 210X Series (210X-ML-RS-05 Rev A)
    application/pdf 3.34 MB
    9/23/2025
    3.34 MB
    Regulatory Sheet: Granit Ultra CCB23 (CCB23-ML-RS-03 Rev A)
    application/pdf 1.56 MB
    2/11/2026
    1.56 MB
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: Multi-Bay Battery Charger for BAT-SCN11 (MB4SCN11-EN-QS-01 Rev C)
    application/pdf 153.29 KB
    12/10/2025
    153.29 KB
    Regulatory Sheet: 4 Bay Battery Charger (MB4SCN11-ML-RS-01 Rev B)
    application/pdf 996.87 KB
    10/16/2025
    996.87 KB
    Regulatory Sheet: Granit Ultra 210X Series (210X-ML-RS-05 Rev A)
    application/pdf 3.34 MB
    9/23/2025
    3.34 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Quick Start Guide: Granit Ultra 2105i - Turkish (2105-TR-QS-01 Rev A)
    application/pdf 222.36 KB
    4/29/2025
    222.36 KB
    Regulatory Sheet: Granit Ultra CCB23 (CCB23-ML-RS-03 Rev A)
    application/pdf 1.56 MB
    2/11/2026
    1.56 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Granit Ultra Accessories Guide
    application/pdf 1.35 MB
    9/29/2025
    1.35 MB
    Quick Start Guide: Granit Ultra 2105i - Arabic (2105-AR-QS-01 Rev A)
    application/pdf 233.49 KB
    4/29/2025
    233.49 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev E)
    application/pdf 6 MB
    3/9/2026
    6 MB
    Granit Ultra 2105i Datasheet Feb 2026
    application/pdf 618.74 KB
    2/24/2026
    618.74 KB
    Quick Start Guide: Granit Ultra 2105i Series (2105-EN-QS-01 Rev A)
    application/pdf 245.53 KB
    3/13/2026
    245.53 KB
    Configuration Guide: Granit Ultra Industrial Handheld Scanner 17-april-26
    application/pdf 13.04 MB
    4/27/2026
    13.04 MB
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2105i Datasheet Feb 2026
    618.74 KB
    2/24/2026
    Quick Start Guide: Multi-Bay Battery Charger for BAT-SCN11 (MB4SCN11-EN-QS-01 Rev C)
    153.29 KB
    12/10/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Quick Start Guide: Granit Ultra 2105i - Turkish (2105-TR-QS-01 Rev A)
    222.36 KB
    4/29/2025
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    Granit Ultra Accessories Guide
    1.35 MB
    9/29/2025
    Quick Start Guide: Granit Ultra 2105i - Arabic (2105-AR-QS-01 Rev A)
    233.49 KB
    4/29/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev E)
    6 MB
    3/9/2026
    Quick Start Guide: Granit Ultra 2105i Series (2105-EN-QS-01 Rev A)
    245.53 KB
    3/13/2026
    Configuration Guide: Granit Ultra Industrial Handheld Scanner 17-april-26
    13.04 MB
    4/27/2026
    Regulatory Sheet: 4 Bay Battery Charger (MB4SCN11-ML-RS-01 Rev B)
    996.87 KB
    10/16/2025
    Regulatory Sheet: Granit Ultra 210X Series (210X-ML-RS-05 Rev A)
    3.34 MB
    9/23/2025
    Regulatory Sheet: Granit Ultra CCB23 (CCB23-ML-RS-03 Rev A)
    1.56 MB
    2/11/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2105IENDCAP
    END CAP, CORDLESS 2105I
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    2105IENDCAP
    END CAP, CORDLESS 2105I
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    2105IENDCAPX100
    END CAP, CORDLESS 2105I, 100 PER PK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    2105IENDCAPX100
    END CAP, CORDLESS 2105I, 100 PER PK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    2105IHD-3-CL
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner, Battery (BAT-SCN11), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3-CL
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner, Battery (BAT-SCN11), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3-CLE
    Granit Ultra Scanner-Only: Cordless Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner, Battery (BAT-SCN11), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3-CLE
    Granit Ultra Scanner-Only: Cordless Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner, Battery (BAT-SCN11), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3-CLN
    Granit Ultra Scanner-Only: Cordless Cordless Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner, Battery (BAT-SCN11), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3-CLN
    Granit Ultra Scanner-Only: Cordless Cordless Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner, Battery (BAT-SCN11), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLH
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLH
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHA
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHA
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHE
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHE
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHN
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHN
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHR
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i
    2105IHD-3USB-CLHR
    Granit Ultra USB Kit: Cordless, Bluetooth, Rugged, 1D2D, High Density, Vibrator, Contact Charging Red Scanner(2105IHD-3-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-sr-cordless-charging-front-right-2105i