/content/sps/ca/en/search-results.html

    presentation scanners

    QuantumT™ 3580 Hands-Free Scanner

    The QuantumT™ 3580 hands-free scanner provides omnidirectional scanning for moderate-volume retail environments.

    Overview

    The QuantumT™: 3580 hands-free scanner provides retailers with industry leading omnidirectional scan performance and optional single-line scanning in a compact form factor.

    • Omnidirectional/Single-Line Mode: Alternate between 20 scan lines for omnidirectional scanning and a single scan line for menu scanning.
    • Sleep Mode with IR Wake-Up: Multiple sleep modes reduce power consumption, extending life and lowering cost of operation.
    • Small Footprint: Keeps valuable counter space clear.
    • Optional Stands: Customize the height of the scanner for unique applications.
    • OPOS and JPOS System Compatible: Easily adaptable to any end-user environment.

    The QuantumT 3580 omnidirectional laser scanner is ideal for presentation scanning in moderate-volume retail environments such as convenience stores, liquor stores and pharmacies.The QuantumT scanner’:s small footprint and numerous stand options minimize required counter space, increasing available room for merchandise and advertisement displays. And the device’:s rugged, rubber housing provides the necessary protection for daily use.Outstanding 1,650 scans/second provides aggressive first-pass scanning, reducing the time it takes to scan products, increasing customer satisfaction and employee efficiency Customize the scan pattern and operate it in either a handheld or hands-free fashion. Mount the scanner to a wall or countertop, atop one of four optional stands, or keep it free standing for easy handheld use. The single-line scan feature, enabled by the push of a button, saves time and reduces unwanted scans on menu-style codes by providing targeted scanning through Honeywell’:s patented CodeGate™: technology. Handheld operation ensures easy scanning of larger, bulkier products that cannot be easily presented to stationary scanners. Other key features include Honeywell’:s patented IR activation mode, user-replaceable Powerlink cables and Flash memory.

    Specifications

    Features

    • Form Factor
      • Counter Top
    • Features
      • OPOS and JPOS Compatible
      • Omnidirectional or Single-Line Modes
      • Optional Stands
      • Small Footprint

    Dimensions

    • Overall Dimensions
      • 2.6 x 2.7 x 4.3 in
      • 6.6 x 6.7 x 10.8 cm

    Scanning Specifications

    • Skew
      • 60
    • Maximum Brightness
      • 4,842
    • Decode Capability
      • 1D
    • Scanning Range
      • Standard range (SR)
    • Print Contrast
      • 35
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Omni-Directional
    • Pitch
      • 60

    Hardware

    • Host System Interface
      • KBW
      • Laser Emulation
      • Light Pen Wand Emulation
      • OCIA
      • RS-232
      • RS485
      • USB
    • Power Connector Type
      • Corded
    • Connectivity
      • Corded
    • Battery Type
      • N/A
    • Engine Type
      • 1D Laser
    • Charging
      • N/A

    Electrical

    • Standby Current
      • 230 mA
    • Input Voltage
      • 5 V DC

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 40 - 140 °F
      • - 40 - 60 °C
    • Operating Temperature
      • - 20 - 40 °C
      • - 4 - 104 °F
    • Operating Humidity
      • 5 - 95 %

    Standards & Approvals

    • IP Rating
      • IP53

    Service Terms

    • Warranty Duration
      • 3 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Retail

    Features

    • Form Factor
      • Counter Top
    • Features
      • OPOS and JPOS Compatible
      • Omnidirectional or Single-Line Modes
      • Optional Stands
      • Small Footprint

    Dimensions

    • Overall Dimensions
      • 2.6 x 2.7 x 4.3 in
      • 6.6 x 6.7 x 10.8 cm

    Scanning Specifications

    • Skew
      • 60
    • Maximum Brightness
      • 4,842
    • Decode Capability
      • 1D
    • Scanning Range
      • Standard range (SR)
    • Print Contrast
      • 35
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Omni-Directional
    • Pitch
      • 60

    Hardware

    • Host System Interface
      • KBW
      • Laser Emulation
      • Light Pen Wand Emulation
      • OCIA
      • RS-232
      • RS485
      • USB
    • Power Connector Type
      • Corded
    • Connectivity
      • Corded
    • Battery Type
      • N/A
    • Engine Type
      • 1D Laser
    • Charging
      • N/A

    Electrical

    • Standby Current
      • 230 mA
    • Input Voltage
      • 5 V DC

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 40 - 140 °F
      • - 40 - 60 °C
    • Operating Temperature
      • - 20 - 40 °C
      • - 4 - 104 °F
    • Operating Humidity
      • 5 - 95 %

    Standards & Approvals

    • IP Rating
      • IP53

    Service Terms

    • Warranty Duration
      • 3 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Retail
    • Form Factor : Counter Top
    • Features : OPOS and JPOS Compatible|Omnidirectional or Single-Line Modes|Optional Stands|Small Footprint
    • Overall Dimensions : 2.6 x 2.7 x 4.3 in|6.6 x 6.7 x 10.8 cm
    • Skew : 60
    • Maximum Brightness : 4,842
    • Decode Capability : 1D
    • Scanning Range : Standard range (SR)
    • Print Contrast : 35
    • Scan Distance : Standard Range (0-1m)
    • Scan Pattern : Omni-Directional
    • Pitch : 60
    • Host System Interface : KBW|Laser Emulation|Light Pen Wand Emulation|OCIA|RS-232|RS485|USB
    • Power Connector Type : Corded
    • Connectivity : Corded
    • Battery Type : N/A
    • Engine Type : 1D Laser
    • Charging : N/A
    • Standby Current : 230 mA
    • Input Voltage : 5 V DC
    • Minimum Operating Temperature : -20 °C|-4 °F
    • Storage Temperature Range : - 40 - 140 °F|- 40 - 60 °C
    • Operating Temperature : - 20 - 40 °C|- 4 - 104 °F
    • Operating Humidity : 5 - 95 %
    • IP Rating : IP53
    • Warranty Duration : 3 yr
    • Brand : Honeywell
    • Industry : Retail
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-04 Rev A)
    application/pdf 1.35 MB
    2/11/2026
    1.35 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-04 Rev A)
    application/pdf 1.35 MB
    2/11/2026
    1.35 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-04 Rev A)
    1.35 MB
    2/11/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    46-00288
    SOFTWARE, OCR LICENSE, 7980G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-flexible-stands
    46-00288
    SOFTWARE, OCR LICENSE, 7980G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-flexible-stands
    46-00289
    Stand: black, presentation scanning, 7.5cm (3´) flex pole with mountable base for MS3580 QuantumT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-flexible-stands
    46-00289
    Stand: black, presentation scanning, 7.5cm (3´) flex pole with mountable base for MS3580 QuantumT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-flexible-stands
    46-00355-3-R
    Stand: black, presentation scanning, 15cm (6´) flex pole with mountable base for MS3580 QuantumT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-stand-and-mounting-hardware
    46-00355-3-R
    Stand: black, presentation scanning, 15cm (6´) flex pole with mountable base for MS3580 QuantumT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-stand-and-mounting-hardware
    5S-5S235-3
    Cable: USB, black, Type A, 2.9m (9.5´), straight, host power
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-cable-usb-straight
    5S-5S235-3
    Cable: USB, black, Type A, 2.9m (9.5´), straight, host power
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-cable-usb-straight
    MK3580-31A38
    UNIVERSAL PS 1A 100-240 5-5.2V DC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    MK3580-31A38
    UNIVERSAL PS 1A 100-240 5-5.2V DC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    MK3580-31C41
    RS232 Kit: black scanner (MS3580-41), standard square weighted base (70-74588), 2.9m (9.5´) straight RS232 cable (59-59000-3), US power supply level 6 (46-00525-6) and documentation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    MK3580-31C41
    RS232 Kit: black scanner (MS3580-41), standard square weighted base (70-74588), 2.9m (9.5´) straight RS232 cable (59-59000-3), US power supply level 6 (46-00525-6) and documentation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    MS3580-41
    Scanner-only: weighted base, low speed USB, Installation & User´s Guide
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    MS3580-41
    Scanner-only: weighted base, low speed USB, Installation & User´s Guide
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    SVC3580-EXW1R
    3580, EXTENDED WARRANTY,1YR RENEW OR PS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    SVC3580-EXW1R
    3580, EXTENDED WARRANTY,1YR RENEW OR PS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    SVC3580-SG1R
    QUANTUMT, EDGE, GOLD, 5 DAY, 1YR, RENEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image
    SVC3580-SG1R
    QUANTUMT, EDGE, GOLD, 5 DAY, 1YR, RENEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-3580-primary-image