/content/sps/ca/en/search-results.html

    general purpose handheld

    Voyager™ XP Curve 1400g

    The Voyager™ XP 1400g scanner offers reliable performance, durability, and versatility, making it ideal for retail and pharmacy environments.

    Overview

    Designed for in-store retail and pharmacy environments requiring a highly accurate 2D scanning solution in a durable form factor, the Voyager™ Extreme Performance (XP) 1400g scanner delivers reliable scanning capability on traditional barcodes and digital screens – even on damaged and difficult-to-read codes.

    The Voyager XP 1400g delivers precise decoding performance, even with poor and damaged barcodes, making it an ideal choice for workflows that involve 1D and 2D barcode reading and require a robust and reliable solution. The scanner's extended scan distance enables intuitive barcode reading for typical workflows.

    With various POS system compatibility and support for up to 84 international keyboards, Voyager XP 1400g is easy to deploy to global retail environments.

    Engineered to 30 drops at 1.8 m (6 ft) and 1,000 tumbles at 0.5 m (1.6 ft), the Voyager XP 1400g scanner is built to work with low cost of repair or downtime.

    The Voyager XP 1400g is entirely compatible with existing 1400g accessories, reducing total cost of ownership. It's sleek and flexible design allows for a seamless transition between handheld trigger mode and presentation mode, increasing throughput.
    Specifications

    Features

    • Connectivity
      • Corded
    • Form Factor
      • Curve
    • Application
      • Retail, Pharmacy

    Dimensions

    • Overall Dimensions
      • L x W x H: 180 mm x 66 mm x 43 mm (7.1 in x 2.6 in x 1.7 in)

    Scanning Specifications

    • Decode Capability
      • 1D, PDF, 2D, Digimarc, OCR
    • Motion Tolerance
      • 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
    • Scanning Range
      • Standard
    • Depth of Field
      • 13 mil UPC - up to 410mm
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Area Image (1040 x 720 pixel array)

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • USB, Keyboard Wedge, RS-232
    • Aimer Type
      • Red Dot

    Electrical

    • Operating Power
      • 2 W (400 mA @ 5V DC)
    • Input Voltage
      • 4.0V DC to 5.5V DC
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -40°C to 60°C (-40°F to 140°F)
    • Operating Temperature
      • 0°C to 50°C (32°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1,000 0.5 m (1.6 ft) tumbles (impacts)
    • Drop Specifications
      • 1.8 meter
    • IP Rating
      • IP42

    Service Terms

    • Warranty Duration
      • 5 years

    Others

    • Industry
      • Healthcare
      • Retail

    Features

    • Connectivity
      • Corded
    • Form Factor
      • Curve
    • Application
      • Retail, Pharmacy

    Dimensions

    • Overall Dimensions
      • L x W x H: 180 mm x 66 mm x 43 mm (7.1 in x 2.6 in x 1.7 in)

    Scanning Specifications

    • Decode Capability
      • 1D, PDF, 2D, Digimarc, OCR
    • Motion Tolerance
      • 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
    • Scanning Range
      • Standard
    • Depth of Field
      • 13 mil UPC - up to 410mm
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Area Image (1040 x 720 pixel array)

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • USB, Keyboard Wedge, RS-232
    • Aimer Type
      • Red Dot

    Electrical

    • Operating Power
      • 2 W (400 mA @ 5V DC)
    • Input Voltage
      • 4.0V DC to 5.5V DC
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -40°C to 60°C (-40°F to 140°F)
    • Operating Temperature
      • 0°C to 50°C (32°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1,000 0.5 m (1.6 ft) tumbles (impacts)
    • Drop Specifications
      • 1.8 meter
    • IP Rating
      • IP42

    Service Terms

    • Warranty Duration
      • 5 years

    Others

    • Industry
      • Healthcare
      • Retail
    • Connectivity : Corded
    • Form Factor : Curve
    • Application : Retail, Pharmacy
    • Overall Dimensions : L x W x H: 180 mm x 66 mm x 43 mm (7.1 in x 2.6 in x 1.7 in)
    • Decode Capability : 1D, PDF, 2D, Digimarc, OCR
    • Motion Tolerance : 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
    • Scanning Range : Standard
    • Depth of Field : 13 mil UPC - up to 410mm
    • Scan Distance : Standard Range (0-1m)
    • Scan Pattern : Area Image (1040 x 720 pixel array)
    • Charging : N/A
    • Host System Interface : USB, Keyboard Wedge, RS-232
    • Aimer Type : Red Dot
    • Operating Power : 2 W (400 mA @ 5V DC)
    • Input Voltage : 4.0V DC to 5.5V DC
    • Battery Type : N/A
    • Storage Temperature Range : -40°C to 60°C (-40°F to 140°F)
    • Operating Temperature : 0°C to 50°C (32°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : 1,000 0.5 m (1.6 ft) tumbles (impacts)
    • Drop Specifications : 1.8 meter
    • IP Rating : IP42
    • Warranty Duration : 5 years
    • Industry : Healthcare|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    hon ia pss voyager xp curve 1400g datasheet
    application/pdf 250.68 KB
    11/21/2025
    250.68 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Voyager XP Curve 1400g (VG1400XP-EN-UG-01 Rev A)
    application/pdf 3.02 MB
    10/7/2025
    3.02 MB
    Quick Start Guide: Voyager XP Curve 1400g - Turkish (VG1400XP-TR-QS-01 Rev A)
    application/pdf 231.63 KB
    10/7/2025
    231.63 KB
    Accessories Guide Voyager™ XP Curve 1400g
    application/pdf 470.91 KB
    9/2/2025
    470.91 KB
    Quick Start Guide: Voyager XP Curve 1400g (VG1400XP-EN-QS-01 Rev B)
    application/pdf 247.93 KB
    10/7/2025
    247.93 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Voyager 1400 (RegSht-1400-02 Rev A)
    application/pdf 994.25 KB
    9/23/2025
    994.25 KB
    Name
    Description
    File Size
    Date
    Size
    hon ia pss voyager xp curve 1400g datasheet
    application/pdf 250.68 KB
    11/21/2025
    250.68 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Voyager XP Curve 1400g (VG1400XP-EN-UG-01 Rev A)
    application/pdf 3.02 MB
    10/7/2025
    3.02 MB
    Quick Start Guide: Voyager XP Curve 1400g - Turkish (VG1400XP-TR-QS-01 Rev A)
    application/pdf 231.63 KB
    10/7/2025
    231.63 KB
    Regulatory Sheet: Voyager 1400 (RegSht-1400-02 Rev A)
    application/pdf 994.25 KB
    9/23/2025
    994.25 KB
    Accessories Guide Voyager™ XP Curve 1400g
    application/pdf 470.91 KB
    9/2/2025
    470.91 KB
    Quick Start Guide: Voyager XP Curve 1400g (VG1400XP-EN-QS-01 Rev B)
    application/pdf 247.93 KB
    10/7/2025
    247.93 KB
    Name
    Description
    File Size
    Date
    Size
    hon ia pss voyager xp curve 1400g datasheet
    250.68 KB
    11/21/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Voyager XP Curve 1400g (VG1400XP-EN-UG-01 Rev A)
    3.02 MB
    10/7/2025
    Quick Start Guide: Voyager XP Curve 1400g - Turkish (VG1400XP-TR-QS-01 Rev A)
    231.63 KB
    10/7/2025
    Accessories Guide Voyager™ XP Curve 1400g
    470.91 KB
    9/2/2025
    Quick Start Guide: Voyager XP Curve 1400g (VG1400XP-EN-QS-01 Rev B)
    247.93 KB
    10/7/2025
    Regulatory Sheet: Voyager 1400 (RegSht-1400-02 Rev A)
    994.25 KB
    9/23/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1400GSR-1
    Voyager XP Curve Scanner-Only: Tethered, General Duty, 1D2D, Standard Range White Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1
    Voyager XP Curve Scanner-Only: Tethered, General Duty, 1D2D, Standard Range White Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB-1
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), white rigid presentation stand(STND-19R02-002-2), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB-1
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), white rigid presentation stand(STND-19R02-002-2), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB-1E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), white rigid presentation stand(STND-19R02-002-2), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB-1E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), white rigid presentation stand(STND-19R02-002-2), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB-E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-1USB-E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range White Scanner, USB Cable(CBL-500-150-S00-05), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2
    Voyager XP Curve Scanner-Only: Tethered, General Duty, 1D2D, Standard Range Black Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2
    Voyager XP Curve Scanner-Only: Tethered, General Duty, 1D2D, Standard Range Black Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB-1
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), black rigid presentation stand (STND-19R02-002-0), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB-1
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), black rigid presentation stand (STND-19R02-002-0), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB-1E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), black rigid presentation stand (STND-19R02-002-0), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB-1E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), black rigid presentation stand (STND-19R02-002-0), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB-E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538
    1400GSR-2USB-E
    Voyager XP Curve USB Kit: Tethered, General Duty, 1D2D, Standard Range Black Scanner, USB Cable (CBL-500-150-S00), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-voyager-stand-assy-538