/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    general purpose handheld

    Voyager™ 1350g 2D Area Imager Scanner

    The Voyager 1350g scanner provides an ideal balance of performance, ergonomics and price for a wide variety of data capture applications.

    Overview
    Voyager 1350g is featuring an ideal balance of performance, ergonomics and price, It is a cost-effective solution for a wide variety of data capture applications. Voyager 1350G can be used in government departments for personnel registration, hotel registrations, theater ticket checking, and even hospitals and schools that need a quick and fast scan, for hospitality and admission purposes.
    Voyager 1350g supports all popular 1D and 2D barcodes, as well as image capture capability. Incorporating latest technology from Honeywell, Voyager 1350G is easy to install and configure, the user being able to quickly select configurations and personalize the scanning experience. Voyager 1350G is compatible with Honeywell’s advanced EZConfig and support all common POS drivers, being ready to adapt to different applications and requirements.
    Specifications

    Features

    • Connectivity
      • Corded

    Scanning Specifications

    • Scan Distance
      • Standard Range (0-1m)

    Hardware

    • Charging
      • N/A

    Electrical

    • Battery Type
      • N/A

    Standards & Approvals

    • IP Rating
      • IP40

    Others

    • Industry
      • Retail

    Features

    • Connectivity
      • Corded

    Scanning Specifications

    • Scan Distance
      • Standard Range (0-1m)

    Hardware

    • Charging
      • N/A

    Electrical

    • Battery Type
      • N/A

    Standards & Approvals

    • IP Rating
      • IP40

    Others

    • Industry
      • Retail
    • Connectivity : Corded
    • Scan Distance : Standard Range (0-1m)
    • Charging : N/A
    • Battery Type : N/A
    • IP Rating : IP40
    • Industry : Retail
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Voyager 1350g (VG1350-ML-RS-02 Rev B)
    application/pdf 961.72 KB
    3/12/2023
    961.72 KB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Voyager 1350g (VG1350-ML-RS-02 Rev B)
    application/pdf 961.72 KB
    3/12/2023
    961.72 KB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Voyager 1350g (VG1350-ML-RS-02 Rev B)
    961.72 KB
    3/12/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1350G-1-EU
    EU,SCANNER ONLY,1350G,USB232 WHITE,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-1-EU
    EU,SCANNER ONLY,1350G,USB232 WHITE,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-1USB-1-EU
    EU,KIT,1350G SCAN USB,STAND,WHITE,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-1USB-1-EU
    EU,KIT,1350G SCAN USB,STAND,WHITE,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-1USB-EU
    EU,KIT,1350G SCANNER USB,WHITE,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-1USB-EU
    EU,KIT,1350G SCANNER USB,WHITE,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-2-EU
    EU,SCANNER ONLY,1350G,USB232 BLACK,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-2-EU
    EU,SCANNER ONLY,1350G,USB232 BLACK,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-2USB-1-EU
    EU,KIT,1350G SCAN USB,STAND,BLACK,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-2USB-1-EU
    EU,KIT,1350G SCAN USB,STAND,BLACK,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-2USB-EU
    EU,KIT,1350G SCANNER USB,BLACK,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    1350G-2USB-EU
    EU,KIT,1350G SCANNER USB,BLACK,NEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image