/content/sps/ca/en/search-results.html

    fixed mount

    HF811 Fixed Mount Scanner

    The HF811 offers powerful performance including DPM reading and 2MP resolution in an industrial hardware design that can be networked to build a complete scanning solution.

    Overview
    With Honeywell’s state-of-the-art technology in encoding and decoding, HF811 Fixed-mount 2D Industrial Scanner offers powerful performance, including DPM capabilities, in a compact form factor that can be networked to build a complete manufacturing or warehouse management solution for end users.
    Specifications

    Features

    • For Use With
      • Auxiliary handheld scanners
    • Connectivity
      • Corded
    • Form Factor
      • Slot Scanner
    • Application
      • Industrial Fixed Mount
    • Features
      • Network ready

    Dimensions

    • Overall Dimensions
      • (H x W x D): 70 mm x 55 mm x 45 mm

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D (QR, Datamatrix, Maxicode, Aztec)
      • DPM
      • PDF417
    • Depth of Field
      • 0-1000 mm
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • 2D imager
    • Brightness
      • 0-100k lux

    Network

    • Communication Protocols
      • Field Bus Protocol (Profinet, EthernetIP, Modbus TCP)
      • RS232
      • RS485
      • TCP/IP

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • Ethernet, RS232, RS485
    • Power Connector Type
      • M12
    • Camera Resolution
      • 2 MP megapixels
    • Wireless
      • No

    Electrical

    • Input Voltage
      • 10-26.5 volts
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -20˚C to 70˚C
    • Operating Temperature
      • 0°C to 50°C
    • Operating Humidity
      • 0 to 95% relative humidity non-condensing

    Standards & Approvals

    • Protection Ratings
      • IP65
    • IP Rating
      • IP65

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • For Use With
      • Auxiliary handheld scanners
    • Connectivity
      • Corded
    • Form Factor
      • Slot Scanner
    • Application
      • Industrial Fixed Mount
    • Features
      • Network ready

    Dimensions

    • Overall Dimensions
      • (H x W x D): 70 mm x 55 mm x 45 mm

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D (QR, Datamatrix, Maxicode, Aztec)
      • DPM
      • PDF417
    • Depth of Field
      • 0-1000 mm
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • 2D imager
    • Brightness
      • 0-100k lux

    Network

    • Communication Protocols
      • Field Bus Protocol (Profinet, EthernetIP, Modbus TCP)
      • RS232
      • RS485
      • TCP/IP

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • Ethernet, RS232, RS485
    • Power Connector Type
      • M12
    • Camera Resolution
      • 2 MP megapixels
    • Wireless
      • No

    Electrical

    • Input Voltage
      • 10-26.5 volts
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -20˚C to 70˚C
    • Operating Temperature
      • 0°C to 50°C
    • Operating Humidity
      • 0 to 95% relative humidity non-condensing

    Standards & Approvals

    • Protection Ratings
      • IP65
    • IP Rating
      • IP65

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • For Use With : Auxiliary handheld scanners
    • Connectivity : Corded
    • Form Factor : Slot Scanner
    • Application : Industrial Fixed Mount
    • Features : Network ready
    • Overall Dimensions : (H x W x D): 70 mm x 55 mm x 45 mm
    • Decode Capability : 1D|2D (QR, Datamatrix, Maxicode, Aztec)|DPM|PDF417
    • Depth of Field : 0-1000 mm
    • Scan Distance : Standard Range (0-1m)
    • Scan Pattern : 2D imager
    • Brightness : 0-100k lux
    • Communication Protocols : Field Bus Protocol (Profinet, EthernetIP, Modbus TCP)|RS232|RS485|TCP/IP
    • Charging : N/A
    • Host System Interface : Ethernet, RS232, RS485
    • Power Connector Type : M12
    • Camera Resolution : 2 MP megapixels
    • Wireless : No
    • Input Voltage : 10-26.5 volts
    • Battery Type : N/A
    • Storage Temperature Range : -20˚C to 70˚C
    • Operating Temperature : 0°C to 50°C
    • Operating Humidity : 0 to 95% relative humidity non-condensing
    • Protection Ratings : IP65
    • IP Rating : IP65
    • Warranty Duration : 3 years
    • Industry : Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HF810 & HF811 Fixed Mount Scanners Datasheet
    application/pdf 89.4 KB
    10/14/2022
    89.4 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-UG-01 Rev A)
    application/pdf 2.46 MB
    5/22/2023
    2.46 MB
    Quick Start Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-QS-01 Rev A)
    application/pdf 246.59 KB
    2/22/2023
    246.59 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: HF810 and HF811 Fixed Mount Scanners (HF81x-ML-RS-03 Rev A)
    application/pdf 951.95 KB
    12/10/2025
    951.95 KB
    Name
    Description
    File Size
    Date
    Size
    User Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-UG-01 Rev A)
    application/pdf 2.46 MB
    5/22/2023
    2.46 MB
    Regulatory Sheet: HF810 and HF811 Fixed Mount Scanners (HF81x-ML-RS-03 Rev A)
    application/pdf 951.95 KB
    12/10/2025
    951.95 KB
    Quick Start Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-QS-01 Rev A)
    application/pdf 246.59 KB
    2/22/2023
    246.59 KB
    HF810 & HF811 Fixed Mount Scanners Datasheet
    application/pdf 89.4 KB
    10/14/2022
    89.4 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    HF810 & HF811 Fixed Mount Scanners Datasheet
    89.4 KB
    10/14/2022
    User Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-UG-01 Rev A)
    2.46 MB
    5/22/2023
    Quick Start Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-QS-01 Rev A)
    246.59 KB
    2/22/2023
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Regulatory Sheet: HF810 and HF811 Fixed Mount Scanners (HF81x-ML-RS-03 Rev A)
    951.95 KB
    12/10/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    HF810-01BT00004K-R
    KIT,2MP,N FOV,B LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-01BT00004K-R
    KIT,2MP,N FOV,B LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-01RT00004K-R
    KIT,2MP,N FOV,R LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-01RT00004K-R
    KIT,2MP,N FOV,R LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-01WT00004K-R
    KIT,2MP,N FOV,W LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-01WT00004K-R
    KIT,2MP,N FOV,W LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-11BT00004K-R
    KIT,2MP,W FOV,B LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-11BT00004K-R
    KIT,2MP,W FOV,B LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-11RT00004K-R
    KIT,2MP,W FOV,R LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-11RT00004K-R
    KIT,2MP,W FOV,R LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-11WT00004K-R
    KIT,2MP,W FOV,W LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF810-11WT00004K-R
    KIT,2MP,W FOV,W LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-01BT00004K-R
    2-megapixel host suite, narrow field of view, blue light source
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-01BT00004K-R
    2-megapixel host suite, narrow field of view, blue light source
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-01RT00004K-R
    KIT,0.5MP,N FOV,R LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-01RT00004K-R
    KIT,0.5MP,N FOV,R LGT,T,HORIZONTAL,E2R
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-01WT00004K-R
    2-megapixel host suite, narrow field of view, white light source
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-01WT00004K-R
    2-megapixel host suite, narrow field of view, white light source
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-11BT00004K-R
    2-megapixel host suite with wide field of view, blue light source
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary
    HF811-11BT00004K-R
    2-megapixel host suite with wide field of view, blue light source
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hf811-primary