/content/sps/ca/en/search-results.html

    2d barcode scan engines

    Extended FlexRange™ EX30 2D undecoded extra long range scan engine

    EX30 offers both near and Extended FlexRange™ read ranges of 10 cm to 20 m. Best used for warehouse applications with the need to scan near to far.

    Overview

    The Extended FlexRange™ EX30 2D Scan Engine for warehouse and distribution center operations seamlessly reads barcodes from 10 cm to 20 m [4 in to 66 ft] using the latest technology for a fast auto-focus mechanism.

    Warehouse and distribution center operation managers need barcode scanning solutions that can read barcodes at close distances as well as those farther away, such as package labels on shelves as high as 10 cm to 20 m [4 in to 66 ft]. The EX30 answers this key requirement by enabling a wide angle read range of 42° at close distances and up to 20 m [66 ft].

    Operators reading barcodes at both near and far distances expect to switch seamlessly between both operations. The Extended FlexRange EX30 uses the latest technology for a fast auto-focus lens mechanism that provides the focus change multiple times faster than its predecessor. At this level of performance, the operator feels no latency in reading across the entire distance range, allowing an efficient and comfortable work pace.

    The Extended FlexRange EX30's electrical interface is fully compatible with Honeywell's N670X Series, N660X Series, and N360X Series fixed-focus, compact scan engines. This compatibility provides customers with a complete barcode scanning performance offering, ranging from better to best, that fits into the same mobile device, keeping design time and resources to a minimum. The Extended FlexRange EX30 is available with either a parallel or the MIPI interface, now commonly used with the newest generation of processors.

    The Extended FlexRange EX30 may easily be embedded into mobile devices running under an OS by using the resources of the device's main processor. Honeywell supports its customers with integrating decoder software into their solutions, saving the cost of ownership by eliminating hardware and also enhancing performance by using the main processor's power.

    The Extended FlexRange EX30 may also be powered by the new Honeywell Gen7 DB Decoder Board, allowing easy integration into non-OS devices such as drones, mobile accessories and sleds.

    Features

    • Near and Extended FlexRange read ranges of 10 cm to20 m [4 in to 66 ft] allow both near and far barcode reading in the same device.
    • MIPI interface provides compatibility with newer processors.
    • Patented, embedded, auto-focus lens mechanism enables fast, aim-and-scan operation, allowing job efficiency.
    • Compact dimensions of 13 mm x 30,5 mm x 22,2 mm [5.12 in x 1.2 in x 0.87 in] allow easier fit into slimmer mobile device designs.
    • Fully compatible with Honeywell’s N670X, N660X, and N360X Series scan engines, reduces integration time and increases design flexibility.
    • Flexible choice of decoder software or hardware (Honeywell Gen7 DB Decoder Board) options allow integration into both OS and non-OS supported devices.

    Potential Applications

    Both near and far barcode scanning in same device for use in warehouse and distribution centers.

    Contactless technology and automation are transforming the way we live and work. Honeywell Logistics Sensing is developing the latest vision solutions to support a wide range of applications for: access control, retail, healthcare, transportation and logistics, warehouse and distribution, and hospitality. Find out more

    Specifications

    Others

    • Industry
      • Retail

    Others

    • Industry
      • Retail
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Extended FlexRange™ EX30 2D Scan Engine - Datasheet
    application/pdf 183.83 KB
    7/15/2021
    183.83 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Barcode Scanning OEM Solutions Pocket Range Guide
    application/pdf 4.48 MB
    6/19/2025
    4.48 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Work Smarter With Honeywell Logistic Sensing
    application/pdf 4.07 MB
    8/4/2025
    4.07 MB
    Barcode Scanning OEM Solutions for Medical Applications
    application/pdf 334.94 KB
    7/15/2021
    334.94 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    EX30 2D Scan Engine
    image/jpeg 110.68 KB
    7/15/2021
    110.68 KB
    Name
    Description
    File Size
    Date
    Size
    Work Smarter With Honeywell Logistic Sensing
    application/pdf 4.07 MB
    8/4/2025
    4.07 MB
    EX30 2D Scan Engine
    image/jpeg 110.68 KB
    7/15/2021
    110.68 KB
    Barcode Scanning OEM Solutions for Medical Applications
    application/pdf 334.94 KB
    7/15/2021
    334.94 KB
    Barcode Scanning OEM Solutions Pocket Range Guide
    application/pdf 4.48 MB
    6/19/2025
    4.48 MB
    Extended FlexRange™ EX30 2D Scan Engine - Datasheet
    application/pdf 183.83 KB
    7/15/2021
    183.83 KB
    Name
    Description
    File Size
    Date
    Size
    Extended FlexRange™ EX30 2D Scan Engine - Datasheet
    183.83 KB
    7/15/2021
    Barcode Scanning OEM Solutions Pocket Range Guide
    4.48 MB
    6/19/2025
    Work Smarter With Honeywell Logistic Sensing
    4.07 MB
    8/4/2025
    Barcode Scanning OEM Solutions for Medical Applications
    334.94 KB
    7/15/2021
    EX30 2D Scan Engine
    110.68 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    21486-001
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    21486-001
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    21546-001
    FLEXIBLE HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    21546-001
    FLEXIBLE HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    22000-001
    FLEXIBLE HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    22000-001
    FLEXIBLE HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    22000-001A
    FLEXIBLE HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    22000-001A
    FLEXIBLE HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    32307801-001
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    32307801-001
    TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    3869008-3
    SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    3869008-3
    SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    43-21022-034
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    43-21022-034
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    EX30-C4313091
    EX30 2D IMAGER, PARA,CUSTOM CONFIG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    EX30-C4313091
    EX30 2D IMAGER, PARA,CUSTOM CONFIG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    EX30-W12-01
    EX30 2D IMAGER, PARA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    EX30-W12-01
    EX30 2D IMAGER, PARA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    EX30-W12-02
    EX30 2D IMAGER, PARA,REV2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine
    EX30-W12-02
    EX30 2D IMAGER, PARA,REV2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2d-ex30-scan-engine