/content/sps/ca/en/search-results.html

    1d barcode scan engines

    N4300 Series 1D Scan Engine

    N4300 includes a laser engine with built-in object detection for hands-free applications. Achieves premium reading accuracy among available laser scanner engines.

    Overview
    From a leading provider of OEM scanning solutions, the N4300 series offers high levels of performance and reliability for OEM customers and end users. The N4300 series achieves the highest reading accuracy among available laser scanning engines and can scan poor quality codes quickly and easily. And it's the only laser engine that includes built-in object detection for hands-free applications.

    Designed from the ground up with Honeywell's patented technologies, the N4300 series meets our strict quality standards. Unlike competing engines, the N4300 brings high performance scanning and unique capabilities to a wide range of applications, from mobile computers to scanners, kiosks and other self-service devices.

    The Smart Pick List mode improves targeting accuracy when scanning one barcode that's surrounded by other codes and the TTL model supports full duplex RS232 communication at a higher max baud rate, providing more flexibility and faster data communication than competitor products.

    The N4300 series delivers aggressive barcode scanning performance with a standard form factor and interface. Whether you're upgrading existing devices or adding a scanning solution to a new application, you'll find N4300 series engines easy to integrate, offering a durable, electrically grounded metal chassis and standard mounting hole locations.

    Features
    • Compact and lightweight: Delivers a standard form factor and communication for easy integration, even in tight spaces
    • Metal chassis: Provides durability with a grounded metal case, single board design, non-ZIF connector and shock protection up to 2,000 G
    • Built-In object detection: Facilitates hands-free operation, eliminating the cost of adding external object detection on the host
    • Advanced decoding technology: Offers lowest misread rate compared to competing laser engines: configurable decoding security levels eliminate costly reading errors on hard-to-read poor quality codes
    • Smart Pick List: Program the device to read only bar codes found at the center, or any other location on the scan line, improving targeting accuracy
    • SR and HD available: We provide both SR (standard range) and HD (high density) versions, to meet multiple applications with vertical focus

    Contactless technology and automation are transforming the way we live and work. Honeywell Logistics Sensing is developing the latest vision solutions to support a wide range of applications for: access control, retail, healthcare, transportation and logistics, warehouse and distribution, and hospitality. Find out more

    Specifications

    Others

    • Industry
      • Retail

    Others

    • Industry
      • Retail
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    N4300 Series 1D Scan Engines Datasheet
    application/pdf 254.45 KB
    7/15/2021
    254.45 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Barcode Scanning OEM Solutions Pocket Range Guide
    application/pdf 4.48 MB
    6/19/2025
    4.48 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Work Smarter With Honeywell Logistic Sensing
    application/pdf 4.07 MB
    8/4/2025
    4.07 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    N4300 Series 1D Scan Engines Product Photos
    application/zip 216.96 KB
    8/12/2021
    216.96 KB
    N4300 Series 1D Scan Engine Highres Photo
    image/jpeg 192.08 KB
    7/15/2021
    192.08 KB
    N4300 Series 1D Scan Engine Lowres Photo
    image/jpeg 29.54 KB
    7/15/2021
    29.54 KB
    Name
    Description
    File Size
    Date
    Size
    N4300 Series 1D Scan Engines Product Photos
    application/zip 216.96 KB
    8/12/2021
    216.96 KB
    N4300 Series 1D Scan Engine Highres Photo
    image/jpeg 192.08 KB
    7/15/2021
    192.08 KB
    Work Smarter With Honeywell Logistic Sensing
    application/pdf 4.07 MB
    8/4/2025
    4.07 MB
    N4300 Series 1D Scan Engine Lowres Photo
    image/jpeg 29.54 KB
    7/15/2021
    29.54 KB
    N4300 Series 1D Scan Engines Datasheet
    application/pdf 254.45 KB
    7/15/2021
    254.45 KB
    Barcode Scanning OEM Solutions Pocket Range Guide
    application/pdf 4.48 MB
    6/19/2025
    4.48 MB
    Name
    Description
    File Size
    Date
    Size
    N4300 Series 1D Scan Engines Datasheet
    254.45 KB
    7/15/2021
    Barcode Scanning OEM Solutions Pocket Range Guide
    4.48 MB
    6/19/2025
    Work Smarter With Honeywell Logistic Sensing
    4.07 MB
    8/4/2025
    N4300 Series 1D Scan Engines Product Photos
    216.96 KB
    8/12/2021
    N4300 Series 1D Scan Engine Highres Photo
    192.08 KB
    7/15/2021
    N4300 Series 1D Scan Engine Lowres Photo
    29.54 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    N4303
    3.3 V, UNDECODED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4303
    3.3 V, UNDECODED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313 ADP BD
    NGLE INTERFACE BOARD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313 ADP BD
    NGLE INTERFACE BOARD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTL
    3.3 V, DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTL
    3.3 V, DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTL-E
    NGLE 3.3 V, DECODED,TTL, CHINESE VERSION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTL-E
    NGLE 3.3 V, DECODED,TTL, CHINESE VERSION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTLM
    3.3 V, DECODED, TTL, MOBILITY VERSION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTLM
    3.3 V, DECODED, TTL, MOBILITY VERSION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTLS
    3.3 V, DECODED,TTL,SILICONE FOR MOBILITY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313-TTLS
    3.3 V, DECODED,TTL,SILICONE FOR MOBILITY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313HD-TTL
    3.3 V, HD, DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4313HD-TTL
    3.3 V, HD, DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4315-TTL
    5.0 V, DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4315-TTL
    5.0 V, DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4315-USB
    5.0 V, DECODED, USB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4315-USB
    5.0 V, DECODED, USB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4315HD-TTL
    5.0 V, HD DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689
    N4315HD-TTL
    5.0 V, HD DECODED, TTL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-n4300-photo1-ciid-178689