half masks
North 5500 series OV/R95 Half Mask Respirator Retail
Honeywell Paint Spray & Pesticide OV/R95 5500 Half Mask Respirator: Size Medium: Large
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This versatile respirator mask is a great option for both professional contractors and DIYers. It features a contoured sealing flange to help eliminate pressure points on the face: and it is made with a soft: non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision: which is especially helpful for close up detail work. A strategically placed exhalation valve allows for more breath to be exhaled faster: keeping the paint mask cooler and more comfortable to wear. This convenience pack comes with organic vapor cartridges and R95 pre-filters. The cartridges and filters are replaceable: making this R95 respirator easy to reuse over and over again.
- Elastomer Half Mask - RWS-54028 (Large Size): RWS-54027 (Medium Size)
- READY TO WEAR CONVENIENCE: Includes 2 organic vapor (OV) cartridges and 2 R95 filters for excellent protection against gases: vapors and particulates: economical safe breathing solution that does not compromise on features
- COST-EFFECTIVE REUSABILITY: Cartridges and filters are easily replaced so the facepiece can be reused: compatible with all of our N-Series cartridge types for other uses around the home: latex-free mask is non-allergenic: tough and long-lasting
- SECURE FIT: Contoured face seal with variable thickness for optimal seal in all facial areas: fits most face shapes & sizes: threaded cartridge connectors prevent accidental disconnection: low-profile cartridge allows increased field of vision
- LONGWEARING COMFORT:. Strategically placed exhalation valve keeps mask cool and comfortable: strong support around the chin area and good flexibility on the nose bridge: upper strap features minimum give for strong support through extended wear on the job
Technical Specifications
- Cartridge Type
- N-Series
- Filtration Type
- OV/R95
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Features & Benefits
- Economical Thermoplastic Elastomer Material Doesn’t Sacrifice Comfort. Ideal for Sub-Contractors-Plant Guests and Occasional Users. Latex Free-No Need To Be Concerned with Latex Allergens. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Offered In Convenience Packs with Filters Or Cartridges Included. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. a Wide Contoured Sealing Area Provides Great Fit.
Material Specifications
- Facepiece Material
- Elastomeric
Applications & Compatibility
- Latex free
- Yes
Standards & Certifications
- Standards
- NIOSH
Dimensions & Weight
- Mask Size
- Large
- Medium
Overview
- Brand
- Honeywell North
- Product Series
- 5500 Series OV/R95
Technical Specifications
- Cartridge Type
- N-Series
- Filtration Type
- OV/R95
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Features & Benefits
- Economical Thermoplastic Elastomer Material Doesn’t Sacrifice Comfort. Ideal for Sub-Contractors-Plant Guests and Occasional Users. Latex Free-No Need To Be Concerned with Latex Allergens. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Offered In Convenience Packs with Filters Or Cartridges Included. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. a Wide Contoured Sealing Area Provides Great Fit.
Material Specifications
- Facepiece Material
- Elastomeric
Applications & Compatibility
- Latex free
- Yes
Standards & Certifications
- Standards
- NIOSH
Dimensions & Weight
- Mask Size
- Large
- Medium
Overview
- Brand
- Honeywell North
- Product Series
- 5500 Series OV/R95
- Filtration Type : OV/R95
- Cartridge Type : N-Series
- Strap Style : Adjustable Strap
- Valve Type : Exhalation Valve
- Facepiece Material : Elastomeric
- Latex free : Yes
- Standards : NIOSH
- Assigned Protection Factor : 10: In Air Purifying Respirator (APR) Mode
- Mask Size : Large|Medium
- Brand : Honeywell North
- Product Series : 5500 Series OV/R95
- Features & Benefits : Economical Thermoplastic Elastomer Material Doesn’t Sacrifice Comfort. Ideal for Sub-Contractors-Plant Guests and Occasional Users. Latex Free-No Need To Be Concerned with Latex Allergens. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Offered In Convenience Packs with Filters Or Cartridges Included. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. a Wide Contoured Sealing Area Provides Great Fit.
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In