half masks
North 5500 Series OV/P100 Half Mask Respirator Retail
North 5500 Series half mask with (2) OV/P100 cartridges. Half mask Size: Medium: Large
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- North 5500 Half mask with P100 particulate filters
- Economically priced: thermoplastic elastomer half mask that doesn't sacrifice comfort and fit
- Ideal as an economical respirator for sub-contractors: plant guests and occasional users
- Latex free: no need to be concerned with latex allergens
- NIOSH approved with PAPR and Supplied Air to offer flexibility in the workplace
Technical Specifications
- Cartridge Type
- N-Series
- Filtration Type
- OV/P100
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Features & Benefits
- Economical Thermoplastic Elastomer Material Doesn’t Sacrifice Comfort. Ideal for Sub-Contractors-Plant Guests and Occasional Users. Latex Free-No Need To Be Concerned with Latex Allergens. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Offered In Convenience Packs with Filters Or Cartridges Included. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. a Wide Contoured Sealing Area Provides Great Fit.
Applications & Compatibility
- Latex free
- Yes
Material Specifications
- Facepiece Material
- Elastomeric
Standards & Certifications
- Standards
- NIOSH
Dimensions & Weight
- Mask Size
- Large
- Medium
Overview
- Brand
- Honeywell North
- Product Series
- 5500 Series OV/P100
Technical Specifications
- Cartridge Type
- N-Series
- Filtration Type
- OV/P100
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Features & Benefits
- Economical Thermoplastic Elastomer Material Doesn’t Sacrifice Comfort. Ideal for Sub-Contractors-Plant Guests and Occasional Users. Latex Free-No Need To Be Concerned with Latex Allergens. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Offered In Convenience Packs with Filters Or Cartridges Included. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. a Wide Contoured Sealing Area Provides Great Fit.
Applications & Compatibility
- Latex free
- Yes
Material Specifications
- Facepiece Material
- Elastomeric
Standards & Certifications
- Standards
- NIOSH
Dimensions & Weight
- Mask Size
- Large
- Medium
Overview
- Brand
- Honeywell North
- Product Series
- 5500 Series OV/P100
- Valve Type : Exhalation Valve
- Strap Style : Adjustable Strap
- Filtration Type : OV/P100
- Cartridge Type : N-Series
- Latex free : Yes
- Facepiece Material : Elastomeric
- Standards : NIOSH
- Assigned Protection Factor : 10: In Air Purifying Respirator (APR) Mode
- Mask Size : Large|Medium
- Product Series : 5500 Series OV/P100
- Brand : Honeywell North
- Features & Benefits : Economical Thermoplastic Elastomer Material Doesn’t Sacrifice Comfort. Ideal for Sub-Contractors-Plant Guests and Occasional Users. Latex Free-No Need To Be Concerned with Latex Allergens. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Offered In Convenience Packs with Filters Or Cartridges Included. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. a Wide Contoured Sealing Area Provides Great Fit.
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In