/content/sps/ca/en/search-results.html

    half masks

    APR 8

    APR 8

    Overview

    T-Series Respirator Accessories

    Specifications

    Technical Specifications

    • Valve Type
      • Exhalation Valve

    Standards & Certifications

    • Standards
      • EN143

    Applications & Compatibility

    • For Use With
      • Survivair PREMIER Plus, SurvivairMax Facepiece

    Overview

    • Brand
      • Honeywell North

    Technical Specifications

    • Valve Type
      • Exhalation Valve

    Standards & Certifications

    • Standards
      • EN143

    Applications & Compatibility

    • For Use With
      • Survivair PREMIER Plus, SurvivairMax Facepiece

    Overview

    • Brand
      • Honeywell North
    • Valve Type : Exhalation Valve
    • Standards : EN143
    • For Use With : Survivair PREMIER Plus, SurvivairMax Facepiece
    • Brand : Honeywell North
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    14900578
    BASEFILTER DUALRP21 (10 EA)
    14900578
    BASEFILTER DUALRP21 (10 EA)
    14900849
    Complete Kit Cradle Head Band and Lower Straps F31 (1 Pkg of 12)
    14900849
    Complete Kit Cradle Head Band and Lower Straps F31 (1 Pkg of 12)
    14900850
    VALVEINHALF-13PKGD12BAG
    14900850
    VALVEINHALF-13PKGD12BAG
    14900899
    Exhalation Valve Assembly F15 (1 Pkg of 12)
    14900899
    Exhalation Valve Assembly F15 (1 Pkg of 12)
    14900901
    Exhalation Valve F17 (1 Pkg of 12)
    14900901
    Exhalation Valve F17 (1 Pkg of 12)
    14900906
    Exhalation Valve | Bulk F17 (1 Pkg of 100)
    14900906
    Exhalation Valve | Bulk F17 (1 Pkg of 100)
    14900994
    Lens RetainerScrewNut Assembly RP184 (5 Strap & Mesh)
    14900994
    Lens RetainerScrewNut Assembly RP184 (5 Strap & Mesh)
    14900997
    Cartridge Gasket (T-Series) RP186 (1 Pkg of 10)
    14900997
    Cartridge Gasket (T-Series) RP186 (1 Pkg of 10)
    14901009
    Nose Cup Valve Seat RP191 (1 Pkg of 10)
    14901009
    Nose Cup Valve Seat RP191 (1 Pkg of 10)
    14901067
    S-series Connector Kit set - consists of Outer gasket Inner gasket cartridge connector lock nut and Inhalation valve RP236
    14901067
    S-series Connector Kit set - consists of Outer gasket Inner gasket cartridge connector lock nut and Inhalation valve RP236