half masks
APR 3
APR 3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
AIR PURIFYING RESPIRATOR (APR) N5400 Twin Durable Simplicity
• light full face mask, soft and flexible: with four-band harness and double filter connection for Class 1 N series filters.
• easy to use: provides an excellent fit.
• high chemical resistance.
• polycarbonate visor: hard anti-scratch and impact resistant treated, 200° field of view.
Elastomer body
Wearing corrective lenses Possible
Features
- Strap Style
- 5 Point HeadStrap
Material Specifications
- Facepiece Material
- Silicone
Standards & Certifications
- Standards
- NIOSH 42 CFR 84
Technical Specifications
- Assigned Protection Factor
- 50: Continuous Flow Supplied Air Half Mask
- 50: Powered Air Purifying Half Mask
Dimensions & Weight
- Mask Size
- Large
- Medium
- Small
Overview
- Brand
- Honeywell North
Features
- Strap Style
- 5 Point HeadStrap
Material Specifications
- Facepiece Material
- Silicone
Standards & Certifications
- Standards
- NIOSH 42 CFR 84
Technical Specifications
- Assigned Protection Factor
- 50: Continuous Flow Supplied Air Half Mask
- 50: Powered Air Purifying Half Mask
Dimensions & Weight
- Mask Size
- Large
- Medium
- Small
Overview
- Brand
- Honeywell North
- Strap Style : 5 Point HeadStrap
- Facepiece Material : Silicone
- Standards : NIOSH 42 CFR 84
- Assigned Protection Factor : 50: Continuous Flow Supplied Air Half Mask|50: Powered Air Purifying Half Mask
- Mask Size : Large|Medium|Small
- Brand : Honeywell North
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In