/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    air fed suits

    Honeywell Air Fed Suits Mururoa V4F1 Hansen

    Honeywell Air Fed Suits Mururoa V4F1 Hansen

    Overview

    Honeywell North® Air-Fed Suits – MURUROA V4F1
    Integrated Respiratory Protection and Protective Clothing
    Honeywell Industrial Safety offers a complete range of air-fed suit products specifically designed to protect workers against hazards in nuclear, chemical, pharmaceutical and biological environments. The complete range of ventilated suits and hoods provides full protection for the worker, while allowing him to move freely. With respiratory protection integrated directly into the protective suit, the Honeywell North Air-Fed suits are the ideal solution for a range of applications.

    Features:
    • PF > 50,000
    • Class 5: EN1073-1
    • Air Flow Range: 450 to 1150 l/min
    • Two patented exhalation valves provide overpressure inside the suit
    • Elbow and knee reinforcement offer enhanced protection for demanding environments
    • Optional Low Pressure Warning Device (LPWD / AP) in the event of insufficient air supply inside the suit
    • PVC gloves welded onto suit

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CC8481022-XXL-V3
    MURU V4F1 SBD HANSEN TRU V3 T2XXL GT09
    https://honeywell.scene7.com/is/image/Honeywell65/2-sps-ppe-honeywell-air-fed-suits-mururoa-v4f1-hansen
    CC8481022-XXL-V3
    MURU V4F1 SBD HANSEN TRU V3 T2XXL GT09
    https://honeywell.scene7.com/is/image/Honeywell65/2-sps-ppe-honeywell-air-fed-suits-mururoa-v4f1-hansen