/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    specialty gloves

    Metal Mesh - Whiting + Davis - Glove Ultra-Guard reversible and fully enclosed stainless steel mesh glove 525

    Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant: stainless steel rings that are individually welded for maximum strength: flexibility and durability.

    Overview
    Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

    Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    525L
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525L
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525M
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525M
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525S
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525S
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525XL
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra
    525XL
    Ultra-Guard reversible, fully enclosed stainless steel mesh glove, replaceable polypropylene strap
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-MetalMesh-WhitingDavis-GloveUltra