/content/sps/ca/en/search-results.html

    transportable area monitoring

    RAELink 3 Wireless Transmitter

    Portable wireless router with GPS for RAE Systems and select third-party monitors

    Overview

    The RAELink3 wireless transmitter enables a central ProRAE Guardian base station to view sensor and alarm data from RAE Systems portable monitors and select third-party devices for improved situational awareness and faster incident response. The RAELink3 also provides GPS data, which enables the command center to stay aware of the location of personnel and monitors. The unit can be programmed to function as a host or remote router, as well as a signal repeater, giving you versatility and flexibility in your infrastructure.

    Features and Benefits:

    • Wireless router with GPS
    • Can transmit data up to 2 miles away
    • User-friendly display and interface
    • Can be configured as a host, repeater, or remote gateway for portable monitors
    • Rugged weather- and shock-proof housing
    • Runs 18 hours on single battery charge
    • Easily configured in the field

    Application:

    • CBRNE
    • Clandestine Labs
    • Confined Space Entry
    • Decontamination
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Fence Line Monitoring
    • Hazmat Response
    • Indoor Air Quality
    • Leak Detection
    • Plant Shutdown & Turn-Around
    • Urban Search & Rescue
    • Venue Protection
    • Worker Exposure
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • RAE
      • RAE

    Features

    • Sub-Category
      • Accessories
    • Display Type
      • LCD
    • Features & Benefits
      • Backlit Display with Intuitive Interface
      • Easily Configure in the Field to Interface with Other Prorae Guardian Networked Monitors
      • Long-Range Radio to Transmit System Information Up to 1.2 Miles (2Km) in Urban Settings
      • Programmable as a Host Modem and Repeater Modem as Needed
      • Radio Strength Indicator On LCD
      • Weatherproof and Shock-Resistant
      • Wireless Router with Gps

    Dimensions & Weight

    • Weight range
      • 17.3 oz
    • Size
      • L: 4.73 in W: 3.4 in H: 1.85 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Range
      • Up to 1.2 miles (2 km)
    • Wireless Frequency
      • ISM License-Free Band 2.4 GHz
    • Wireless Approvals
      • FCC Part 15
    • Digital Interface
      • RS232
    • Battery Backup
      • 7.4V/1650 mAh
    • Radio Module
      • Bluetooth 2.0
    • Keypad Type
      • Three Operation and Programming Keys

    Operating Characteristics

    • Minimum Temperature
      • -4°F
    • Maximum Temperature
      • 131°F

    Battery & Charging

    • Battery Run Time
      • Up to 18 Hours Continuous Operation on a Charge
    • Battery Capacity
      • 1650 mAh

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Material Specifications

    • Housing Material
      • Stainless Steel

    Applications & Compatibility

    • Application
      • CBRNE
      • Clandestine Labs
      • Confined Space Entry
      • Decontamination
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Fence Line Monitoring
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • Marine and Offshore Wells
      • Perimeter Monitoring
      • Plant Shutdown and Turn-Around
      • Urban Search and Rescue
      • Venue Protection
      • Worker Exposure Monitoring

    Others

    • Industry
      • Energy
      • Government & Public Sector

    Overview

    • Brand
      • RAE
      • RAE

    Features

    • Sub-Category
      • Accessories
    • Display Type
      • LCD
    • Features & Benefits
      • Backlit Display with Intuitive Interface
      • Easily Configure in the Field to Interface with Other Prorae Guardian Networked Monitors
      • Long-Range Radio to Transmit System Information Up to 1.2 Miles (2Km) in Urban Settings
      • Programmable as a Host Modem and Repeater Modem as Needed
      • Radio Strength Indicator On LCD
      • Weatherproof and Shock-Resistant
      • Wireless Router with Gps

    Dimensions & Weight

    • Weight range
      • 17.3 oz
    • Size
      • L: 4.73 in W: 3.4 in H: 1.85 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Range
      • Up to 1.2 miles (2 km)
    • Wireless Frequency
      • ISM License-Free Band 2.4 GHz
    • Wireless Approvals
      • FCC Part 15
    • Digital Interface
      • RS232
    • Battery Backup
      • 7.4V/1650 mAh
    • Radio Module
      • Bluetooth 2.0
    • Keypad Type
      • Three Operation and Programming Keys

    Operating Characteristics

    • Minimum Temperature
      • -4°F
    • Maximum Temperature
      • 131°F

    Battery & Charging

    • Battery Run Time
      • Up to 18 Hours Continuous Operation on a Charge
    • Battery Capacity
      • 1650 mAh

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Material Specifications

    • Housing Material
      • Stainless Steel

    Applications & Compatibility

    • Application
      • CBRNE
      • Clandestine Labs
      • Confined Space Entry
      • Decontamination
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Fence Line Monitoring
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • Marine and Offshore Wells
      • Perimeter Monitoring
      • Plant Shutdown and Turn-Around
      • Urban Search and Rescue
      • Venue Protection
      • Worker Exposure Monitoring

    Others

    • Industry
      • Energy
      • Government & Public Sector
    • Brand : RAE|RAE
    • Sub-Category : Accessories
    • Weight range : 17.3 oz
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Range : Up to 1.2 miles (2 km)
    • Minimum Temperature : -4°F
    • Maximum Temperature : 131°F
    • Battery Run Time : Up to 18 Hours Continuous Operation on a Charge
    • Battery Capacity : 1650 mAh
    • Standards : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Display Type : LCD
    • Features & Benefits : Backlit Display with Intuitive Interface|Easily Configure in the Field to Interface with Other Prorae Guardian Networked Monitors|Long-Range Radio to Transmit System Information Up to 1.2 Miles (2Km) in Urban Settings|Programmable as a Host Modem and Repeater Modem as Needed|Radio Strength Indicator On LCD|Weatherproof and Shock-Resistant|Wireless Router with Gps
    • Size : L: 4.73 in W: 3.4 in H: 1.85 in
    • Wireless Frequency : ISM License-Free Band 2.4 GHz
    • Wireless Approvals : FCC Part 15
    • Ingress Protection : IP65
    • Digital Interface : RS232
    • Housing Material : Stainless Steel
    • Battery Backup : 7.4V/1650 mAh
    • Radio Module : Bluetooth 2.0
    • Keypad Type : Three Operation and Programming Keys
    • Application : CBRNE|Clandestine Labs|Confined Space Entry|Decontamination|Emergency Response|Environmental Cleanups/Remediation|Fence Line Monitoring|Hazmat Response|Indoor Air Quality|Leak Detection|Marine and Offshore Wells|Perimeter Monitoring|Plant Shutdown and Turn-Around|Urban Search and Rescue|Venue Protection|Worker Exposure Monitoring
    • Industry : Energy|Government & Public Sector
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    RAELink 3 Z1 - Data Sheet
    application/pdf 1007.11 KB
    5/16/2023
    1007.11 KB
    RAELink 3 Mesh - Data Sheet
    application/pdf 981.44 KB
    5/16/2023
    981.44 KB
    RAELink 3 - Data Sheet
    application/pdf 928.99 KB
    5/16/2023
    928.99 KB
    RAELink3 Data Sheet
    application/pdf 194.81 KB
    10/8/2021
    194.81 KB
    RAELink3 Z1 Data Sheet
    application/pdf 1007.11 KB
    7/15/2021
    1007.11 KB
    RAELink3 Data Sheet
    application/pdf 931.96 KB
    10/8/2021
    931.96 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    RAELink 3 Mesh - User's Guide
    application/pdf 1.15 MB
    5/16/2023
    1.15 MB
    RAELink 3 - 2.4 GHz User's Guide
    application/pdf 816.01 KB
    5/16/2023
    816.01 KB
    RAELink 3 - User's Guide
    application/pdf 1.02 MB
    5/16/2023
    1.02 MB
    RAELink 3 Mesh - User's Guide
    application/pdf 1.15 MB
    5/16/2023
    1.15 MB
    RAELink 3 - 2.4 GHz User's Guide
    application/pdf 816.01 KB
    5/16/2023
    816.01 KB
    RAELink 3 - User's Guide
    application/pdf 1.02 MB
    5/16/2023
    1.02 MB
    RAELink3 Quick Reference
    application/pdf 115.1 KB
    7/15/2021
    115.1 KB
    RAELink3 User's Guide
    application/pdf 804.15 KB
    10/7/2021
    804.15 KB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    RAELink3 v 2.22
    application/zip 112.61 KB
    7/15/2021
    112.61 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Technical Note 182 Basics of Wireless Security
    application/pdf 1.01 MB
    7/15/2021
    1.01 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    RM2400A EU Component of Conformity to Certificates
    application/pdf 110.56 KB
    1/3/2022
    110.56 KB
    RAELink 3 EU Declaration of Conformity
    application/pdf 145.05 KB
    1/25/2022
    145.05 KB
    Name
    Description
    File Size
    Date
    Size
    RAELink 3 Mesh - User's Guide
    application/pdf 1.15 MB
    5/16/2023
    1.15 MB
    RAELink 3 - 2.4 GHz User's Guide
    application/pdf 816.01 KB
    5/16/2023
    816.01 KB
    RAELink 3 - User's Guide
    application/pdf 1.02 MB
    5/16/2023
    1.02 MB
    RAELink 3 Z1 - Data Sheet
    application/pdf 1007.11 KB
    5/16/2023
    1007.11 KB
    RAELink 3 Mesh - User's Guide
    application/pdf 1.15 MB
    5/16/2023
    1.15 MB
    RAELink 3 - 2.4 GHz User's Guide
    application/pdf 816.01 KB
    5/16/2023
    816.01 KB
    RAELink 3 Mesh - Data Sheet
    application/pdf 981.44 KB
    5/16/2023
    981.44 KB
    RAELink 3 - User's Guide
    application/pdf 1.02 MB
    5/16/2023
    1.02 MB
    RAELink 3 - Data Sheet
    application/pdf 928.99 KB
    5/16/2023
    928.99 KB
    RAELink3 Data Sheet
    application/pdf 194.81 KB
    10/8/2021
    194.81 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    RM2400A EU Component of Conformity to Certificates
    application/pdf 110.56 KB
    1/3/2022
    110.56 KB
    RAELink3 Z1 Data Sheet
    application/pdf 1007.11 KB
    7/15/2021
    1007.11 KB
    RAELink3 Data Sheet
    application/pdf 931.96 KB
    10/8/2021
    931.96 KB
    Technical Note 182 Basics of Wireless Security
    application/pdf 1.01 MB
    7/15/2021
    1.01 MB
    RAELink3 Quick Reference
    application/pdf 115.1 KB
    7/15/2021
    115.1 KB
    RAELink3 User's Guide
    application/pdf 804.15 KB
    10/7/2021
    804.15 KB
    RAELink3 v 2.22
    application/zip 112.61 KB
    7/15/2021
    112.61 KB
    RAELink 3 EU Declaration of Conformity
    application/pdf 145.05 KB
    1/25/2022
    145.05 KB
    Name
    Description
    File Size
    Date
    Size
    RAELink 3 Z1 - Data Sheet
    1007.11 KB
    5/16/2023
    RAELink 3 Mesh - Data Sheet
    981.44 KB
    5/16/2023
    RAELink 3 - Data Sheet
    928.99 KB
    5/16/2023
    RAELink3 Data Sheet
    194.81 KB
    10/8/2021
    RAELink3 Z1 Data Sheet
    1007.11 KB
    7/15/2021
    RAELink3 Data Sheet
    931.96 KB
    10/8/2021
    RAELink 3 Mesh - User's Guide
    1.15 MB
    5/16/2023
    RAELink 3 - 2.4 GHz User's Guide
    816.01 KB
    5/16/2023
    RAELink 3 - User's Guide
    1.02 MB
    5/16/2023
    RAELink 3 Mesh - User's Guide
    1.15 MB
    5/16/2023
    RAELink 3 - 2.4 GHz User's Guide
    816.01 KB
    5/16/2023
    RAELink 3 - User's Guide
    1.02 MB
    5/16/2023
    RAELink3 Quick Reference
    115.1 KB
    7/15/2021
    RAELink3 User's Guide
    804.15 KB
    10/7/2021
    RAELink3 v 2.22
    112.61 KB
    7/15/2021
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021
    Technical Note 182 Basics of Wireless Security
    1.01 MB
    7/15/2021
    RM2400A EU Component of Conformity to Certificates
    110.56 KB
    1/3/2022
    RAELink 3 EU Declaration of Conformity
    145.05 KB
    1/25/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    029-0504-000
    UNIT,RAELINK3
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-0504-000
    UNIT,RAELINK3
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-0505-000
    KIT,RAELINK3,900MHZ
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-0505-000
    KIT,RAELINK3,900MHZ
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-0695-000
    RAELink3 Mesh Modem Kit
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-0695-000
    RAELink3 Mesh Modem Kit
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-1512-000
    PCB ASSY,ANTENNA BOARD,RAELINK3
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-1512-000
    PCB ASSY,ANTENNA BOARD,RAELINK3
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3003-000
    Computer interface cable 9 pin male to female
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3003-000
    Computer interface cable 9 pin male to female
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3503-001
    RAELink3 Z1 Mesh Mini-Charger. Does not include ACDC power adapter
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3503-001
    RAELink3 Z1 Mesh Mini-Charger. Does not include ACDC power adapter
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3506-000
    RAELink3 Z1 Mesh Cable Assembly. Coiled serial cable for connection of RAELink3 Z1 Mesh with RAE portable monitors
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3506-000
    RAELink3 Z1 Mesh Cable Assembly. Coiled serial cable for connection of RAELink3 Z1 Mesh with RAE portable monitors
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3507-000
    RAELink3 Host Cable. Serial cable to connect RAELink3 to host PC.
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3507-000
    RAELink3 Host Cable. Serial cable to connect RAELink3 to host PC.
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3513-000
    BATTERY ASSY,W MINI CHARGER,RL3 CSA
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3513-000
    BATTERY ASSY,W MINI CHARGER,RL3 CSA
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3515-000
    FRONT COVER ASSY,RL3 CSA,W BLUETOOTH
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd
    029-3515-000
    FRONT COVER ASSY,RL3 CSA,W BLUETOOTH
    https://s7d1.scene7.com/is/image/Honeywell65/RAELink3-Z1_clr-bkgd